Search Results for 10847013 connectors
36.4 - Amphenol Sine
connector colors 1 notes: unless otherwise specified 1 see sheet 2 for key arrangements and colors. 2. material: housing: thermoplastic seal: silicone rubber 3. modifications: end cap 4. specifications: 4.1 current rating: 13 amps 4.2 operating temperature: -55°c to +125°c 4.3 dielectric withstanding voltage: less than 2
Outdoor Microphone Preamplifier - PCB
• 2.5 x 5.5 mm barrel connector Cables Used with Model 831-INT or 831-INT-ET • CBL208-20 • CBL208-XX Used with Model 831 or SoundAdvisor Model 831C • CBL203-20 • CBL203-XX • CBL222-XX Calibrators CAL200 Class 1 Sound Level Calibrator, 94/114 dB @ 1 kHz CAL250 Class 1 Sound Level Calibrator, 114 dB @ 250 Hz Software G4 LD Utility SLM ...
Handportable Antennas ELF 2500/...-TNC - amphenolprocom.com
Amphenol Procom offers BFME-connectors which are applicable for the entire product line of the black portable antennas or other equipment with FME-connectors. Explore all Portable Antenna Connectors . to product finder. PRODUCT_CONTACT. If you need help. Denmark: dksales@amphenolprocom.com UK:
Yagi Antennas 7018420 - amphenolprocom.com
Alternate Mounting Bracket: 0900912/00, 0302032/68, or 0300064/00 + U-Bolts to match mounting pipe diameter (Ordered Separately)
Yagi Antennas S.8Y-405 - amphenolprocom.com
Model Product No. Frequency; 8 element Yagi antenna: S.8Y-405: 380 - 430 MHz: Add to quote: Accessories; Galvanised steel crossover bracket 32/50 mm: 0900912/00
B RT0W01419SK*H* A1 - Amphenol Sine
(Size 20 PC Tail dimensions for ecomate® RM and ecomate® RSSM connectors only.) Shell Size Pin Contact MP20W12E06xx MP20W12E09xx MP16M12E04xx MP16M12E06xx MP10B12E05xx MP10B12E08xx 10 4.0mm 9.5mm 4.0mm 8.0mm - - 12 4.0mm 9.5mm 4.0mm 8.0mm 5.0mm - 14 4.0mm 9.5mm 4.0mm 8.0mm 5.2mm -
Yagi Antennas 7029098 - AMPHENOL PROCOM
Alternate Mounting Bracket: 0900912/00, 0302032/68, or 0300064/00 + U-Bolts to match mounting pipe diameter (Ordered Separately)
TITLE
molded color of the connectors shown above. strain relief end caps are available in black only. other colors shown are available via special order. p/n at04-08pa-sr2gy key-a configuration standard color: grey p/n at04-08pb-sr2bk key-b configuration standard color: black p/n at04-08pc-sr2gn key-c configuration standard color: green p/n at04-08pd ...
Handportable Antennas FLX 2412/...-SMA - amphenolprocom.com
End-Fed ½ λ Dipole Antenna with SMA-Connector for Portable Equipment in the 2400 MHz Band . Download . Product PDF; Add to quote. Description. Flexible antenna made of steel wire covered with black silicone tubing. End-fed ½ λ whip – groundplane independent. High gain and efficient decoupling from the portable equipment due to half-wave ...
MICROPHONE HANDBOOK - PCB
Typically, sound intensity measurements require at least two microphones or one microphone and a particle velocity sensor. Devices designed for measurement of sound intensity consist of multiple microphones with the diaphragms oriented at a known
B RTS010*6Pxx A5 - Amphenol Sine
Amphenol Sine Systems 44724 Morle Drive, Clinton Tonship, M 48036 USA amphenolsinecom 092021 Crimp Contacts, Machined Crimp Contacts, Stamped & Formed Part Number AWG Wire Range (mm²) Plating Part Number AWG Wire Range
301368 | aldenproducts.com
Maximum Wire Gauge. 28. Housing Color
ASTG Electrification EV/HEV Applications - Amphenol Sensors
ASTG Electrification EV/HEV Applications - Amphenol Sensors
NDHN3G1 | ix Industrial IO Plug | Amphenol
Rectangular Push Pull IP67 Industrial Ethernet Connector, NDH, Ix Industrial, Hood + Plug Kit, A Key, Plug with 26-28 AWG IDC Termination, Gold flash plating. Environmental Compliance. Click to download Certificate of Compliance Report. EU RoHS: Compliant. REACH/SVHC: Compliant.
1GBASE-T to 1GBASE-SX | Ethernet Fiber to Copper Switches and Media ...
Amphenol’s dual-port 1GBASE-T to 1GBASE-SX media converter can be used in applications that need to transmit and receive encoded interfaces over fiber optic cables.
NDHN6A7 | ix Industrial IO Plug | Amphenol
Rectangular Push Pull IP67 Industrial Ethernet Connector, NDH, Ix Industrial, Bulkhead, Hood + Plug Kit, A Key, Plug with Solder Pad Termination, 30μin Pd Ni with Gold flash plating
Operation Manual R-Series V EtherCAT 552059 - Temposonics
D 5 6 2 × M12 female connectors (D-coded), 1 × M8 male connector D 5 8 2 × M12 female connectors (D-coded), 1 × M12 male connector (A-coded) g System 1 Standard h Output U 1 0 1 EtherCAT®, position, velocity and acceleration (1…30 magnet(s)) U 1 1 1 EtherCAT®, position, velocity and acceleration internal linearization (1…30 magnet(s))
C2U4MTSP1X06F xys0 - Amphenol Antenna Solutions
Total Connector Count 26 PORTS Connector Type 4.3-10 FEMALE Dimensions 610 x Ø371 mm (24.0 x Ø14.6 in) Radome Color Options GREY, BROWN or BLACK • 4G/5G sector & omni configuration with 26 connectors • Ideal for Small Cell / DAS applications • This antenna meets the requirements of the U-NII
53745-8 | Amphenol Global Search | Amphenol
3-1 将 ⑤内铜环从右端移动到屏蔽线下方,屏蔽线覆盖在铜环表面 3-1 Move the ⑤ inside copper ring from the right side to the side below the ...