Search Results for 109-0362-18-402
Amphenol Amphenol Taiwan Corporation
EIA 364-18 Visual, dimensional and functional compliance. N/A Meets requirements of product drawing. Electrical: Low level contact resistance EIA-364-23 Current: 100 mA maximum Voltage: 20 mV maximum See Figure3.1.a Mated Initial a) 30 mΩ maximum for VBUS and GND b) 50 mΩ maximum for other contacts
Amphenol CS-SATDRIVEX2-002 Serial ATA Extension Cable - SATA II Drive ...
Buy 2m Amphenol CS-SATDRIVEX2-002 Cables Direct from the Factory at Cables on Demand. Amphenol SATA-II compliant Serial ATA drive extension cables support all SATA hard drives with data rates up to 6.0 Gigabits per second. An integrated Molex drive power connector allows you to easily extend your existing SATA drive's data and power connections.
霍尔开关型安全带线束 - 安全带连接器与线束-产品中心 - 安费诺汽车连接系统(常州)有限公司
我公司是安费诺集团在中国的全资子公司,隶属于安费诺汽车产品集团,成立于2004年。我公司产品涵盖安全气囊连接器及线束、汽车内外饰照明连接器及线束、新能源汽车连接器及线束、汽车安全带线束、汽车天窗线束、汽车信息及娱乐系统线束以及其它各类汽车不同部位的小型线束。
1.0-2.3 Straight Crimp Plug Belden 1694A 75 Ohm | 282137-75 - Amphenol RF
1.0-2.3 Straight Solder Jack 0.141-inch Conformable RG-402 Times Tflex 402 Bulkhead Rear Mount 50 Ohm 282110 1.0-2.3 Straight PCB Jack Through Hole 50 Ohm 102-909-D100 1.0-2.3 Right Angle PCB Jack Through Hole Bulkhead Rear Mount 75 Ohm 282139-75
WIRE & CABLE FINDER GUIDES / BY BRAND
TPC WIRE & CABLE • USA 800-521-7935 • CANADA 800-545-0122 • MEXICO 001-877-283-1696 Speci˜cations subject to change. For complete speci˜cations and availability, ask your TPC Sales Representative or call 800-521-7935.
PRODUCT DATA DRAWING REV DESCRIPTION - SV Microwave
range: dc to 18.0 ghz. vswr: 1.30:1 max. dc to 18.0 ghz. insertion loss: .03 x sqrt(f(f in ghz.)) dwv: 1000 vrms operating temp.: -55c to +125c avg. power: 1 watt (power input derated linearly from 25c to .5 watts at 125c) peak power: 500 watts (peak power for a duty cycle of 5x10-4 maximum pulse duration of ...
EU RoHS II Declaration - amphenol-aerospace.com
EU RoHS II Declaration March 8, 2024 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace
TABLE OF CONTENTS - アンフェノールジャパン株式会社
3 M83723/82 & 83 wall mounting receptacle M83723/84 & 85 jam nut receptacle M83723/86 & 87 straight plug M83723/91 & 92 straight plug, RFI grounding M83723/95 & 96
AC 18 AWG Super-Trex SJOO Micro Quick-Connects Receptacles - TPC Wire
AC 18 AWG Super-Trex® SJOO Micro Quick-Connects™ Receptacles (Continued) ORDERING INFORMATION (MINIMUM PURCHASE MAY BE REQUIRED IF PRODUCT NOT STOCKED) MALE RECEPTACLE — PANEL MOUNT PART NO. PART NO. DESCRIPTION PIGTAIL LENGTH RG13R28F001 3P Male Panel Mount 12" 65402 RG14R29F001 4P Male Panel Mount 12" 65502 RG15R30F001 5P Male Panel ...
W REDRAWN IN PRO-E & COD SHEET ADDED 6/18/15 50333 MR INSULATORS - Amphenol
k. capozzi 6/18/15 scale: 3.8:1.0 title n right angle jack receptacle approved date amphenol rf engineer www.amphenolrf.com date d.royce 19-jan-91 material see notes date 02-jan-15 drawn madhan g finish drawing no.8975 item no.8975 part no.8975 notes: 1. materials and finishes: bodies, flange & bushing - brass, nickel plating contact - becu ...
P-MRJ-548X-XF-REVA - Sheet1 - Amphenol CS
18.00 2.00.079 three place decimal tolerancing per: material finish apprd. drawn checked i. e. to others for any purpose or used amphenol canada corp. proprietary and confidential next assy used on application designed interpret geometric q. a. apprd. date amphenol canada corp. size c weight: dwg. no. rev scale: 3:1 unless otherwise specified ...
MCA 70/TETRA/... - amphenolprocom.com
MCA 70/TETRA is a rubber ground-plane antenna type with 2 radials, ideal for a motor cycle. Sturdy, general-purpose ¼ λ ground-plane antenna in professional quality.
APXVLL06-C-A20 - Amphenol Antenna Solutions
ARRAY LAYOUT ARRAY FREQUENCY CONNECTOR CONNECTOR TYPE RET AISG RET UID 1-2 Y1 1695-2690 MHz (2x) 7-16 Female Y1 RFxxxxxxxxxxx-Y1 3-4 Y2 1695-2690 MHz (2x) 7-16 Female
Aquacon Hermetic Connectors - Amphenol Aerospace
18: 1.330: 1.384: 20: 1.455: 1.507: 22: 1.580: 1.634: 24: 1.705: 1.759 . Wire and Cable Preparation Cut wire or cable to desired length. Strip insulation from end of wire in accordance with the following table. Hot wire stripping methods are recommended. Avoid nicking or cutting wire strands. Wire Strip Length in Inches:
安费诺汽车连接系统(常州)有限公司
我公司是安费诺集团在中国的全资子公司,隶属于安费诺汽车产品集团,成立于2004年。我公司产品涵盖安全气囊连接器及线束、汽车内外饰照明连接器及线束、新能源汽车连接器及线束、汽车安全带线束、汽车天窗线束、汽车信息及娱乐系统线束以及其它各类汽车不同部位的小型线束。
ICP® SHOCK ACCELEROMETER - pcb.com
Temperature Range(Operating) 0 to +150 °F -18 to +66 °C Temperature Range(Storage) -40 to +200 °F -40 to +93 °C Temperature Response See Graph See Graph Base Strain Sensitivity 0.002 g/µε 0.02 (m/s²)/µε [2] Electrical Excitation Voltage 20 to 30 VDC 20 to 30 VDC Constant Current Excitation 2 to 20 mA 2 to 20 mA
Amphenol Amphenol Taiwan Corporation
EIA 364-18 Visual, dimensional and functional compliance. ELECTRICAL • Low Level Contact resistance 30 mΩ maximum Initial EIA 364-23 Mating connector, apply a maximum voltage of 20 mV and current of 100mA. • Insulation resistance 100 MΩ minimum EIA 364-21 Mating connector, mounted to a PCB, apply a voltage of 500 VDC between terminals to ...
Amphenol High Speed Interconnects
18.30 0.10 9.20 12.00 13.20 1.20 4.00 5.20 8.00 aug 6/13 d c b a 8 7 6 5 4 3 2 1 8 76 54 3 2 1 e f see sheet one f sheet 3 of 4 unless otherwise specified: scale: 2:1 size dwg. no. rev me appr. qa appr. checked tolerances are: drawn a k
Data Sheet *% 6HULHVZLWKSUHVVXUH W DQJH$QDORJ
Temposonics® GB with pressure-fit flange Analog Data Sheet I 6 I FREQUENTLY ORDERED ACCESSORIES – Additional options available in our Accessories Guide 551444 Position magnets Ø 32.8 (Ø 1.29) Ø 23.8 (Ø 0.94) Ø 13.5 (Ø 0.53) Ø 4.3 (Ø 0.17) 60° 140°
5.5 dBd colinear 150 - 158 MHz 7073154 - amphenolprocom.com
3 dB Beamwidth, E-Plane 18° ±1° 3 dB Beamwidth, H-Plane Omnidirectional Impedance 50 Ω Gain 5.5 dBd (7.7 dBi) VSWR < 1.5:1 Mechanical Connection(s) N(f) Materials Antenna Base : Aluminium Shroud : GRP tube, tapered Radiating element : Brass Mounting Section Aluminium tube 48.4 mm dia. Dimensions 5180 (l) x 53 (dia.) mm / 203.94 (l) x 2.09 ...