Search Results for 109322-07
ROHS COMPLIANT PRODUCT DATA DRAWING REV DESCRIPTION DATE
pjs 03/07/11 pjs 03/07/11 fed 03/07/11 rohs compliant product data drawing db value to "xxx" number chart may vary from 1 character to 3 characters date approved revision history rev description third angle projection 1) all dimensions are in inches [millimeters] 2) all dimensions are after plating. 3) break corners & edges .005 r. max.
FLOS & FLOS+ - アンフェノールジャパン株式会社
(22) 2.8 ~ 3.5 (07) 4.3 ~ 5.2 *Upon Request *Upon Request *Upon Request *Upon Request. F LOS & FLOS+ Unrivaled InterConnects for Harsh Environment 1-6 Ordering Informa on FLOS B Series Double Ended Example FL B 02 -G C P M S A 1 XXX X XX - X X X XX - X XXXX
ROHS COMPLIANT PRODUCT DATA DRAWING REV DESCRIPTION DATE
pjs 03/07/11 pjs 03/07/11 fed 03/07/11 rohs compliant product data drawing db value to "xxx" number chart may vary from 1 character to 3 characters date approved revision history rev description third angle projection 1) all dimensions are in inches [millimeters] 2) all dimensions are after plating. 3) break corners & edges .005 r. max.
2012-07-05 AST Orientation Training for Salaried
2012-07-05 AST Orientation Training for Salaried. From:Amphenol Author:Amphenol Clicks:18946 times PubDate:2012/7/5 On July 5th-6th,2012, AST organized a training which topic is “Into AST”in the training room.All of New Salaried employees who joined into AST from February of 2012 took part in it. ...
ROHS COMPLIANT PRODUCT DATA DRAWING REV DESCRIPTION DATE - SV Microwave
pjs 03/07/11 pjs 03/07/11 fed 03/07/11 rohs compliant product data drawing db value to "xxx" number chart may vary from 1 character to 3 characters date approved revision history rev description third angle projection 1) all dimensions are in inches [millimeters] 2) all dimensions are after plating. 3) break corners & edges .005 r. max.
CC5516A13 - Amphenol Air LB
CC5516A07 Clamp CC5516 Size 07 . CC5516A08 Clamp CC5516 Size 08 . CC5516A10 Clamp CC5516 Size 10 . CC5516A12 Clamp CC5516 Size 12 . CC5516A14 Clamp CC5516 Size 14 . CC5516A15 Clamp CC5516 Size ...
696-960 / 696-960 / 1695-2700 / 1695-2700 MHz - amphenol-antennas.com
Antenna Volume 0.07 m 32.3 ft Survival Wind Speed 241 km/hr 150 mph Wind Area 0.22 m 22.4 ft Wind Load (160 km/hr or 100 mph) 191 N 43 lbf. 2C2UT070X06Fxys1 Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions. Extreme
T RSERIES
T EMPOSONICS R SERIES/SSIOUTPUT ADVANTAGES • Noise immunity • Cost effective data transfer • Data transmission rate is adjustable and independent of length and resolution • Effective in closed-loop controls;
ATTACHED 034AD005CA CABLE 5 ft [1.5M] LONG TERMINATING IN 4-PIN ... - PCB
0.07 - 0.13 OUTLINE DRAWING 66452 4X 1 OF 1.25 CUBE W 1/4-28 4-PIN CONNECTOR OFF GROUND TRIAXIAL ACCELEROMETER DECIMALS XX ±.03 XXX ±.010 DECIMALS X ± 0.8 XX ± 0.25 JDM 1/26/17 JDM 1/26/17 RMB 1/26/17 6 6 4 5 2 PCB Piezotronics Inc. claims proprietary rights in
CC5516A10 - Amphenol Air LB
CC5516A07 Clamp CC5516 Size 07 . CC5516A08 Clamp CC5516 Size 08 . CC5516A12 Clamp CC5516 Size 12 . CC5516A13 Clamp CC5516 Size 13 . CC5516A14 Clamp CC5516 Size 14 . CC5516A15 Clamp CC5516 Size ...
AD80-7550-FQ-dB - Sheet1 - XMA Corp
mil-std-100 & 1000 3/7/07 decimals inch [mm] minches apply before/after processing dimensions are in inches and 63 finish: note: interpret iaw ansi y14.5-1982 third angle projection. unless otherwise specified draw ing practices per ansi-y-14.5 t.kuhn t.kuhn ad80-7550-fq-db c attenuator, dc-18ghz, 50w this drawing incorporates
71352 - PCB
0.07 - 0.13 outline drawing 71352 1.5x 1 of 1 model 059qhbz cable series decimals xx ±.03 xxx ±.010 decimals x ± 0.8 xx ± 0.25 jes 5/9/19 jdm 5/9/19 kdw 5/9/19 black socket 4 (ground) white green schematic diagram red socket 1 (power/signal, x-axis) socket 2 (power/signal, y-axis)
NovaSensor NPC-1220 Series Medium Pressure Sensors
8X 0.07 in (1.78mm) 8X 0.02 in (0.51 mm) NPC-1220 Specifications Pressure Ranges • Gauge and differential: 5, 15, 30, 50 and 100 psi (0.34, 1.03, 2.06, 3.44 and 6.89 bar) • Absolute: 15, 30, 50 and 100 psi (1, 2, 3.4 and 7 bar); 5 psi (0.34 bar)—call NovaSensor Parameter Value Units Notes Environmental Temperature Range
FAHRZEUGSTECKVERBINDER CONNECTORS FOR VEHICLES
Produktblatt der FEP Fahrzeugelektrik Pirna GmbH & Co. KG 07/20121 The plug housings for 1.2-mm, 1.5-mm, 2.8-mm, 4.8-mm and 9.5-mm flat connectors are used for electrical connections between the harness and the various components in the car. The housings are available for 1- to 14-pin connectors. All
Solderless Edge Launch Connectors - amphenol.co.jp
Rev. 0 (07/17) O: 561.840.1800 [email protected] Specifications Electrical SMA 2.92mm 2.4mm 1.85mm Impedance 50Ω 50Ω 50Ω 50Ω Max Frequency 26.5 GHz 40 GHz 50 GHz 67 GHz Mechanical SMA 2.92mm 2.4mm 1.85mm Intermateability 3.5mm, 2.92mm SMA, 3.5mm 1.85mm 2.4mm Recommended Mating 7 - 10 in - lbs 7 - 10 in - lbs 5 - 7 in - lbs 5 - 7 in ...
PSMATPLDCU440P3200-X Series - Amphenol Socapex
6.34” wide, 4.07” high and 13.84” deep, with 10 blind threaded (.164- 32 UNC) mounting holes on its 6.34 by 13.84 base that should be mechanically and thermally attached to a user provided cold-plate (see Page 8 and 9). For detailed dimensions and tolerances see Drawing: PSMATPLDCU440P3200 Weight 20 Lbs. (max). Connectors See Page 5
rights in the information disclosed hereon. Neither it nor any ...
0.07 - 0.13 outline drawing 76602 4x 1 of 1 65, 65ht, 65htlpf series decimals xx ±.03 xxx ±.010 decimals x ± 0.8 xx ± 0.25 jjf 6/23/22 jjf 6/23/22 dam 6/23/22 pcb piezotronics of nc, inc (dba endevco) 10869 nc highway 903, halifax, nc 27839 1" ...
Pegasus Series Amphenol Pcd
Pegasus Series Amphenol Pcd Amphenol Pcd is one of the world’s leading suppliers of interconnect products for Military, Commercial Aerospace and Industrial applications.
2012-07 The Charity Foundation in AST_Amphenol Assembletech
M14、M15、M19 Cable. NMEA2000 (M12) Cable. Test Fixture
HDM Series Jul13 - Amphenol-Air LB
07 Panel Mount Receptacle RW Olive Drab Cadmium ZA – Hard Black Anodised Cable Variant (other cable options available on request) 011 Simplex Ruggedised 3mm O/D multimode only 075 Singlemode Ø900 µm 085 Singlemode Ø2.5mm Series 06 Plug RW Olive Drab Cadmium RZ Olive Drab Zinc Cobalt ...