Search Results for 10g- expansion header connector
LED Strip Status Summary - marport.com
A LED strip located above the charger connectors lights up according to the status of the sensor when the charger is connected. LED ribbon color Description; Slow green flashing > 90 % charge status: Slow orange flashing : 70 to 90 % charge status: Slow red flashing < 70 % charge status:
101675 | aldenproducts.com
©2024 Amphenol Alden Products | Medical Connector Solutions Home | Site Map | Terms & Conditions | Supplier Terms & Conditions | Contact Us | 1-508-427-7000
AHDM04-24-23PN Receptacle, Size 24, 23 positions, Pin, stan - Amphenol Sine
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ AHDM04-24-23PN Receptacle, Size 24, 23 positions, Pin, standard seal, wide thread.
Whip Antennas MU 2404-MMSP2/... - amphenolprocom.com
2 m cable terminated with FME-connector (female) Colour: Black: Height: Approx. 180 mm / 7.09 in. Weight: Approx. 0.35 kg / 0.77 lb. Mounting: Centre of vehicle roof for best omnidirectional coverage: Max. Car Speed: 180 km/h: Ordering Designations. Model Product No. Frequency; MU 2404-MMSP2/UMTS: 130002003: 1900 - 2200 MHz:
Model 013 | PCB Piezotronics
Model 013:Hardline, 2-conductor, 26 awg, silicon dioxide dielectric (-94 to +1400 F) (price per foot) **Not field installable**
106939-01 | aldenproducts.com - Amphenol Alden
©2024 Amphenol Alden Products | Medical Connector Solutions Home | Site Map | Terms & Conditions | Supplier Terms & Conditions | Contact Us | 1-508-427-7000
SIME0108SNC - Amphenol Air LB
EN4165 / SIM connector is modular, multifunctional and rectangular. It consists of shells and modules, which together create an integrated solution, supporting advanced signal and power requirements at a fraction of the space. Its flexibility and simplicity during design and operation, makes SIM a competitive alternative for a wide range of ...
Data Sheet EP2 SSI - Temposonics
Ingress protection 1,2 IP67 (if mating cable connector is correctly fitted) Shock test 100 g (single hit)/IEC standard 60068-2-27 Vibration test 8 g/10…2000 Hz IEC standard 60068-2-6 (resonance frequencies excluded) EMC test Electromagnetic emission according to EN 61000-6-3
P79 50/200kHz, 600W, M&M Transducer, DO - AIRMAR EMEA
Features. Depth only; 600 W of power; Dual-frequency element: 50 kHz with a 45° beamwidth for depth performance to 294 m (1000') 200 kHz with an 12° beamwidth for depth performance to 180 m (600')
APXVLL21B 43-C-I20 - Amphenol Antenna Solutions
ARRAY FREQUENCY CONNECTOR CONNECTOR TYPE RET AISG RET UID 1710-2690 MHz Y1 1-2 (2x) 4.3-10 Female Y1 RFxxxxxxxxxxx-Y1 1710-2690 MHz Y2 3-4 (2x) 4.3-10 Female Y2 RFxxxxxxxxxxx-Y2 The illustration is not shown to scale. Y1 4-Port Panel Antenna (2x) 1710-2690 MHz
ACU-I20-H12I - Amphenol Antenna Solutions
Antenna Control Unit, Internal RET set, Normal 1 to 2 RET
Mini-SMB PCB Through Hole Right Angle Jack 75 Ohm | 142146-75 - Amphenol RF
RF Connector Mini-SMB PCB Through Hole Right Angle Jack 75 Ohm. Downloads. 142146-75 PDF Customer Drawing (Size: 62 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold: Contact Material: Brass:
Crimp | aldenproducts.com
©2024 Amphenol Alden Products | Medical Connector Solutions Home | Site Map | Terms & Conditions | Supplier Terms & Conditions | Contact Us | 1-508-427-7000
Model 117B13 | PCB Piezotronics
Model 117B13:Conformal ballistics pressure sensor, 357 Magnum, 357 Maximum, 357 Remington Maximum, 38 Long Colt, 38 Short Colt, 38 Special, 380 Auto (ACP),
SMA PCB Through Hole Right Angle Jack Solder Bulkhead 50 Ohm Surface ...
RF Connector SMA PCB Through Hole Right Angle Jack Solder Bulkhead 50 Ohm Surface Mount Center Contact. Downloads. 132203-13 PDF Customer Drawing (Size: 68 kb) 132203-13 3D Model (Size: 1610 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material:
787A-IS Intrinsically Safe industrial accelerometer sensor, 100 mV/g ...
Intrinsically Safe, industrial accelerometer sensor, 100 mV/g sensitivity, ±5% sensitivity tolerance, low profile with side exit MIL-C-5015-style connector, 1/4-28 thread captive mounting screw, certified for use in Class I Division 1 and Zone 0 / Zone 1 hazardous locations. Buy This Online Now!
BNC Plug to HD-BNC Jack Adapter 75 Ohm Straight
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
Model 045M19B/M010 | PCB Piezotronics
Model 045M19B/M010:Low noise Kevlar cable,10m, 2-socket, 500°F, 7/16-27 UNS-2B plug to 2-socket, high temperature MS3106 connector w/strain relief (me Item added to your cart Main Menu
B260 50/200kHz, 1kW, w/ FB, Garmin 6-Pin, DT - AIRMAR EMEA
Features. Depth and fast-response water-temperature sensing; 1 kW of power; Dual-frequency elements: 50 kHz with a 19° beamwidth for depth performance to 762 m (2500')
AP-93 1000 Hour Salt Spray RoHS Plating | Matrix 38999 | High Power ...
AP-93 is a conductive REACH/RoHS compliant finish that outperforms Cadmium. AP-93 exceeds Olive-Drab Cadmium plating (Class W) by meeting 1000 hours of dynamic salt spray, 500 mating cycles, and meets the millivolt drop shell-to-shell conductivity of nickel (Class F).