Search Results for 10g- expansion header connector
BNC Crimp Jack RG-59 RG-62 Bulkhead Rear Mount 75 Ohm Isolated
RF Connector BNC Crimp Jack RG-59 RG-62 Bulkhead Rear Mount 75 Ohm Isolated. Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Material: Brass: Cable Type (Terminates to) RG-59, RG-62, Belden 8221, Belden 8241, Belden 9169, Belden 9204, Belden 9228, Canare LV-61S: Contact Finish:
P28996-M5 1 ⅜" Single-ended 4 Position Trunk Cable Ass - Amphenol Sine
P28996-Mxxx 1 3/8" Single-ended 4 Position Trunk Cable Assembly, Female Straight, Dual-rated, Black. Comparable to part number(s): 280-PWRM35E-M010, C04000A48M010, GKDA40-1M
AUTOMATE Type A Mini-FAKRA Quad Port PCB Through Hole Straight Plug 50 ...
RF Connector AUTOMATE Type A Mini-FAKRA Quad Port PCB Through Hole Straight Plug 50 Ohm A Code. Downloads. AUTOMATE Mini-FAKRA Type A Data Sheet (Size: 475 kb) FM4-NXSP-PCB-1 PDF Customer Drawing (Size: 335 kb) FM4-NASP-PCB-1 STP 3D Model (Size: 1815 kb )
PRODUCT DATA DRAWING REV DESCRIPTION - DCN48417 6/24 SEE PDM
connectors: smpm vita 67.3 backplane contact (3221-40071) size 12 smpm 38999 socket contact (sf3211-60153) cable: flexible .047 cable (200-70-479) shrink tubing: m23053/5 performance: impedance: 50 ohms freq. range: dc to 40.0 ghz. product data drawing table 1
DISCONTINUED - amphenol-antennas.com
Connector 1-2 3-4 Polarization XPOL XPOL Azimuth Beamwidth (avg) 65° 65° Electrical Downtilt 0-10° 0-10° Dimensions 1403 x 286 x 95 mm † Dual band antenna, dual polarisation, 4 connectors † Independent tilt on each band 0-10° / 0-10° † Manual (MET) and Remote (RET) electrical tilt options † Mounting and downtilt brackets included ...
550991D R Series RP RH CANbus - Temposonics
display (LEDs located beside connector/ cable exit) Sealing: IP 67 or IP 68 for integral cable models Sensor rod: 304L stainless steel Operating pressure: 350 bar static, 690 bar peak (5000 psi static, 10,000 psi peak) Mounting: Any orientation. Threaded flange M18 x 1.5 or 3/4 - 16 UNF-3A Typical mounting torque: 45 N-m (33 ft. - lbs.)
5920388NG - Amphenol Antenna Solutions
Connectors (2x) 8-Pin Circle Connector According to IEC 60130-9 and AISG Daisy Chain In: Male; Daisy Chain Out: Female MECHANICAL CHARACTERISTICS Dimensions (Height x Width x Depth) 2527 x 497 x 127 mm (99.4 x 19.5 x 4.9 in) Weight (excluding mounting accessory) 29 kg (63.9 lbs) Shipping Weight 33.5 kg (73.8 lbs) Radome Material Fiberglass
Amphenol Aerospace
connectors which utilize the following components: Socket, Ordnance part number 7527648 Pin, Ordnance part number 7527649 L-2121 May, 2005 Amphenol Aerospace AMPHENOL CORPORATION Amphenol Aerospace 40-60 Delaware Avenue Sidney, New York 13838-1395 www.amphenol-aerospace.com. Title: L-2121.fm
BNC Straight Plug to SMA Straight Plug RG-316 50 Ohm 500 mm
Connector 2 Part Number: 132114: Export Control Classification Number: EAR99: IP Rating: Not Rated: Impedance (Ohms) 50: Isolated: No: Low PIM: No: Mil Qualified: Not Mil Qualified: Non Magnetic: No: Panel Mounting Feature: Not Applicable: You May also be Interested in. BNC Straight Plug to SMA Straight Plug RG-316 50 Ohm 250 mm 245101-01-M0.25.
PCB Search Results (378)
For advanced search by sensor specifications or product family, please visit our Shop Sensors tool.. Do You Have Any Questions? Toll-free (in the US): 800-828-8840
FEATURES & BENEFITS - TPC Wire
EXPERTS IN CUSTOM CABLE AND ASSEMBLY SOLUTIONS • WWW.TPCWIRE.COM Speci˜cations ubject o hange. For omplete peci˜cations nd vailability, k our TPC Sles Representative r all 00-521-7935.
SMPM Straight Plug to SMPM Straight Plug 0.047 Hand Formable 50 Ohm 18 ...
Connector 1 Part Number: 925-124P-51S: Connector 2 Part Number: 925-124P-51S: Export Control Classification Number: EAR99: IP Rating: Not Rated: Impedance (Ohms) 50: Isolated: No: Low PIM: No: Mil Qualified: Not Mil Qualified: Non Magnetic: No: Panel Mounting Feature: Not Applicable: Products Related To Your Application.
1.0-2.3 Straight Receptacle Jack Round Post Press-Fit 50 Ohm
RF Connector 1.0-2.3 Straight Receptacle Jack Round Post Press-Fit 50 Ohm. Downloads. 102-912-10 PDF Customer Drawing (Size: 84 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold:
User Manual - AMPHENOL PROCOM
The fuse holders are located on the rear side next to the supply voltage connectors. On the top plate next to the fuse holders are marked the fuse specifications. To maintain the safety level, a blown fuse must be replaced by a fuse of equal size, type and value. Refer to chapter 9.1: “Spare parts”.
Model 7240C Piezoelectric accelerometer - pcb.com
3053V-120 TPE cable assembly with M3 connector, 10 ft Included 3053VM1-120 TPE cable assembly with BNC connector, 10 ft Optional 2771C In-line charge convertor IEPE powered Optional 2775B Signal conditioner Optional 6634C Signal conditioner - does not support iTEDS Optional 4990A-X OASIS 2000 computer-controlled system with 428 and/or 433 ...
10114830-10105LF | 1.25mm Wire to board | Amphenol
Amphenol is one of the leading manufacturers of MINITEK® WTB 1.25MM. Contact us today for more details of MINITEK®, part number 10114830-10105LF.
GKSPEED20-14P - High speed grou - RFS Technologies an Amphenol Company
DragonSkin Systems DragonSkin 1/2'' Cable 2 Hour Cabinet Field Installable Connectors Tools & Accessories Indoor Passive Components Visit our Dragonskin Cable website RADIAFLEX Radiating Cables 1/2" 7/8" 1-1/4" 1-5/8"
P4-BB4L15-N0 - Amphenol Antenna Solutions
Connector 1-2 3-4 5-6 7-8 9-10 11-12 12 PORTS Polarization XPOL Azimuth Beamwidth (avg) 65° 65° Electrical Downtilt 2-12° 2-12° Dimensions 1498 x 499 x 257 mm (59.0 x 19.6 x 10.1 in) ORDERING OPTIONS Select from the following ordering options ANTENNA MODEL NUMBER CONFIGURATION MOUNTING HARDWARE MOUNTING PIPE DIAMETER SHIPPING WEIGHT MOUNTING
PRO-PHY 140-180-3 dB-... - AMPHENOL PROCOM
Available with N(f), 4.3/10(f) or 7/16-DIN(f) connectors. 3 dB 90° Hybrid Couplers also known as quadrature hybrids are a passive four port device that can be used in many different modes depending on the application. It can be used as a splitter, combiner or injection of a signal into a signal path.
SS75 Medium Chirp, 600W, 0° Tilt, Navico 9-Pin, DT
Features. Depth and fast-response water-temperature sensing; 600 W of power with a maximum depth of 274 m (900') Medium frequency: 80 to 130 kHz; 24° to 16° beamwidth