Search Results for 11 rebels 2024 download
Amphenol Corporation - Financials - SEC Filings - SEC Filings Details
PDF Format Download (opens in new window) Word Format Download (opens in new window) Excel Format Download (opens in new window)
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
PRODUCT DATA DRAWING A DCN 42960 12/16 STW - SV Microwave
fed 02/28/11 rohs compliant.141 3.58.050 1.27.050 1.27.086 2.18.012 0.30 6) dia.’s on common centers to be concentric 4) cham. 1st & last threads. interpret dimensions and tolerances date approved revision history see notes sv microwave, inc. scale: 20:1 size dwg. no. any reproduction in part or as a whole
Declaration of Conformity to RoHS
ITEM # RoHS COMPLIANCE STATUS 7012-0801 YES W/ EXEMPTION 6C Signed for and on behalf of SV Microwave, Inc Monday, February 27, 2023 SV Design Engineering Department
PL18X-501-XX-2-G30连接器安装说明 - Amphenol
Step3:Crimping Copper Ring 3-1 将 ⑧内铜环从右端移动到屏蔽线下方,屏蔽线覆盖在铜环表面 3-1 Move the ⑧ inside copper ring from the right side to the side below the shield. The shield line is covered on the surface of the copper ring 3-2 取1pcs ⑦外铜环,铜环从左端安装到屏蔽线上,铜环从屏蔽线的左端开始完全覆盖,并压接在其上(规格
3651–01/03/61/63 2-Wire E&M Channel Units - Charles Industries
Section 365-101-205 3 Hereafter, in this document the designation 3651–XX will be used when referring collectively to the 3651–01, 03, 61, and 63 channel units.
023-FZ PINOUT SCALE 8X SCHEMATIC DIAGRAM - PCB
1 1 2 2 3 3 4 4 a a b b code ident. no. 52681 dwg. no. scale: sheet drawn checked engineer title unless otherwise specified tolerances are: dimensions in millimeters
EBY Electro - VC1350 Series - 3.50mm Spacing - PLUGGABLE HEADERS ...
Download Product PDF. VC1350-XX-XXX.pdf. Contains dimensional drawing, full part number and component specifications. APPROVALS: DIMENSIONAL DRAWING. N = Number of Positions. 210 Express St. Plainview, NY 11803-2423 USA Email: info@ebyelectro.com Phone: (516) 576-7777 Fax: (516) 576-1414.
SMPM VITA 67.3 Female Contact Termination | SV Microwave
SV Microwave's SMPM VITA 67.3 Female Contact Termination P/N: 8032-4025. Meet the product's resources CAD Model, Datasheet for design details.
Ampehnol All Sensors Products
Discover Amephenol All Sensors customizble ultra low pressure solutions by family.
586720004 | 10 Gb SFP+ Cable Assemblies | Amphenol
SFP+ Copper Cable Assemblies 10G, Cable Assemblies, 30 AWG, 3 meters, active, pull to release.
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
Amphenol AAO/ACAD Product Compliance - Environmental Engineering 40-60 Delaware Ave, Sidney NY 13838 Amphenol Aerospace Operations (AAO) and Commercial Air Division (ACAD)
AP-93 1000 Hour Salt Spray RoHS Plating - Amphenol Aerospace
AP-93 is a conductive REACH/RoHS compliant finish that outperforms Cadmium. AP-93 exceeds Olive-Drab Cadmium plating (Class W) by meeting 1000 hours of dynamic salt spray, 500 mating cycles, and meets the millivolt drop shell-to-shell conductivity of nickel (Class F).
698-960 / 698-960 / 1695-2690 / 1695-2690 / 1695-2690 MHz
Ordering Options Model Number Manual Electrical Tilt Antenna 5970300 Remote Electrical Tilt Antenna AISG1.1 5970300A Remote Electrical Tilt Antenna 3GPP/AISG2.0 with an MDCU RET Actuator 5970300G Remote Electrical Tilt Antenna 3GPP/AISG2.0 with an MDDU RET Actuator 5970300DG Access Ports Description (Connectors)
B60 50/200kHz, 600W, 12° Tilt, Northstar 10-Pin DT
B60 50/200kHz, 600W, 12° Tilt, Northstar 10-Pin DT. Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W
Conmutador militar Ethernet RES-SCE-8MG - amphenol-socapex.com
El conmutador militar Ethernet MIL-STD-461 RES-SCE-8MG de Amphenol Socapex es un conmutador Ethernet portátil gestionado en miniatura diseñado para soportar entornos difíciles. Con 8 puertos Gigabit, está optimizado para tamaño, peso y potencia (SWaP), por lo que es adecuado para su uso en vehículos no tripulados, comunicación en el campo de batalla, redes móviles robustas y sistemas ...
5986308NG - Amphenol Antenna Solutions
Vertical Beamwidth (-3 dB) 13.0° ± 1.0° 12.1° ± 0.8° 11.2° ± 0.8° 10.3° ± 0.9° 9.4° ± 0.9° Electrical Downtilt Range 2-12° Inter Band Isolation > 25 dB Cross-Polar Isolation > 25 dB Port-to-Port Isolation > 28 dB Upper Sidelobe Suppression Typical > 15 dB > 15 dB > 15 dB > 15 dB > 15 dB Peak to 20° > 15 dB > 15 dB > 15 dB > 15 ...
SS75 Medium Chirp, 600W, 12° Tilt, No Connector, DT
SS75 Medium Chirp, 600W, 12° Tilt, No Connector, DT
SOLDERLESS COMPRESSION MOUNT STUDY - SV Microwave
Screws Testing For this test, mounting screws were fully tightened then removed to simulate the effects of removing and placing connectors in multiple
B175 Medium Ultra-Wide Chirp, 1kW, 0° Tilt, Garmin 8-Pin, DT
Features. Depth and fast-response water-temperature sensor; 1 kW with depth tracking down to 400 m (1,300') Medium frequency: 60-100 kHz. 57° to 73° beamwidth (port/starboard)