Search Results for 11 rebels 2024 download
Assembly Instructions-C7R Amphenol BNC
279 Amphenol Corporation Tel: 800-627-7100 www.amphenolrf.com Assembly Assembly Instructions-C7R Amphenol® BNC 2-PIECE CRIMP PLUGS Step 1 Strip cable jacket, braid, and dielectric to dimensions in table above.
High Density 38999 Style Connectors - Amphenol Aerospace
The HD38999 family of connectors has over 30% more contact density than the highest density Mil-Spec 38999 connectors of similar size. This series of connectors was designed to utilize mil-specified 38999 components with the exception of the insert arrangements.
1963 - kayeinstruments.com
Kaye offers industry-leading thermal validation system for accurate monitoring and compliance in pharmaceutical and biotech industries. Discover advanced wired and wireless solutions for temperature validation.
MU 9-XP4/..., MU 9-CXP4/..., MU 9-XGP4/... - AMPHENOL PROCOM
TYPE PRODUCT NO. CELLULAR SYSTEM MOUNT VERSION; READY-TUNED MODELS (examples) MU 9-XP4/380-410 MHz: Contact for availability: TETRA BOS, Germany: Oblong mount with 4 m cable and FME-conn.
SMP Male PCB Surface Mount Connector, 4-Port, FD
Attribute name Attribute value; RF Series SMP : Gender Plug (Male)
USA - GA - Power Systems, Inc. Of Florida - temposonics.com
Request Information; en en de
Yannick Krotter - Azubi - Temposonics
Hey, ich bin Yannick und seit August 2021 Auszubildender zum Elektroniker für Geräte und Systeme bei Marktführer Temposonics! Nach dem gymnasialen Abschluss habe ich mich um diesem Ausbildungsplatz beworben und wurde recht schnell zu einem persönlichen Vorstellungsgespräch eingeladen.
Small Cell Antennas - Amphenol Antenna Solutions
8 LU2VX65X2Fwxy 2 2 4 11.3 15.1 15.7 0 0,6 0,6 25.0 x 14.0 x 9.7 (12) QUICK REFERENCE GUIDE Click any model number to SMALL CELL ANTENNAS view the full spec sheet. info@amphenol-antennas.com • www.amphenol-antennas.com 7 GEN4 PANEL ANTENNAS FIXED TILT DIRECTIONAL PANELS Height Beamwidth Total Port Count Model Number
圆管端子 - 电子 - Amphenol-gec
系列:PowerLok系列类型:圆管端子连接器类型:插座安培:300安培芯位:2芯...
Features - Amphenol Antenna Solutions
2C6U4VT360X06F wxys4 (2x) 696-960 | (6x) 1695-2700 | (4x) 3300-4200 MHz 24-Port Canister Antenna OMNI 23.9 IN FIXED TILT REV010325NA www.amphenol-antennas.com 1 of 16 Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions.
Pulse-Lok® 380839 | aldenproducts.com
Maximum Wire Gauge. NA. Housing Color
320408 | aldenproducts.com
Maximum Cable Diameter. 0.26. Housing Color
3. PACKAGING: MIL-C-39012 INSPECTION A. QUANTITY: SINGLE PACK - Amphenol RF
01-jun-11 engineer abhaya kishore material date 01-jun-11 drawn abhaya kishore finish drawing no.82-4352 item no.82-4352 part no.82-4352 notes: 1. materials and finishes: body - brass, silver plating contact - brass, gold plating insulator - ptfe 2. mechanical: a. durability: 500 cycles min. b. temperature range: -65 $ c to +165$ c 3. packaging:
main | SS164 50/200kHz, 1kW, 0° Tilt, Garmin 6-Pin, DT
SS164 50/200kHz, 1kW, 0° Tilt, Garmin 6-Pin, DT. Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W
Model HTJ356A43 Triaxial ICP® accelerometer, 10 mV/g, 500 g, 1/4-28 4 ...
Size - Height 0.47 in 11.8 mm Size - Length .0.78 in 19.8 mm Size - Width 0.47 in 11.8 mm Weight 0.20 oz 5.7 gm OPTIONAL VERSIONS Optional versions have identical specifications and accessories as listed for the standard model except where noted below. More than one option may be used. NOTES: [1]Typical. [2]Zero-based, least-squares, straight ...
자료실 등록을 원하시면 관리자에게 문의 바랍니다. > Download | 암페놀-대신전자정밀(주)
company products download news/support 암페놀-대신전자정밀(주) 사업자등록번호 : 130-81-28953 ADD : 경기도 부천시 경인로133번길 14(송내동) 대표전화 : 032-610-3800 고객상담 : 032-610-3830,3856 FAX : 032-673-2507 E-MAIL : info@amphenol.co.kr
Amphenol PCD Shenzhen
BIG DATA SERVER. POSITIONS Search All
Amphe-Lite M3 & S1 - amphenol-industrial.com
Features and Benefits For Amphe-Lite M3 Ÿ Acme threads provide coupling durability and quick-mating. Ÿ High Vibration Resistance. Ÿ High-density connectors suitable for small footprint designs. Ÿ Uses removable crimp contacts. Ÿ 100% scoop-proof shells. Ÿ Self-Locking Threaded Coupling. Ÿ 9 shell sizes and 5 Keyway options are available to eliminate mismating.
miniBOSS M22 - Amphenol Sine
Your Interconnect Solutions Expert For more inormation, contact Customer Service, +1 800 394 7732, csramphenol-sine.com 2019 Amphenol Sine Systems Corporation, 44274 Morley Drive, Clinton Township MI 48036 USA.
132136 | Amphenol Global Search | Amphenol
Downloads. 132136-12 STP 3D Model (Size: 374 kb ) 132136-12 PDF Customer Drawing (Size: 71 kb) Product Life Cycle. Part Status. Active. Product Specifications. You May also be Interested in. SMA Straight Crimp Jack Bulkhead Front Mount 1.32 mm Micro-cable 50 Ohm IP67 901-10797.