Search Results for 11 rebels torrent
P3-BBJJMMU20-I0 - Amphenol Antenna Solutions
Cross Polar Discrimination Over Sector dB 11 13.7 11 6 2 2 Cross Polar Discrimination (XPD) at Mechanical Boresight (0°) dB 19 24 24 25 19.7 18 Maximum Effective Power Per Port Watts 400 W Cross Polar Isolation dB 25 Interband Isolation dB 30 Specifications follow BASTA guidelines.
C:Documents and Settingsgary.TESTUM-WS01.000My DocumentsGarry'sconnex ...
Title: C:Documents and Settingsgary.TESTUM-WS01.000My DocumentsGarry'sconnex opseller_folder_3 107.dwg Author: gary Created Date: 5/19/2003 9:11:31 PM
TN-18 Introduction to Air Blast Measurements - Part III - PCB
11 (see back page) shows the field application of a “check” transducer. An operational transducer is mounted per the manufacturer’s specifications in a hole dimensioned deep enough to prevent the transducer from making contact. If necessary, a small weep-hole can be drilled into the hole from the back surface of the plate to assure that ...
Mobile Networks | Markets | Amphenol
FCI Basics Millipacs® is a 2.00mm modular, BTB & CTB Interconnection System in Hard Metric (HM) configuration designed in accordance with IEC 917, IEC 61076- 4-101, and Telcordia GR-1217-CORE standards.
Home | Amphenol Network Solutions
Amphenol Network Solutions is a leading provider of innovative connectivity solutions for MSO, OEM, MTU and Hyperscale Data Centers and Telecommunication networks. Explore our wide range of high-performance products, including fiber optic distribution, power distribution, cable management solutions, cable enclosures, optical passives, and network racks.
Website Registration - amphenol-ns.com
Your shopping cart is empty. Product Qty Amount; From: Until:
Website Registration - amphenol-ns.com
Your shopping cart is empty. Product Qty Amount; From: Until:
MA145UV01 - amphenol-antennas.com
- MA145UV01 - MA145UV01 MOBILE BODY MOUNT ANTENNA 872 - 960 MHz MA145UV01 serie TURBO is a concept antenna using new technology and materials allowing ease of installation on the car, complete versability and
BMR12-D-B1 - Amphenol Antenna Solutions
Max Wind Loading Area m2 (ft2) 1.04 (11.2) Survival Wind Speed / Rated Wind Speed km/h (mph) 225 (140) Wind Speed / Rated Wind Speed Comment --- See Notes * Connector Type --- (1x) N Female at Bottom Radiating Element Material --- Aluminum Element Housing Material --- Fiberglass Lightning Protection --- Top Rod Grounded to Base Mount
MA170UX00 - amphenol-antennas.com
- MA170UX00 - MA170UX00 DUAL BAND BODY MOUNT ANTENNA MA170UX00 is a MILLENIUM serie antenna. Its esthetic design assures visual discretion for both mobile and fixed
MA122KP00 - amphenol-antennas.com
- MA122KP00 - MA122H00 MAGNETIC MOUNT ANTENNA Type Lambda/4 Frequency (MHz) 144 .....300 VSWR < 1,35 at the tuning frequency Gain (dB) 0 Impedance (Ohms) 50
B RTS014*3SHECxx A1 - Amphenol Sine
2.2 11.3 33.5 REF RTS014*3SHECx 4-3.1 23.2 28.8 MASTER KEYWAY SEALING PLUGS CAN BE PURCHASED SEPARATELY. Amphenol Sine Systems 44724 Morle rive, Clinton Tonship, MI 48036 SA wwwamphenolsinecom 092021 Crimp Contacts, 1403 Insert Arrangement, Machined Part Number AWG Wire Range (mm²) For Use w Endcap Plating
Actisense NGT-1-USB Interface for NMEA2000 Networks - Gemeco
Easily connect your PC to an NMEA2000 network with the Actisense NGT-1-USB. Reliable, fully isolated, perfect for chartplotting & diagnostics. Buy at Gemeco.
SENSOR SELECTOR GUIDE - Temposonics
50 g (11 ms) at 1000 shocks per axis Vibration test IEC 60068-2-64 20 g (r.m.s.) Ø 10 mm pressure pipe (10…2000 Hz) 15 g (r.m.s.) Ø 7 mm pressure pipe (10…2000 Hz) – excluding resonant frequencies EMC For more information see data sheet Design Stroke length 50…5000 mm Electrical connection Operating voltage +12/24 VDC (8…32 VDC)
News | Amphenol Ionix - Ionix Systems
Ionix Systems Ltd (an Amphenol® Company) is delighted to receive the award for Rolls-Royce Supplier of the Year 2021 from Dr. Sebastian Resch & Warrick Matthews at the Rolls-Royce Global Supplier Awards virtual event. Ionix thanks the teams in both the UK and Estonia locations for their ongoing hard work, continuing to achieve class-leading quality, cost & delivery performance!
PCB Piezotronics | Measure vibration, pressure, force, and more
..l!ew-a 999t-S89-9LL :xe4 LOOO-Þ99-9LL ÊÞOÞL AN 'enueny uapleM Nouvuatn ost .oul 'droo god 40 >vewapeJ1 e s! @d01 .aogou *'noqum suogeouoads aôueqo a,uas9J am 'WêWêAOJdU! pnp0Jd *'uasuoo go
Website Registration - amphenol-ns.com
Your shopping cart is empty. Product Qty Amount; From: Until:
Marine Antennas CXL 1090-1 - AMPHENOL PROCOM
The CXL 1090-1 is a 0 dBd, vertically polarized, omnidirectional rod-type base station and marine antenna covering the 1090 MHz band. The 1” revolving nut mounting system is standard throughout the base station and maritime sector.
Website Registration - amphenol-ns.com
Your shopping cart is empty. Product Qty Amount; From: Until:
Whip Antennas MP-G-S/150/450/FQ whip - amphenolprocom.com
Approx. 0.05 kg / 0.11 lb. Mounting: On the ProFin G1 mount and ProFin G2 mount: Ordering Designations. Model Product No. MP-G-S/150/450/FQ/FQ whip: 132000224: Add to quote: Accessories; DIPX 225/330-FME (optional) * 200000670: Add to quote: FME(f)-SMA(f) adaptor (optional) * 662000037: