Search Results for 11 rebels torrent
NTC Type SA - amphenol-sensors.com
RL1005-5744-103-SA 10000 0.11 2.79 0.13 3.30 0.10 2.54 26 1.0 10 Options • Coated with fluid bed epoxy, e.g., “SC” suffix • Tape and reel, e.g. ,“SR” suffix • Coated and T&R, e.g. ,“SCR” suffix • Other resistances in the range of 1 kW to 10W ...
Sensors for Healthcare
Applications • Chemical analyzers • Dialysis • Catheters • Anesthesia • Respiratory • Thermometry • Pressure monitoring • Neonatal • Hypodermic needle
Vezetőségünk - Amphenol
Vezetőink továbbra is elkötelezett a közös felelősségünk mellett, hogy értéket teremtsünk ügyfeleink, alkalmazottaink és részvényeseink számára, miközben minimálisra csökkentjük a környezetre gyakorolt negatív hatásunkat, és jó hatással legyünk a környezetünkben élő közösségekre. 22 vezetőnk közül hatan az Egyesült Államokon kívül születtek, négyen ...
LUTZE, INC.
LUTZE, INC. STANDARD TERMS AND CONDITIONS OF SALE 3 LUTZE, Inc 13330 South Ridge Dr. Charlotte, North Carolina, 28273 USA Phone 704-504-0222 Fax 704-504-0223 www.lutze.com
CABLE CONSTRUCTION costruzione cavo - el-cab.com.pl
28/11/2016 0 TT Manufacturing requirements emissione UE directive 2011/65/UE Restriction of the use of Hazardous Substances (RoHS) EC Low Voltage Directive 2014/35/EU and CE Marking Directive 93/68/EEC Flame retardant according to : FT2 CSA, IEC 60332‐1 Fire behaviour (comportamento ...
NPX1 NovaSensor Sensors
General Operating Temperature-40°F to 257°F (-40°C to 125°C) Storage Temperature-67°F to 257°F (-55°C to 125°C) Battery Supply Voltage 2.1 to 3.6 V (3.0 V typical)
Sensors for Healthcare
Applications • Chemical analyzers • Dialysis • Catheters • Anesthesia • Respiratory • Thermometry • Pressure monitoring • Neonatal • Hypodermic needle
Amphenol
Page 2 of 11 Protimeter Speedy March 2014 Moisture Test Procedure for Standard Size Speedy A standard size speedy is shown in the photograph to the left. The moisture test procedure is simple to follow and takes a just few minutes for most materials. However, to ensure accurate and consistent results the procedure should be followed precisely.
Temposonics
I 2 I Temposonics® ER Start / Stop Data Sheet MEASURING TECHNOLOGY The absolute, linear position sensors provided by MTS Sensors rely on the company’s proprietary Temposonics® magnetostrictive techno- logy, which can determine position with a high level of precision
Modus W Series - amphenol-sensors.com
11 to 32 VDC (See diagram for maximum loop resistance) Output Two-wire/4 to 20 mA output Protected against reversal of polarity. Output limited to approximately 3.85 mA at low end of span and approximately 25 mA at upper end of span. Standard Pressure Ranges for Modus W Series Pressure Code Differential Pressure Range, psid Operating Static ...
TERP-E-6000-50W - Broadband Low - RFS Technologies an Amphenol Company
RFS Technologies designs and manufactures premium-quality cable and antenna solutions for wireless, public safety, distributed antenna system (DAS) and other telecom markets in North America. As an Amphenol company, we’re part of a global powerhouse in high-technology, interconnect, sensor and antenna solutions that’s enabling the electronics revolution across almost every industry.
NEXUS
d c b a d c b a 8 7 6 5 4 3 2 1 ap-186 cap-186 this document contains proprietary infor-mation of nexus,incorporated and such information may not be disclosed to others
TECHNICAL FEATURES - rfstechnologies.com
additional assemblies - 1 pair sm fiber length, ft model number 10 hbf058-08u1s1-10fs 20 hbf058-08u1s1-20fs 30 hbf058-08u1s1-30fs 40 hbf058-08u1s1-40fs
Ardent Concepts
Ardent Concepts 4110-1674 test socket 0.50 mm pitch Measurement and Model Results prepared by Gert Hohenwarter 10/27/2010 GateWave Northern, Inc. 1
SIM3E0108SCF - Amphenol Air LB
Module With straight PCB contacts Socket With peripheral sealing Contacts #8 Tin-plated without Lead (RoHS) Polarization C Serie3
Amphenol
Summary / Übersicht / Sommaire 1 Serie 1331/1332 How to order / Bestellschlüssel / Référence 2 - 3 Technical characteristics / Technische Beschreibung / Caractéristiques techniques 4 Generalities / Allgemeines / Généralités 5 - 6 Arrangements / Polbilder / Arrangements 7 - 11 Shells / Gehäuse / Boitiers 12 - 15 Bulkhead / Schottdurchführungen / Traversée de cloison 16
Amphenol
Page 2 of 11 Protimeter Speedy March 2014 Moisture Test Procedure for Standard Size Speedy A standard size speedy is shown in the photograph to the left. The moisture test procedure is simple to follow and takes a just few minutes for most materials. However, to ensure accurate and consistent results the procedure should be followed precisely.
Thermometrics NTC Cryogenics Thermistors - amphenol-sensors.com
.11 in (2.8 mm) maximum 1.5 in (38 mm) minimum AWG #27 .014 in (0.35 mm) silver Figure 1. Title: Thermometrics NTC Cryogenics Thermistors Author: GE Subject: All Cryogenic Type Thermistor probes are designed for use in the range of 77°F (room temperature) to -320.8°F (the boiling point of Liquid Nitrogen) (25°C to -196°C).