Search Results for 11 rebels torrent
PRODUCT DATA DRAWING C DCN 42960 12/16 STW - SV Microwave
c dcn 42960 12/16 stw checked: approved: drawn: stw 02/28/11 stw 02/28/11 fed 02/28/11 rohs compliant recommended mounting hole 2.29.004±.001 ±.001 0.10±0.03
8934-6006SFPDD - svmicrowave.com
www.svmicrowave.com 52+6&203/,$17. Title: 8934-6006SFPDD.cad Author: VINCEJ Created Date: 10/2/2002 11:56:35 AM
Model 682A00 | PCB Piezotronics
Model 682A00:Enclosure, 10" x 8" x 6", NEMA-4X, for housing DIN rail mount modules includes 15 cord grips
High Power Connector Series - amphenol.co.jp
10 RHINO 38999 SERIES RHINO 38999 SERIES 11 Crimp contact chart Plugs – table of styles Rhino 38999 crimp contact chart Plugs – table of styles WPTV-06 A style Page 12 WPTV-06Contact B style Page 16 WPTV-06 C style Page 17 Rhino 38999 connectors may be terminated to many cable brands including Axon, Habia, Huber+Suhner, Prysmian and
RaptorLink 64X50 SOSA Ethernet Switch - amphenol-aerospace.com
VITA46.11 Tier 1 compliant IPMI solutionfor sensor, link state, health, BIT, and other reporting to chassis managers. It also supports redundant IPMB interfaces and IPMB fast modes. FEATURES • Dual 32-channel Ethernet switch chips, capable of speeds up to 50G
Marine Antennas MA 160-Ex - AMPHENOL PROCOM
On 1" RG (G1" - 11) threaded water pipe or on optional mounting brackets (see accessories ) ATEX Marking: II 3G Ex nA IIC T6: Environmental; Operating temperature range-30 °C to +60 °C: Survival Wind Speed: 200 km/h: Ingress Protection: IP66: Ordering Designations. Model Product No. Description Frequency; MA 160-Ex/157: 115000035: 154 - 160 MHz:
Amphenol Assembletech
Applications 1. Data center & Networking Equipment 2. Servers/Storage Devices 3. High Performance Computing (HPC) 4. Switches/Routers
www.pcb.com
Created Date: 11/12/2008 8:59:07 AM
Model 355B04 | PCB Piezotronics
Model 355B04:Ring-style, high sensitivity, ceramic shear ICP® accel., 1 V/g, 1 to 10k Hz, 10-32 side conn.
d:michelle zhangpdf95-820-109-xxx - Amphenol RF
Title: d:michelle zhangpdf95-820-109-xxx.ps Created Date: 6/24/2019 11:41:54 AM
PCB Piezotronics | Measure vibration, pressure, force, and more
Created Date: 11/26/2007 4:38:14 PM
Charge converter - wilcoxon.com
ote e to contno proce proeent, peccaton are bect to cane tot notce. docent cleared or pblc releae. Wilcoxon Sensing Technologies 5 rore re rederck, 2101
Quality Management System Certificate - AMPHENOL PROCOM
Date of issue: 2020-11-12 Valid until: 2023-11-10 FIT no. 120-23882 This certificate is a translation and replaces certificate no. FC-9001-04688 issued 2018-08-29. This certificate was first approved by FORCE Certification A/S on 2014-11-10. Validity of this certificate can be checked via www.forcecertification.com.
d:pdfc925-196j-51pt - Amphenol RF
20+0.11 2±093 L) Title: d:pdfc925-196j-51pt.ps Created Date: 11/25/2019 1:36:14 PM ...
REVISIONS - amphenol-sine.com
11.7–0.5 notes: unless otherwise specified 1. material: copper alloy 2. plating: see part number chart 3. contact size: 12 4. specifications: 4.1 current rating: 25 amps 4.2 contact millivolt drop: 100 millivolt drop @ 25 amp test current. 4.3 rohs compliant 5. recommended wire range: 12 - 14 awg (4.0 - 2.0mm†)
SGX - SGX Sensortech Sensor
Head office. Switzerland, Courtils 1, 2035 Corcelles-Cormondreche +41 (0) 32 732 16 70. contact@sgxsensortech.com
Model 356A71 | PCB Piezotronics
Model 356A71:Triaxial, miniature (23 gm) charge output accel., 10 pC/g, 5k Hz, (3) 10-32 conn.
Model 037P20 | PCB Piezotronics
Lead Time for 11-20 is 4 Wks. Product Description; Specifications; Documents & Downloads; 10-conductor, 28 awg (40/44), shielded, polyurethane cable, 20-ft, 9-socket plug to pigtails, labeled for single ended triax series 3713. Cable assembly consists of the following components: Model 037 cabling
ACU-I20-B6 - amphenol-antennas.com
Antenna Control Unit , Internal RET Set Features • Field replaceable • Compliant with AISG v2.0 and 3GPP • 2x8 Pin Connector Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions.
Benefits & Applications for Medium Voltage Cable - TPC Wire
Medium voltage cable provides a reliable power source in the event of unpredictable power outage situations, power distribution to isolated areas and any application ranging from 5kV up to 35Kv. To ensure that your cable lasts, choose a durable medium voltage cable with excellent flexibility. In addition to flexibility, the cable you choose should include a variety of benefits that will reduce ...