Search Results for 11 rebels torrent
SMB PCB Through Hole Straight Plug 50 Ohm Surface Mount Center Contact
142134-11 PDF Customer Drawing (Size: 33 kb) 142134-11 STP 3D Model (Size: 310 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: SMB6251B1-002-3GT30G-50: Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold: Contact Material:
36-Port Antenna - Amphenol Antenna Solutions
Connector 1-2 3-4 5-6 7-8 9-10 11-12 Polarization XPOL XPOL XPOL XPOL XPOL XPOL Azimuth Beamwidth (avg) 65° 65° 65° 65° 65° 65° Electrical Downtilt 2-12° 2-12° 2-12° 2-12° 2-12° 2-12° Dimensions 3053 x Ø750 mm
SHRD54 Concealment Shrouds - charlesindustries.com
SHRD54 Concealment Shrouds Pad Mount Shrouds for Remote Radio Heads INNOVATIVE ENCLOSED SOLUTIONS™ Charles Industries, Ltd. Phone: (847) 806-6300 Fax: (847) 806-6231 Web: www.charlesindustries.com
F F E E D D - Amphenol Sine
1 1 2 2 3 3 4 4 5 5 6 6 a a b b c c d d e e f f sheet third angle without the prior written consent of the owner ltd.. no part thereof may be reproduced and used
htp-65-b-d-514-f | Amphenol Global Search | Amphenol
75P Clamp was designed as a one-for-one replacement to outperform industry-standard metal clamps (i.e. AS21919). Featuring benefits such as a locking feature, butterfly stacking, weight savings, durable PEEK polymer band material, and multiple cushion material options that are non-conductive and non-corrosive, a versatile solution for anyone looking to reduce weight and installation time.
Telaire T8000-R Series CO2 and Temperature Sensor with Relay
Title: Telaire T8000-R Series CO2 and Temperature Sensor with Relay Author: Amphenol Advanced Sensors Subject: Telaire Ventostat 8000 Series User Instructions
D38999 SERIES III - STYLE PCB CONNECTORS - Amphenol Aerospace
Joe Ryder (Aluminum) • Of˜ce: +1 (607) 563-5001 • Email: jryder@amphenol-aao.com Brian Antalek (Composite, Steel)• Of˜ce: +1 (607) 563-5018 • Email: bantalek@amphenol-aao.com amphenol-aerospace.com • amphenolmao.com 2. Shell Style 02 Box Mount Receptacle 12 Box Mount Receptacle Clinch Nuts 13 Box Mount with Metric Clinch Nuts 00 Wall Mount Receptacle
www.pctel.com
We would like to show you a description here but the site won’t allow us.
www.pctel.com
We would like to show you a description here but the site won’t allow us.
Model 012A10 | PCB Piezotronics
Lead Time for 11-25 is 3 Wks. Product Description; Specifications; Documents & Downloads; Low-cost, black coaxial cable (RG58/U), 10-ft, BNC plug to BNC plug. Cable assembly consists of the following components: Model 012 cabling Model AC connectors. Specification Notes. English: SI:
Amphenol CO-058SMAX200-007.5 SMA Male to SMA Male (RG58) 50 Ohm Coaxial ...
Buy 7.5ft Amphenol CO-058SMAX200-007.5 Cables Factory-Direct: RG58 SMA Coaxial Cable Assemblies by Amphenol combine 50 Ohm RG58 coax cable with pre-terminated SMA Male connectors for a reliable low-loss interface with your RF equipment. Performance beyond 4 GHz is guaranteed with our 95% Tinned Copper Shielded MIL-C-17 type RG58C/U coax. Each Cables on Demand RG58 coax jumper includes ...
Whip Antennas GF 401/... - AMPHENOL PROCOM
Approx. 280 mm / 11.02 in. Weight: Approx. 0.065 kg / 0.14 lb. Mounting: On car windows with silicone glue (52 mm x 47 mm obstruction-free mounting area required) Glass Thickness: 2.5 - 7 mm / 0.10 - 0.28 in. Ordering Designations. Model Product No. Frequency; GF 401/s: 130001117: 380 ... 410 MHz: Add to quote: GF 401/l: 130001115:
B A1 - Amphenol Sine
1 11/16-18 unef thread 47.6 main polarizing keyway 2.6 Ø43.08±0.12 41.45 +0.2-0 recommended panel mounting hole recommended panel thickness:1.6 to 4.7mm size 16 contact (31 places) 6 Ø40.1 110°ref 110°ref Ø50.8 tommy backshell ring adapter-blue ref:hdp24-24-31se-l017 duramate--contact size min. insul o.d. typical wire range max. insul
USB Connectors | Products - Amphenol
The Amphenol Socapex USB3 Amplifier extends USB3 connections up to 11 meters, offering exceptional reach, versatile compatibility, and tailored length options for applications in C5ISR, battlefield communications, and naval environments. With enhanced EMI protection, IP68 sealing, and robust durability, it ensures reliable performance in ...
METRIC 8 CHANNEL, 2.54mm PITCH, RIGHT ANGLE TERMINATE-R CABLE ASSEMBLY ...
2.55 ground contacts bolt circle dia typical 10.12 x.xx = d c b a a c d 8 7 6 5 4 3 2 1 8 7 6 5 4 3 2 angles: 3 ardent concepts, inc. is prohibited. proprietary and confidential
SMA Cable Assemblies - Amphenol RF
Amphenol RF offers a full range of SMA Cable Assemblies designed for radio frequency applications. SMA Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs.
www.pctel.com
We would like to show you a description here but the site won’t allow us.
Features Archives - Page 2 of 11 - Amphenol Broadband Solutions
Skip to main content. Products; Solutions; Company. News; Events; Media; Fiber 101 Training; Certifications
SGX - SGX Sensortech Sensor
Head office. Switzerland, Courtils 1, 2035 Corcelles-Cormondreche +41 (0) 32 732 16 70. contact@sgxsensortech.com