Search Results for 11-0493-01 open
Door Explorer & Door Sensor Pro - marport.com
Door Explorer . and . Door Sensor Pro sensors are part of a new generation of Marport sensors. They send the spread distance between the doors and clumps, depth, pitch, roll,
443-00 and 443-01 Term Sets - charlesindustries.com
443-00 443-01 Figure 4. Option Locations Note: If the associated trunk circuit has an external capacitor, it must be removed and the term set capacitor used instead. However, when using a tie trunk circuit to open and close the B and D leads, open the S2 option in the term set and insert the required capacitance in the external circuit.
NovaSensor PT898 Pressure and Temperature Die
NovaSensor PT898 Pressure and Temperature Die
SK Socket Series Catalog High Speed | Compression Mount
01 (standard) SK 1932 BG 10 01 More Information For questions please contact us: Phone: (603)474-1760 E-mail: info@ardentconcepts.com Technical: support@ardentconcepts.com Amphenol Ardent Concepts 4 Merrill Industrial Ave Hampton, NH 03842 Ordering InformationOrdering Information Related Products
ROHS COMPLIANT PRODUCT DATA DRAWING D DCN 40918 11/14 STW DATE APPROVED
d dcn 40918 11/14 stw.2005±.0005 5.09±0.01.240±.001 6.10±0.03.200±.002 5.08±0.05.050±.001 1.27±0.03 recommended mounting hole rp 9.32.090±.001 2.29±0.03 ±.003 3.81 panel ±0.08.199 5.05.150.367.230 5.84 ... 11/6/2014 8:04:00 am ...
Amphenol Aerospace
Slide rear insulator on Expander Tool Amphenol P/N 11-10136, or locally fabricated equivalent. 2. Slide tool over inner pin contact. ... 21-33101-37 5M2869-001 3 M22520/2-01 M22520/2-31 M22520/5-01 M22520/10-01 M22520/5-05 M22520/10-07 B B MIL-I-81969/14-06 or DANIELS DRK-264-8 or AMPHENOL 11-9170 CONTACT REMOVAL FROM THE CONNECTOR
D-DF - Amphenol CS
D-DF CHARACTERISTICS DESCRIPTION APPLICATIONS D-Sub connectors - Screw-machined Contacts D-DF / E18 FIXED MACHINED CONTACT CONNECTOR Amphenol’s D and DF series
M9516 Series - amphenol-aerospace.com
Shock: Saw-tooth, 40 g peak, 11 ms. Vibration: Figure 514.5C-17. General minimum integrity exposure. (1 hour per axis) Salt Fog Method 509.5 Reliability 150,000 hours, calculated per MIL-STD-217F at +50°C at wedge lock edge, Ground Mobile Environmental Stress Screening (ESS) Including random vibration and thermal cycles is also available.
Amphenol Pcd
each wire size and must be used with M22520/2-01 tool frame for best results when crimping M2000 (M24308) Series con-tacts. M81969/39-01 (M2000-107689) One end of this tool is used to insert contacts into M2000 (M24308) Series connectors. The other end is used to extract contacts. This is accomplished by sliding the extraction tip
PwrBlade+™ Connector System - Amphenol CS
GS-01-001 5.0 REQUIREMENTS ... 20 millivolts DC max open circuit volatge. b) Test Current – Not to exceed 100 milliamps. ... 7 of 11 J AUTHORIZED BY DATE RAINBOW ZHAN 23 FEB, 17 CLASSIFICATION UNRESTRICTED This document is the property of and embodies CONFIDENTIAL and PROPRIETARY information of FCI. No part of the information shown on the ...
Low-Current 20/20 GMT Series Fuse Panels - Amphenol Broadband Solutions
Power :: Models 06004-01 & 06004-11 Installation Guide 4 Electrical Interface: Specifications: Operating voltages, nominal -24 VDC to -48 VDC Current capacity 06004-01 20A per bus (40A total for both buses), max. with 20A ceramic input fuse (Type ABC) 06004-11 15A per bus (30A total for both buses), max. with 20A ceramic input fuse (Type ABC)
8448001 | Amphenol Global Search | Amphenol
ATT-12-00 Hand Crimp Tool - Size 12, 12AWG ATT-12-01 Hand Crimp Tool - Size 12, 10AWG A Series™ - Contact Size 12 Options (Works with: AHD-6, ATP, ATHD, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10/2023 ...
Table of Contents - Amphenol CS
2 of 11 B AUTHORIZED BY DATE S.Watanabe 01/15/ ... Open circuit voltage : Less than A.C.20mV 3) Test current : Less than A.C.20mA 1) Initial value
NUMBER TYPE PRODUCT SPECIFICATION - Amphenol CS
GS-01-001 1.0 OBJECTIVE This specification defines the performance, test, and quality and reliability requirements of the press-fit AirMax ... a. Test voltage: 20 mV maximum open circuit b. Test current: 100 mA maximum c. Number of readings: 500 minimum 5.2 Insulation Resistance ... 5 of 11 F AirMax VS AUTHORIZED BY DATE
Temposonics
Stroke length 50…3000 mm (1.97…118.11 in.) Mechanical mounting Mounting position Any Mounting instruction Please consult the technical drawings and the operation manual (document number: 551890) Electrical connection Connection type Cable outlet Operating voltage +24 VDC (−15 / +20 %); UL recognition requires an approved power supply with ...
CABLE ASSEMBLY INSTRUCTIONS - amphenolrf.com
MHD,CAI.f 11/27/01 5:45 PM Page 195. Created Date: 4/20/2012 11:01:56 AM ...
ROHS COMPLIANT PRODUCT DATA DRAWING DESCRIPTION 01 PRELIMINARY 12/11 ...
01 preliminary 12/11 fed - rel. nrn 40674 06/13/16 stw checked: approved: drawn: stw 06/13/16 jmc 06/10/16 fed 12/20/11 rohs compliant.312 7.92 hex.685 17.40.300 7.62.230 5.84 any reproduction in part or as a whole interpret dimensions and tolerances date approved revision history description outer contact: gold per astm b488, type i see notes
V17-001-01-A0 - amphenol-antennas.com
V17-001-01-A0-E APM40-VEN Elevation Tilt Mounting Kit Included 50-110 mm (2.0-4.3 in) 8.5 kg (19 lbs) ... (11.8) Width mm (in) 299 (11.8) Depth mm (in) 294 (11.6) Net Weight - Antenna Only kg (lbs) 3.3 (7.3) Net Weight - Mounting Hardware Only kg (lbs) 1.8 (4.0) Wind Load Rated at 160 km/h (99 mph) Front N (lbf) 33 (7.4)
ExaMAX Connector System - Amphenol CS
- EL-2014-01-014, EL-2014-01-037 - EL-2013-12-014 and EL-2015-01-044A additional current rating test to support values in section 6.4 4.5 Safety Agency Approvals - UL File Number: E66906 5.0 Requirements 5.1 Qualification Connectors furnished under this specification shall be capable of meeting the qualification test