Search Results for 11-0493-01 open
KAYE - Thermal Validation System & Environmental Monitoring
Kaye products are designed to meet the most demanding requirements for process measurement, thermal validation systems, and environmental monitoring.
Cable Probe Temperature Sensors
Thermal Equilibrium Temperature vs. Resistance Tables JS5514 and JS5515 Temp R nom R min R max R Tol R Tol T Tol T Tol °C /W /- % /+ % /+ °C /- °C 0 32640 31288 34019 -4.14 4.23 0.81 -0.83
Website Registration - amphenol-ns.com
Your shopping cart is empty. Product Qty Amount; From: Until:
Thermal Overcurrent Circuit Breaker 1140-
to IEC 60068-2-11, test Ka Humidity 240 hours at 95 % RH to IEC 60068-2-78, test Cab Mass approx. 10 g Standard current ratings and typical internal resistance values Type No. 1140 single pole thermal circuit breaker Mounting E2integral mounting F1 snap-in panel ... +.01 2 d a inch.031
www.airmar-emea.com
{"uri":"https://www.airmar-emea.com/api/v2/products/494dbd90-7a86-4257-bae2-ac3700ebd0be","id":"494dbd90-7a86-4257-bae2-ac3700ebd0be","productNumber":"B175C-20-M-10F ...
35400131000 - Amphenol Air LB
35400131000 - Amphenol Air LB ... Adapter ABS2225
Multimedia 2018/19 - el-cab.com.pl
LCM 606 with 2x BNC/AMP MB-2-065-01 2 x Camera/video input // Protection class IP 54 Technical Data 400 x 234 300 cd/m² 10 - 36V DC-30 °C~ +85 °C 2 x BNC / AMP 160,5 x 111,4 x 18 mm Monitor LCM 706F 7-inch LCD built-in monitor for connecting up to two cameras or video inputs. LCM 706FS with 2x BNC/AMP MB-2-070-05 150 mm adapter cable
Cable Probe Temperature Sensors
Thermal Equilibrium Temperature vs. Resistance Tables JS5514 and JS5515 Temp R nom R min R max R Tol R Tol T Tol T Tol °C /W /- % /+ % /+ °C /- °C 0 32640 31288 34019 -4.14 4.23 0.81 -0.83
NovaSensor NPI-19 Series Digital Pressure Sensors I2C
2Digital Pressure Sensor I C | 5 Parameter Symbol Min. Typ. Max. Units SCL clock frequency f FCL 100 400 kHz Start condition hold time relative to SCL edge tHDSTA 0.1 µS Minimum SCL clock low width 1) t LOW 0.6 µS Minimum SCL clock high width 1) t HIGH 0.6 µS Start condition setup time relative to SCL edge t SUSTA 0.1 µS Data hold time on SDA relative to SCL edge tHDDAT 0 µS
Website Registration - amphenol-ns.com
Your shopping cart is empty. Product Qty Amount; From: Until:
TECHNICAL FEATURES - rfstechnologies.com
FR-N-6SM-01-40F REV : C REV DATE : 27 Apr 2021 www.rfstechnologies.com All values nominal unless tolerances provided; information contained in the present datasheet is subject to confirmation at time of ordering
Website Registration - amphenol-ns.com
Your shopping cart is empty. Product Qty Amount; From: Until:
M135 Medium Chirp, 1kW, Furuno 10-Pin, DO - ecomm.gemeco.com
Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W; Mix and Match CHIRP Cables; Transducer Identification. B744V/VL Newer Version
SS164 50/200kHz, 1kW, 0° Tilt, Garmin 8-Pin, DT
Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W; Mix and Match CHIRP Cables; Transducer Identification. B744V/VL Newer Version
Home - XMA
Omni Spectra' Low Frequency Thread-in Terminations SERVING THE MIL/AERO AND TELECOM MARKETS, ONE CONNECTION AT A TIME QUICK FACTS ABOUT THIS PRODUCT
B175 Low Chirp, 1kW, 0° Tilt, Humminbird 14-Pin, DT
Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W; Mix and Match CHIRP Cables; Transducer Identification. B744V/VL Newer Version
SS175 Medium Chirp, 1kW, 0° Tilt, Humminbird #9, DT
SS175 Medium Chirp, 1kW, 0° Tilt, Humminbird #9, DT. Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W
Pipe Clip Temperature Sensors
3 Specifications Part Number Contact tab width / mm Pipe dimension /mm Clip Type Resistance at (Tref) B (25/85) / K JS3227A 4.8 13 Front 10,000 (25)
Website Registration - amphenol-ns.com
Your shopping cart is empty. Product Qty Amount; From: Until:
Website Registration - amphenol-ns.com
Your shopping cart is empty. Product Qty Amount; From: Until: