Search Results for 11-0493-01 open
SIM2B20A000 - Amphenol Air LB
The EN4165 / SIM Monomodule Series (ARINC 809) connector is a mono modular, push-pull connector that is ideal for In-Flight Entertainment Systems, Cabin Service Systems, and other interconnect system requirements.
HB078-13U3S6-290J Connectors, 290 ft - rfstechnologies.com
ADDITIONAL ASSEMBLY LENGTHS Length (ft) Model Number 10 HB078-13U3S6-10J 20 HB078-13U3S6-20J 30 HB078-13U3S6-30J 40 HB078-13U3S6-40J 50 HB078-13U3S6-50J
Plug monomodule With standard protection cap Polarization C
Military & Commercial Aerospace specification for rectangular modular connectors; Fully qualified and compliant with ARINC 809 specifications; Tested and qualified per EN4165 Seri
Telaire T5100-LED Series - amphenol-sensors.com
1.01 25.69 T5100 standard enclosure Accessories Enclosure Specifications T1508 Aspiration Box for Duct Mounting The Model 1508 is designed for in-duct sampling of CO 2 concentrations at flow rates greater than 400 fpm. Clear cover allows for observation of the sensor. They will accommodate any of the T5100 series, and can be used for
Cool boxes and accessories - el-cab.com.pl
2 3 TM Company – New marketing concept TM – Company The owner-run family business TM Technischer Gerätebau GmbH was originally developed from an electrical wholesalers which still
Thermometrics Duct Sensor - amphenol-sensors.com
Title: Thermometrics Duct Sensor Author: Amphenol Advanced Sensors Subject: Thermometric s duct sensors are used to measure the temperature of the air that is emitted from the air ducts in automobiles.
Telaire Air Quality Sensors
4 Miniature CO 2 Modules for OEM Integration T6700 Series The new T6700 Series is a miniature NDIR CO2 sensor that has accuracy and reliability of many larger
Long flanged Receptacle monomodule With nut plate Polarization C
Military & Commercial Aerospace specification for rectangular modular connectors; Fully qualified and compliant with ARINC 809 specifications; Tested and qualified per EN4165 Seri
Long flanged Receptacle monomodule With non conductive panel sealing ...
Military & Commercial Aerospace specification for rectangular modular connectors; Fully qualified and compliant with ARINC 809 specifications; Tested and qualified per EN4165 Seri
SSI Technologies Application Note PS-AN6 MediaGauge (Model MG1-9V ...
LCD Resolution (30 PSI) 0.01 LCD Resolution (100, 200,500PSI) 0.1 LCD Resolution (1000,3000,5000 PSI) 1 Proof Pressure 3 X Full Scale Burst Pressure 10 X Full Scale or 15,000 PSI whichever is less Operating Temperature Range -10° to 60°C (14° to 140°F) Storage Temperature Range -20° to 85°C (-4°to 185°F) Tested Conditions
NovaSensor NPI-19 Series Digital Pressure Sensors I2C
2Digital Pressure Sensor I C | 5 Parameter Symbol Min. Typ. Max. Units SCL clock frequency f FCL 100 400 kHz Start condition hold time relative to SCL edge tHDSTA 0.1 µS Minimum SCL clock low width 1) t LOW 0.6 µS Minimum SCL clock high width 1) t HIGH 0.6 µS Start condition setup time relative to SCL edge t SUSTA 0.1 µS Data hold time on SDA relative to SCL edge tHDDAT 0 µS
Temposonics
Shock test IEC 60068-2-27, 100 g (6 ms) single shock, 50 g (11 ms) at 1000 shocks per axis Vibration test Vibrations: IEC 60068-2-64, 15 g (r.m.s.) Ø 7 mm rod (10…2000 Hz) - resonance frequencies excluded 20 g (r.m.s.) Ø 10 mm rod (10…2000 Hz) - resonance frequencies excluded
www.airmar.com
{"uri":"https://www.airmar.com/api/v2/products?categoryid=cc5df70c-b9ad-ed11-ab23-021074c38909\u0026includesuggestions=true\u0026applypersonalization=true\u0026expand ...
HB078-13U3S6-120M2 DC breakout top, 120 m - rfstechnologies.com
Outer Diameter Nominal mm (in) 28.2 (1.11) Cable Weight kg/m (lb/ft) 1.79 (1.2) Minimum Bending Radius, Single Bend mm (in) 125 (5) Minimum Bending Radius, Multiple Bends mm (in) 254 (10) Recommended / Maximum Clamp Spacing m (ft) 1 / 1.2 (3.25 / 4) PRODUCT DATASHEET HB078-13U3S6-120M2
Magnetic and Hydraulic-Magnetic Circuit Breaker 8340-G2
3 - 8 www.e-t-a.com Issue A(310707) Magnetic and Hydraulic-Magnetic Circuit Breaker 8340-G2... 3 Type No. 8340 Magnetic push/pull circuit breaker Mounting G threadneck panel mounting Threadneck design 2 M12x1 Number of poles (main current paths) 0 single pole, switch only 1
Website Registration - amphenol-ns.com
Your shopping cart is empty. Product Qty Amount; From: Until:
NovaSensor NPI-19 Series Digital Pressure Sensors I2C
2Digital Pressure Sensor I C | 5 Parameter Symbol Min. Typ. Max. Units SCL clock frequency f FCL 100 400 kHz Start condition hold time relative to SCL edge tHDSTA 0.1 µS Minimum SCL clock low width 1) t LOW 0.6 µS Minimum SCL clock high width 1) t HIGH 0.6 µS Start condition setup time relative to SCL edge t SUSTA 0.1 µS Data hold time on SDA relative to SCL edge tHDDAT 0 µS
Telaire Air Quality Sensors
4 Miniature CO 2 Modules for OEM Integration T6700 Series The new T6700 Series is a miniature NDIR CO2 sensor that has accuracy and reliability of many larger
SIM2B20F000 - Amphenol Air LB
The EN4165 / SIM Monomodule Series (ARINC 809) connector is a mono modular, push-pull connector that is ideal for In-Flight Entertainment Systems, Cabin Service Systems, and other interconnect system requirements.
SIM2B24A001CE - amphenol-airlb.fr
Military & Commercial Aerospace specification for rectangular modular connectors; Fully qualified and compliant with ARINC 809 specifications; Tested and qualified per EN4165 Seri