Search Results for 11-0493-01 open
www.pctel.com
We would like to show you a description here but the site won’t allow us.
Characteristics - Amphenol Sine
03.01.2018 Prüfmaß / Testdimension Teileindex / Partindexnumber: 1 02.07.2013 Blatt/Sheet Index Datum/Date mbertsch 1 Name M Gewicht (errechnet) / Calc WT : MGRIMM ... upper temperature IEC 60512-11-9 +125 °C lower temperature IEC 60512-11-10-40 °C Mechanical Characteristics Standard Value mechanical operation IEC 60512-9-1 >500 mating ...
Hybrid Combiners PRO-PHY450-4SI - AMPHENOL PROCOM
50 W : Approx. 7.3 kg / 16.09 lb. 100 W : Approx. 11.8 kg / 26.01 lb. Environmental; Operating temperature range-30 °C to +60 °C: Ordering Designations. Model Product No. PRO-PHY450-4SI-50: Contact for availability: Add to quote: PRO-PHY450-4SI-100: Contact for product no. Add to quote: Mechanical Outline.
EU RoHS II Declaration - amphenol-aerospace.com
(>0.01% w/w for Cadmium) of Homogeneous Material(s) 5000‐029‐0012 COMPLIANT CONTACT, PIN 6(c) Lead (EXEMPT) The above-listed product was reviewed for compliance in accordance with the following: Directive 2011/65/EU (as amended) Directive 2015/863/EU pertaining to the addition of four phthalates
2-Channel Hybrid Ring Combiner for 150 MHz Transmitters
Last edited: 2022/11/24. ORDERING Model Product No. Frequency PRO-PHY150-2-1 210000538 136 - 142 MHz PRO-PHY150-2-2 210000878 140 - 146 MHz PRO-PHY150-2-3 210000590 144 - 150 MHz PRO-PHY150-2-4 210000544 148 - 154 MHz PRO-PHY150-2-5 210000571 152 - 158 MHz ... 2/15/2025 7:01:20 AM ...
Model 333B52 | PCB Piezotronics
Model 333B52:Modal array, ceramic shear ICP® accel, 1000 mV/g, 0.5 to 3k Hz, 10-32 side conn., adhesive mount
High Frequency Industrial Accelerometers | PCB Piezotronics
Accelerometers for monitoring high-speed rotating equipment. Vibration measurements in applications that involve high speed metal-to-metal contact, such as gearboxes and screw compressors, sometimes call for accelerometers with greater linear high frequency response or reduced sensitivity.
TrueDrop Connectors T - cabelcon.com
99909912-01 F-6-TD QM 7.0 TRUE DROP for RG6 7.0 mm cable F Male Feed-Through with Interface Seal 99909913-01 F-6-TD QM 7.0 W/O O-RING TRUE DROP for RG6 7.0 mm cable 99909914-01 F-6-TD QM 7.0 SHORT W/O O-RING TRUE DROP for RG6 7.0 mm cable TrueDrop Connector – with F QuickMount™ Compression Additional Info: Specifications
ATM06-3S-SR01OR 3 Position, Plug, Socket, Strain Relief End - Amphenol Sine
AT27-008-1200 Mounting clip for AT, ATM, ATP, ATHD Series, 2, 3, 4, 6, 12 positions connectors steel, zinc plating , .433 [11.00 mm] dia. hole. Comparable to PN# 1027-008-1200 REQUEST A QUOTE AT27-009-1200 Metal side mounting clip, 13mm hole.
www.amphenol-sensors.com
www.amphenol-sensors.com
www.airmar-emea.com
We would like to show you a description here but the site won’t allow us.
Transducer Diagnostic Tester Cable, Garmin 12-Pin
0.25M TDT Test Cable for use with TDT1000. Specifications. Connector: Garmin 12-Pin, Airmar 9-Pin (TDT)
Tài liệu - Tải xuống - Amphenol Socapex
Cập nhật lần cuối: 07/01/2025 Đọc Tải xuống Danh mục đầu nối PCB Catalô Cập nhật lần cuối: 07/01/2025 Đọc Danh mục Powersafe ... 07/11/2024 Đọc Bảng dữ liệu Danh bạ đồng trục 75 Ohms Biểu dữ liệu Cập nhật lần cuối: 08/10/2024 Đọc ...
MH-Series COMPACT (MS) Position Sensors - Temposonics
Temposonics ® MH-Series model COMPACT (MS) magnetostrictive position sensors are designed for direct stroke measurement in hydraulic cylinders with bore diameters of 28 mm or greater.. Designed for full sealing and embedding in hydraulic cylinders; The proprietary M12 connector system is featured to enable IP69K; Can be installed from the head- or the rod-side depending on the cylinder design
CABLE ASSEMBLY INSTRUCTIONS - amphenolrf.com
MHD,CAI.f 11/27/01 5:45 PM Page 195. Created Date: 4/20/2012 11:01:56 AM ...
EU RoHS II Declaration - amphenol-aerospace.com
(>0.01% w/w for Cadmium) of Homogeneous Material(s) TVPS00RF‐15‐35SA COMPLIANT CONNECTOR, ELECTRICAL, RECEPTACLE 6(c) Lead (EXEMPT) The above-listed product was reviewed for compliance in accordance with the following: Directive 2011/65/EU (as amended) Directive 2015/863/EU pertaining to the addition of four phthalates
4-Port Antenna
Sector Edges (±60°) dB > 10.3 > 11.4 > 12.1 > 7.7 > 6.6 Maximum Effective Power Per Port Watts 160 W Inter/Intra Band Isolation dB > 30 Standard values based on NGMN-P-BASTA version 9.6 recommendation. 4-Port Antenna 1695-2690 | 1695-2690 MHz 6177100 6177100N 6177100G 6177100NG 2-Band, 4-Port, 65°, XPOL, Panel Antenna, Variable Tilt, 1394 mm ...
Document1 - amphenol-antennas.com
Title: Microsoft Word - Document1 Author: mebrown Created Date: 7/20/2017 11:27:11 AM
B A3 - Amphenol Sine
ATT-12-01 Hand Crimp Tool - Size 12, 10AWG A Series™ - Contact Size 12 Options (Works with: AHD-6, ATP, ATHD, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10/2023
400–3H Shelf - charlesindustries.com
Can be mounted in 23-inch relay racks or cabinets by using a Charles Industries 8482–01, or equivalent, adapter 2. APPLICATION GUIDELINES ... This shelf features an open top and ventilation openings on the bottom and rear of the shelf. When using this ... 3/11/1999 3:57:07 PM ...