Search Results for 110 block connector
BNC Straight Crimp Plug Times LMR-400 Belden 9913 50 Ohm
RF Connector BNC Straight Crimp Plug Times LMR-400 Belden 9913 50 Ohm. Downloads. 112563 STP 3D Model (Size: 619 kb ) 112563 PDF Customer Drawing (Size: 251 kb) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: B1121A6-NT3G-9913-50: Body Finish:
SwitchBlox Pico | Super Small Form Switches | Integrated Solutions ...
8 x 10/100-T galvanically isolated ethernet ports; Onboard switch and routing functionality, configured via CLI on one of the ethernet ports; Ultra small form factor (27mm x 27mm x 10mm), designed for direct embedding into a custom PCB
AirMax VS2 BACKPLANE CONNECTOR SYSTEM - Amphenol CS
CONNECTOR SYSTEM OVERVIEW AirMax VS2® connectors provide a migration path from AirMax VS® for speeds up to 20Gb/s, providing margin of safety for typical 802.3ap system performance with the flexibility of an open pin field design. The connectors leverage AirMax VS® and VSe® design features and technology to achieve improved
00111510602 - Amphenol Air LB
1100 modules with component carrier junction block; 1100 individual junction terminal; 1100 accessories; 1130 modules with inserted components; 1174 circular grounding modules. ... Rectangular connectors. SIM - EN4165 monomodule connectors. SIM - EN4165 monomodule connectors - Plugs;
Model TLB356A15 | PCB Piezotronics
Model TLB356A15:Triaxial, high sensitivity, ceramic shear ICP® accel., 100 mV/g, 2 to 5k Hz, titanium hsg, 4-pin conn., TEDS with LMS Automotive Forma
PCI Express Flip CEM Card Edge Connectors - Amphenol CS
Amphenol's PCIe® Gen 5 Flip CEM 1.0mm pitch vertical card edge connector with "JJ" or "LL" contacts is ideal for close placement to the PCB board edge and avoiding stubs.
00110110210 - Amphenol Air LB
1100 modules with component carrier junction block; 1100 individual junction terminal; 1100 accessories; 1130 modules with inserted components; 1174 circular grounding modules. ... Rectangular connectors. SIM - EN4165 monomodule connectors. SIM - EN4165 monomodule connectors - Plugs;
BNC to Mini-SMB 75 Ohm Cable Assemblies - Amphenol RF
Amphenol RF offers a full range of BNC to Mini-SMB 75 Ohm Cable Assemblies designed for radio frequency applications. BNC to Mini-SMB 75 Ohm Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs.
10133084 | Amphenol Global Search | Amphenol
ExaMAX® 56Gb/s High Speed Backplane Connector 92Ohm, 2-Pair, 6 column, 48 position, Right Angle Receptacle, No Guide Pin. 10133084 -101LF. OCTIS™ - Input Output Connectors, Board connector for 2 pos power with PIP termination.
C01630D00611012 6+PE Female straight cable connector with i - Amphenol Sine
C01630D00611012 6+PE Female straight cable connector with internal cable clamping and clamping ring, black backshell. Comparable to 99-4226-00-07. $0.00. Cable Connector. PART NUMBER: C01630D00611012. Datasheet: View / Download 3D Model: View/Download. 7. Circular. 67. 12. Plastic. SPECIFICATIONS:
b329-1b7l1-11224-e100 | Amphenol Global Search | Amphenol
10035388-102LF is a power edge card with 55+3 spl vertical or right angled connectors, pressfit or solder contacts, and various terminal pin orientations. The product has environmental compliance, 3D model, and product spec and datasheet available on the web page. B329-1B7L1-112D0-E100|FloatCombo™ 0.50mm | Amphenol Vertical or Right Angle. ...
4.3-10 Panel Mount Jack 4-Hole Flange M3 Threaded 50 Ohm IP67
RF Connector 4.3-10 Panel Mount Jack 4-Hole Flange M3 Threaded 50 Ohm IP67. Downloads. 431-130J-52S PDF Customer Drawing (Size: 125 kb) 431-130J-52S STP 3D Model (Size: 666 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: White Bronze: Body Material: Brass:
BNC Straight Crimp Plug AT&T 735 AT&T 735A Belden 735A1 75 Ohm
RF Connector BNC Straight Crimp Plug AT&T 735 AT&T 735A Belden 735A1 75 Ohm. Downloads. 112950 PDF Customer Drawing (Size: 43 kb) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: B1121A9-NT15G-735A-75: Body Finish: Nickel:
BMB Male PCB Surface Mount Connector, R/A, FD (CPW / Microstrip)
SV Microwave newly offers the BMB Male PCB Surface Mount Connector, R/A, FD (CPW / Microstrip). Get the CAD, HFSS and CST models now.
N-Type Straight Plug 7mm Airline 50 Ohm | 131-10003 - Amphenol RF
RF Connector N-Type Straight Plug 7mm Airline 50 Ohm. Downloads. 131-10003 STP 3D Model (Size: 460 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Passivated: Body Material: Stainless Steel: Contact Finish: Gold: Contact Material: Beryllium Copper: Coupling Mechanism: Threaded:
DensiStak™ 1034 pin Open-Pin-Field Board-to-Board Connector
HIGH DENSITY / HIGH SPEED / DUAL-BEAM CONTACT / USCAR-2 COMPLIANT BOARD-TO-BOARD CONNECTOR. Amphenol FCI Basics DensiStak™ connector is designed with its 11 rows 1000+ high density pin count, high speed up to PCIe ® Gen 4 with 16Gb/s. Reliable dual-beam contact system, compact size with pitch 0.80mm x 1.25mm, USCAR-2 compliant, and optional shields.
Minitek® 1.00mm Wire-to-Board Connectors | FCI Basics - Amphenol CS
These connectors are designed for fine pitch wire-to-board application with wire gauge range from 32AWG-28AWG. FCI Basics Minitek® 1.00mm connector system is the ideal solution for devices that require compact and low profile connectors. These connectors are designed for fine pitch wire-to-board application with wire gauge range from 32AWG-28AWG.
adaa-cbms1200094 | Amphenol Global Search | Amphenol
Search Results for adaa-cbms1200094 Mini-SAS HD Cable Assemblies 12G/24G - Amphenol CS This Mini-SAS HD storage interface can support 6Gb/s, 12 Gb/s, and 24Gb/s and is compatible with all SAS versions, including SAS 2.1, SAS 3, SAS 4, and PCI Express.
00611405007 - Amphenol Air LB
Rear accessory for EN4165 / SIM. EN4165 / SIM is a modular, multifunctional rectangular connector. It consists of shells and modules, which together create an integrated solution, supporting advanced signal and power requirements at a fraction of the space.
AmpheSEAL High Pressure Connectors - Amphenol Aerospace
The AmpheSEAL connectors provide sealing between the plug and receptacle interfaces and have been tested to withstand pressure to at least 300 PSI. Not intermateable with standard products. Must use AmpheSEAL on both sides of mated pair. Features & Benefits: