Search Results for 110 block connector
Right Angle Connectors and Cable Assemblies | SV Microwave
SV Microwave’s right angle cable assemblies and connectors provide excellent electrical performance from DC up to 40 GHz. No need to sacrifice performance for space, these high-performance connectors are compact in size and have outstanding durability. Currently available for Ø.047" and Ø.085" cable types and in SMA and 2.92mm series.
c930-110p-51a - Amphenol RF
Title: c930-110p-51a.ps Created Date: 5/16/2003 4:43:48 PM
Mini Power Super | Wire To Board Connectors | Amphenol
The Mini Power Super Series 4.20mm pitch connector supports flexible wire-to-board applications with 20A/pin and accommodates 16AWG and 14AWG wire gauges. JavaScript seems to be disabled in your browser.
Fine Pitch FFC/FPC Connectors| Micro Board-to-Board - Amphenol CS
2.00mm FFC/FPC connectors with Autolock Mechanism NON-ZIF FLEX CONNECTOR WITH AUTOLOCK Non-ZIF flex connector with an autolock mechanism and surface mount termination. F73W is a vertical connector with... VIEW PRODUCT. Micro Board-to-Board. 0.35mm Micro Board-to-Board 1.00mm Stack Height - 101 Series
Model 076B25 | PCB Piezotronics
Model 076B25:Pin insertion tool (for use with Model 076A05 and EB 10-32 plugs), upgraded nut
0.50mm FFC/FPC Connectors-SFV/SFVL/VLL/OPU Series
FCI Basic 0.50mm pitch flex connectors provide an economical way to connect displays and support flexible board to board connections. These connectors are available in both Right-Angle and Vertical configurations with Surface Mount mounting styles, and of
CUSTOMER OUTLINE DRAWING - amphenolrf.com
d. assemble the cable with clamp nut into connector body. e. tighten the clamp nut to a torque of 10 n.m. shows cable entry dimensions. 7. packaging: a. quantity: single pack b. marking: bag to be marked "amphenol rf, 82-6650 and date code" 6 16 hex [.63] 18 across flats [.71] 13/16" hex interface per mil-std-348 series: n plug o-ring clamp nut ...
Amphenol®
crimping of PV connectors is a major problem. Along with the need to replace aging connectors with a quick and cost effective solution. AIST SOLUTION Introducing the RadCrimp Solar Splice with Melni Spiral Termination Technology from Amphenol Industrial Solar Technologies (AIST). A robust DC connector dual rated to UL 1500V DC specifications.
SIME0108SNC - Amphenol Air LB
Module for EN4165 / SIM connectors. EN4165 / SIM connector is modular, multifunctional and rectangular. It consists of shells and modules, which together create an integrated solution, supporting advanced signal and power requirements at a fraction of the space.
00111520102 - Amphenol Air LB
1100 modules with component carrier junction block; 1100 individual junction terminal; 1100 accessories; 1130 modules with inserted components; 1174 circular grounding modules. ... Rectangular connectors. SIM - EN4165 monomodule connectors. SIM - EN4165 monomodule connectors - Plugs;
PCIe M.2 Connectors | Storage and Server Systems | Amphenol
Amphenol's PCI Express® (PCIe) M.2 connectors provide 67 contacts on 0.5mm pitch. It occupies less board space, offers more connector height options and supports higher data rates compared to PCIe Mini Card connector.
ROHS Compliant Alternatives to Cadmium Plating - Amphenol Aerospace
Amphenol Connector Basics Terminology Guide Amphenol Connectors Cross Reference Guide Military and Commercial Electrification Part 3 – Building the Bridge to Fully-Electric Platforms Artificial Intelligence, C5ISR, Smart Weapon Systems, and More: Exploring The Next Generation of Defense Systems ...
499-5110-061 | VHDM-HSD | Amphenol
VHDM-HSD™, Backplane connectors, Vertical Orientation, Press Fit Termination, 8 Row HSD, 10 positions, left, 4.75mm (0.187in), Header. Environmental Compliance. Click to download Certificate of Compliance Report. Buy / Sample Drawing; 3D Model (STP) Product Specification; TB-2026 Process for Installation of P/F VHDM Backplane Connectors ...
10159549-116KALF | WireLock® | Amphenol
10153118-116KALF. WireLock®, 1.80mm Pitch, WTB connector, USCAR-2 V2 compatible, Right Angle - Through Hole, Type 16pin Header A Coding
RJS-BKN-2UG with Butt Joint Fiber Connector
Overall, the Amphenol Socapex Fiber Optic Media Converter RJS-BKN-2UG is a reliable and rugged solution for converting Ethernet signals to fiber optic signals in harsh environments. Its Butt Joint fiber connector and industrial EMI compliance make it a reliable choice for a variety of applications, including military and industrial settings.
TNC Straight Crimp Jack RG-179 Belden 179DT Bulkhead Rear ... - Amphenol RF
RF Connector TNC Straight Crimp Jack RG-179 Belden 179DT Bulkhead Rear Mount 75 Ohm. Downloads. 122193 PDF Customer Drawing (Size: 81 kb) 122193 STP 3D Model (Size: 1279 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: T6421E1-ND3G-179U-75: Body Finish: Nickel:
Safety connector cables product information - Wilcoxon Sensing Technologies
The safety connector can be ordered with all MaxFlex® data collector cables, and is being introduced with the following models: Model Description R6-20-J88C-10-EI-SC 2-pin MIL-C-5015 style sensor connector, 10 ft coiled cable, Entek Datapac™ or Enpac™ compatible data collector connector
OverPass™ External High Speed Interconnect - Amphenol CS
Amphenol CS offers high-speed external I/O interconnect system operating at 56Gb/s PAM-4 for up to 400Gb/s aggregated bandwidth solution.
Dual Channel Ethernet Fiber Optic Media Converter
Utilizing Amphenol’s long-time trusted MIL-DTL-38999 and 2M micro-miniature connectors, these converters output to a MIL-DTL-38999 connector embedded with high performance Amphenol contacts. These units can be configured with any plating and shell rotation. These features are a perfect fit for any application being used in harsh environment ...