Search Results for 110vac
Power Distribution | Products | Amphenol
The 125GMT10/nrg125GMT10 and 125GMT15/nrg125GMT15 fuse panels are 125A dual-feed and provide 10/10 and 15/15 GMT fuse positions. Engineered into a standard 1RU footprint that supports up to 20A GMT fuses in each position, providing ample capacity for distribution to a broad range of components.
Connectors | Amphenol LTD
Amphenol SOCAPEX. Thanet Way, Whitstable, Kent, CT5 3JF, UK. By phone +44 1227 773200. By email: [email protected] Anti-Human Trafficking and Slavery Statement
PR710A Ten-channel accelerometer power supply and amplifier
Model PR710A Accelerometer power supply and amplifier for ten vibration sensors, isolated BNC inputs, selectable gain of 1, 10, or 100, 19" rack, 110 VAC Features 10 channels Powers IEPE accelerometers Low noise amplifier for each channel Selectable gain of X1, X10 or X100 Replaceable channel modules Downloads PR710A specifications PR710 Operation Manual
KAYE IRTD 400 - Temperature Standard Probe - Temperature Reference ...
The IRTD is a high accuracy traceable Temperature Standard probe used as part of the Kaye Validation systems for Calibrating Temperature Sensors.
BD550W Series Dehydrators
• Available in 110VAC or 220VAC Power Supply • Remote Real-Time Data and Alarm Reset Capabilities • SNMP Communication Compatible • Digital Display of All Operating Parameters • Imperial and Metric Unit of Measure Options • 8,000 Hour Maintenance Interval • Compact and Lightweight
BD1500W Series Dehydrators
• Available in 110VAC or 220VAC Power Supply • Remote Real-Time Data and Alarm Reset Capabilities • SNMP Communication Compatible • Digital Display of All Operating Parameters • Imperial and Metric Unit of Measure Options • 8,000 Hour Maintenance Interval • Compact and Lightweight
mp1-19-2-b1 | Amphenol Global Search | Amphenol
Model PR710A Accelerometer power supply and amplifier for ten vibration sensors, isolated BNC inputs, selectable gain of 1, 10, or 100, 19" rack, 110 VAC Features 10 channels Powers IEPE accelerometers Low noise amplifier for each channel Selectable gain of X1, X10 or X100 Replaceable channel modules Downloads PR710A specifications PR710 Operation Manual
KAYE IRTD 400 - Temperature Standard Probe - Temperature Reference ...
The IRTD is a high accuracy traceable Temperature Standard probe used as part of the Kaye Validation systems for Calibrating Temperature Sensors.
97-3102a-10s-2s | Amphenol Global Search | Amphenol
Accelerometer power supply and amplifier for ten vibration sensors, isolated BNC inputs, selectable gain of 1, 10, or 100, 19" rack, 110 VAC. Features. 10 channels. Powers IEPE accelerometers. Low noise amplifier for each channel. Selectable gain of X1, X10 or X100. Replaceable channel modules. Downloads. PR710A specifications.
KAYE IRTD 400 - Temperature Standard Probe - Temperature Reference ...
The IRTD is a high accuracy traceable Temperature Standard probe used as part of the Kaye Validation systems for Calibrating Temperature Sensors.
IRTD400智能铂电阻 - KAYE
电源变压器:110VAC 美国标准或 220 VAC 经VDE 核准: 测量速率: 1读数/秒: 环境 环境温度范围: 0 至 60°C (32 至 140°C) 湿度, 0 to 95% 无冷凝 尺寸 全长:603mm(23.75 英寸) 把手:89mm×32mm 传感器外壳:457mm×6.35mm
IRTD 400 Inteligente - KAYE
El IRTD es un estándar de temperatura rastreable de alta precisión utilizado como parte de los sistemas de validación de Kaye para calibrar sensores.Durante la calibración / verificación del sensor, los sensores se comparan con el IRTD y las compensaciones se calculan y almacenan automáticamente.
IRTD 400 - KAYE
L'IRTD est une norme de température traçable de haute précision utilisée dans le cadre des systèmes de validation Kaye pour l'étalonnage des capteurs. Lors de l'étalonnage / de la vérification du capteur, les capteurs sont comparés à l'IRTD et les décalages sont automatiquement calculés et stockés.
Sonda Intelligente IRTD 400 - KAYE
L'IRTD è uno standard di temperatura tracciabile ad alta precisione utilizzato come parte dei sistemi di convalida Kaye per la calibrazione dei sensori.Durante la calibrazione / le verifiche del sensore, i sensori vengono confrontati con l'IRTD e gli offset vengono calcolati e memorizzati automaticamente.
Kaye IRTD 400 Intelligent RTD Secondary Standard
Die IRTD ist ein hochpräziser, rückführbarer Temperaturstandard, der als Teil des Kaye-Validierungssystems zur Kalibrierung von Sensoren verwendet wird. Während der Sensorkalibrierung / -überprüfung werden Sensoren mit dem IRTD verglichen und Offsets automatisch berechnet und gespeichert. Der weiteTemperaturbereich von -196 bis 420 ° C ermöglicht den Einsatz für nahezu alle ...
IRTD 400 Inteligente - KAYE
El IRTD es un estándar de temperatura rastreable de alta precisión utilizado como parte de los sistemas de validación de Kaye para calibrar sensores.Durante la calibración / verificación del sensor, los sensores se comparan con el IRTD y las compensaciones se calculan y almacenan automáticamente.
IRTD 400 - KAYE
L'IRTD est une norme de température traçable de haute précision utilisée dans le cadre des systèmes de validation Kaye pour l'étalonnage des capteurs. Lors de l'étalonnage / de la vérification du capteur, les capteurs sont comparés à l'IRTD et les décalages sont automatiquement calculés et stockés.