Search Results for 1112
BDC1112H - Amphenol Broadband Solutions
Skip to main content. Products; Solutions; Company. News; Events; Media; Fiber 101 Training; Certifications
SMPS Female to Female Bullet, Spring Loaded (OAL 0.490")
SV Microwave has launched the SMPS Female to Female Bullet, Spring Loaded (OAL 0.490"). Our smallest, high-frequency spring-loaded bullet yet!
Industrial Applications | Flow & Energy Metering
Find the correct sensor solution for flow and energy metering, plus more industrial applications.
S-Type Load Cells | PCB Piezotronics
S-Type Load Cells. S-Type load cells are low-cost and high performance side mounted load cells suitable for a number of weighing and general force measurement applications.
12G SDI BROADCAST SOLUTIONS - Amphenol RF
Description. Belden 4505P; 031-70572 -12G. BNC Straight Crimp Plug: 031-70573-12G. BNC Straight Crimp Jack: Belden 4505R. 031-70543-12G: BNC Straight Crimp Jack
BMMA Male PCB Thru-Hole Connector 1485-6000 - SV Microwave
SV Microwave presents the BMMA Male PCB Thru-Hole Connector 1485-6000. Explore its superior electrical, mechanical and environmental specifications.
ROD END LOAD CELL Revision: D Optional versions have identical ... - PCB
Model Number 1380-02A ROD END LOAD CELL Revision: D ECN #: 43827 Performance ENGLISH SI Measurement Range 1000 lbf 4448 N [5] Sensitivity(± 10 %) 2 mV/V 2 mV/V [6] Non-Linearity ≤ 0.25 % FS ≤ 0.25 % FS
2.92 Female to SMA Female Bulkhead Hermetic Adapter
SV Microwave presents the 2.92 Female to SMA Female Bulkhead Hermetic Adapter with top features. Check out the full details here!
ROHS COMPLIANT PRODUCT DATA DRAWING REV DESCRIPTION
- rel. dcn 35358 09/12/07 stw a dcn 49208 07/19 stw approved: checked: drawn: stw 09/12/07 stw 09/12/07 jmc 09/12/07 rohs compliant.46511.81.1152.92.3559.02
2.92mm Female to SMP Male QB Adapter SF1112-6144 | SV Microwave
The ultimate 2.92mm Female to SMP Male QB Adapter SF1112-6144 was designed by SV engineers. Access the design resources CAD Model and Datasheet now.
Amphenol
AMPHENOL CORPORATION Amphenol Industrial Phone: 888-364-9011 191 Delaware Avenue Sidney, NY 13838-1395 www.amphenol-industrial.com Amphenol®. 97 Series Connectors are UL recognized and CSA recognized.
Amphenol Pcd
Contact damphenolpcd.com 3 INTRODUCTION MIL-DTL-24308 Connector Technical Specifications Characteristics Standard High Density Material Shell Steel/Brass Steel/Brass Insulator* Glass–Filled Polyester UL 94-0 (Natural Colour) Glass–Filled Polyester UL 94-0 (Natural Colour)
PRODUCT DATA DRAWING DATE REV DESCRIPTION - NRN 48334 06/24 SEE PDM
- nrn 48334 06/24 approved: checked: drawn: see pdm see pdm sj 06/05/24.3127.92 hex.82721.01.3308.38.59315.06.1644.17.2626.65 rp rp.218±.0035.54±0.08
1112-6025 - SV Microwave
- dcn 37641 07/10 pjs a dcn 39328 08/12 stw approved: checked: drawn: pjs 07/12/10 pjs 07/12/10 fed 07/12/10 rohs compliant.87822.31.1754.45 .2105.33
SMP Male to Female Adapter, SB 1112-4012 | SV Microwave
The high-quality SMP Male to Female Adapter, SB 1112-4012 was designed by our engineers. Access the design resources Datasheet and CAD Model now!
ROD END LOAD CELL Revision: D Optional versions have identical ... - PCB
Model Number 1380-01A ROD END LOAD CELL Revision: D ECN #: 43827 Performance ENGLISH SI Measurement Range 500 lbf 2224 N [5] Sensitivity(± 10 %) 2 mV/V 2 mV/V [6] Non-Linearity ≤ 0.25 % FS ≤ 0.25 % FS
ROHS COMPLIANT PRODUCT DATA DRAWING REV DESCRIPTION - SV Microwave
- nrn 44886 06/20 bnk approved: checked: drawn: bnk 06/02/20 bnk 06/02/20 mkk 06/02/20 rohs compliant see length table .128 min3.25 min .112 min2.84 min
ABSI - 112Gb/s Backplane Technology - Amphenol-BSI
48" (1219mm) PCB panel size Slot 01 Slot 02 Slot 03 Slot 04 Switch A Switch B Slot 05 Slot 06 Slot 07 Slot 08 Slot 09 Slot 10 Slot 11 Slot 12
PRODUCT DATA DRAWING DATE REV DESCRIPTION - NRN 48461 07/24
- nrn 48461 07/24 approved: checked: drawn: see pdm see pdm sj 07/18/24.3127.92 hex.1644.17.83721.26.3538.97 .2496.32.62815.95 rp rp.219 +-.000.0055.56-0
ROHS COMPLIANT PRODUCT DATA DRAWING REV DESCRIPTION
- nrn 44886 06/20 bnk approved: checked: drawn: bnk 06/02/20 bnk 06/02/20 mkk 06/02/20 rohs compliant see length table .128 min3.25 min .112 min2.84 min