Search Results for 111
BNC Straight Receptacle Jack Solder Cup 4-Hole Flange 50 Ohm
RF Connector BNC Straight Receptacle Jack Solder Cup 4-Hole Flange 50 Ohm
SMA Plug to RP-SMA Plug Adapter 50 Ohm Right Angle
SMPM Straight Plug to SMPM Straight Plug 0.085 Hand Formable 50 Ohm 11 inches 095-725-111-110. SMA PCB Through Hole Right Angle Jack 50 Ohm 901-143-4. SMPM Straight Plug to SMPM Straight Plug 0.047 Hand Formable 50 Ohm 12 inches 095-725-112-120.
TTA-DB111x - Amphenol Antenna Solutions
TTA-DB111x - Amphenol Antenna Solutions ... TTA-DB111x
Hoffman Products Terminals - TPC Wire
TPC WIRE CABLE CoR P. • USA 800-521-7935 • CANADA 800-545-0122 • MEXI Co 001-877-283-1696 speci˜cations suject to change. For complete speci˜cations and availability, ask our TPC sales Representative or call 800-521-7935.
Amphenol Pcd
Contact damphenolpcd.com 3 INTRODUCTION MIL-DTL-24308 Connector Technical Specifications Characteristics Standard High Density Material Shell Steel/Brass Steel/Brass Insulator* Glass–Filled Polyester UL 94-0 (Natural Colour) Glass–Filled Polyester UL 94-0 (Natural Colour)
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
Amphenol AAO/ACAD Product Compliance - Environmental Engineering 40-60 Delaware Ave, Sidney NY 13838 Amphenol Aerospace Operations (AAO) and Commercial Air Division (ACAD)
Environments A C E = Extreme Temperatures | F I = Impact | T
TPC WIRE & CABLE • USA 800-521-7935 • CANADA 800-545-012 • MEXICO 001-877-283-1696 Speci˜cations ubject o hange. For omplete peci˜cations nd vailability, k our TC Sles Representative r all 00-521-7935.
SMA Straight Jack to SMA Straight Jack 0.085 Hand Formable 50 Ohm 6 ...
SMA Straight Jack to SMA Straight Jack 0.085 Hand Formable 50 Ohm 6 inches (152 mm)
N-Type Straight Plug to N-Type Straight Plug 0.141 Hand Formable 50 Ohm ...
N-Type Straight Plug to N-Type Straight Plug 0.141 Hand Formable 50 Ohm 500 mm (19.68 Inches)
SMA Panel Mount Jack 4-Hole Flange Slot 50 Ohm
SMPM Straight Plug to SMPM Straight Plug 0.085 Hand Formable 50 Ohm 11 inches 095-725-111-110. You May also be Interested in. SMA Panel Mount Plug 4-Hole Flange Slot 50 Ohm 132152. SMA PCB Through Hole Right Angle Jack Solder Bulkhead 50 Ohm Surface Mount Center Contact 132203-13.
4.3-10 Jack to N-Type Jack Adapter 50 Ohm Straight
AD-40310JNJ-1 PDF Customer Drawing (Size: 111 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Adapter Configuration: 4.3-10 Jack to N-Type Jack: Adapter Type: Between-Series: Body Finish: White Bronze: Body Material: Brass: Contact Finish: Silver: Contact Material:
NovaSensor P111 Medium Silicon Pressure Sensor Die
P111 Specifications Parameter Value Units Notes General Pressure Range 100 KPa -15 psi (-1 bar) 200 KPa -30 psi (-2 bar) 700 KPa -100 psi (-7 bar)
Mexico - KAYE
Kaye ValProbe RT CO 2 Logger. The 3-in-1 data logger from the Kaye ValProbe RT product line offers the capability to measure critical parameters such as CO 2 (carbon dioxide), relative humidity (RH), and temperature with a single device. For applications where these measurements are quality-critical, the Kaye ValProbe RT CO 2 Logger provides economical, accurate, and GxP-compliant recording ...
SMA PCB Through Hole Right Angle Jack Bulkhead 50 Ohm
SMPM Straight Plug to SMPM Straight Plug 0.085 Hand Formable 50 Ohm 3 inches 095-725-111-030. SMA Straight Jack to SMA Straight Plug 0.085 Hand Formable 50 Ohm 6 inches 135106-R1-06.00. SMA Straight Solder Plug RG-402 0.141-inch Conformable Times Tflex 402 50 Ohm 132266.
BNC Right Angle Crimp Plug Times LMR-400 Belden 9913 50 Ohm
Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Times AA-5886, Times AA-6146, Times LMR-400, Times LMR-400 UltraFlex, Belden 7810A, Belden 8214, Belden 9913
SMP Straight PCB Limited Detent Jack Surface Mount 50 Ohm
SMP-MSLD-PCS-18 PDF Customer Drawing (Size: 111 kb) SMP-MSLD-PCS18T STP 3D Model (Size: 53 kb ) HFSS 3D Component File User Guide (Size: 1574 kb) SMP-MSLD-PCS-18 HFSS 3D Comp Model (Size: 1048 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material:
N-Type Straight Plug to SMA Straight Plug AA-60091 50 Ohm 24 inches
N-Type Straight Plug to SMA Straight Plug AA-60091 50 Ohm 24 inches (610 mm)
10" Spot/Flood Combo Light White Housing E-Series Pro
The E-Series is one of RIGID’s most versatile, all-around lighting solutions, and recent enhancements in LED technology delivering up to 111% more raw lumens than ever before with the E-Series PRO.
UHF Straight Crimp Plug Times LMR-400 Optimized Belden 9913 50 Ohm
RF Connector UHF Straight Crimp Plug Times LMR-400 Optimized Belden 9913 50 Ohm
SMPM Right Angle Plug to SMPM Straight Plug 0.047 Hand Formable 50 Ohm ...
SMPM Right Angle Plug to SMPM Straight Plug 0.047 Hand Formable 50 Ohm 2 M (78.74 Inches)