Search Results for 111
NovaSensor P111 Medium Silicon Pressure Sensor Die
P111 Specifications Parameter Value Units Notes General Pressure Range 100 KPa -15 psi (-1 bar) 200 KPa -30 psi (-2 bar) 700 KPa -100 psi (-7 bar)
NovaSensor P111 Medium Silicon Pressure Sensor Die
P111 Specifications Parameter Value Units Notes General Pressure Range 100 KPa -15 psi (-1 bar) 200 KPa -30 psi (-2 bar) 700 KPa -100 psi (-7 bar)
NovaSensor P111 Medium Silicon Pressure Sensor Die
P111 Specifications Parameter Value Units Notes General Pressure Range 100 KPa -15 psi (-1 bar) 200 KPa -30 psi (-2 bar) 700 KPa -100 psi (-7 bar)
NovaSensor P111 Medium Silicon Pressure Sensor Die
P111 Specifications Parameter Value Units Notes General Pressure Range 100 KPa -15 psi (-1 bar) 200 KPa -30 psi (-2 bar) 700 KPa -100 psi (-7 bar)
NovaSensor P111 Medium Silicon Pressure Sensor Die
P111 Specifications Parameter Value Units Notes General Pressure Range 100 KPa -15 psi (-1 bar) 200 KPa -30 psi (-2 bar) 700 KPa -100 psi (-7 bar)
NovaSensor P111 Medium Silicon Pressure Sensor Die
P111 Specifications Parameter Value Units Notes General Pressure Range 100 KPa -15 psi (-1 bar) 200 KPa -30 psi (-2 bar) 700 KPa -100 psi (-7 bar)
Stainless Hull Nut
Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W; Mix and Match CHIRP Cables; Transducer Identification. B744V/VL Newer Version
D-Sub color america Font - Amphenol-Air LB
ntroduction & Page Contents 1 Introduction Amphenol M2000 Series D Sub Connectors are MIL Qualified & listed in QPL & meets the requirement of MIL-DTL-24308.
N-Type Straight Plug to N-Type Straight Plug AA-60091 50 Ohm 60 inches
N-Type Straight Plug to N-Type Straight Plug AA-60091 50 Ohm 60 inches (1524 mm)
SMPM Right Angle Plug to SMPM Straight Plug Tflex 405 50 Ohm 100 mm
SMPM Right Angle Plug to SMPM Straight Plug Tflex 405 50 Ohm 100 mm (3.93 Inches)
Mini-SMB PCB Through Hole Straight Jack 75 Ohm | 903-581J-71P - Amphenol RF
903-581J-71PX PDF Customer Drawing (Size: 111 kb) 903-581j-71p IGS 3D Model (Size: 1173 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Zinc Diecast: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold: Contact Material: Brass: Contact Termination:
ZTP-135SR Thermometrics IR Sensor - amphenol-sensors.com
Thermopile Chip Parameter Limits Units Condition Min Typ Max Chip Size 1.8 x 1.8 mm2 Diaphragm Size 1.4 x 1.4 mm2 Active Area 0.7 x 0.7 mm2 Internal Resistance 42 60 81 kΩ 25 °C
NovaSensor P111 Medium Silicon Pressure Sensor Die
P111 Specifications Parameter Value Units Notes General Pressure Range 100 KPa -15 psi (-1 bar) 200 KPa -30 psi (-2 bar) 700 KPa -100 psi (-7 bar)
RP-SMA PCB Through Hole Right Angle Jack Bulkhead 50 Ohm
SMPM Straight Plug to SMPM Straight Plug 0.085 Hand Formable 50 Ohm 6 inches 095-725-111-060. SMPM Straight Plug to SMPM Straight Plug 0.085 Hand Formable 75 Ohm 2 M 095-725-111M200. SMP Right Angle Plug to SMP Right Angle Plug 0.085 Hand Formable 50 Ohm 250 mm 095-725-117M025.
TTA-DB111x - Amphenol Antenna Solutions
TTA-DB111x - Amphenol Antenna Solutions ... TTA-DB111x
Mexico - kayeinstruments.com
KAYE HEADQUARTERS. Amphenol Advanced Sensors Germany GmbH Sinsheimer Strasse 6 D-75179 Pforzheim. T +49 (0) 7231-14 335 0 F +49 (0) 7231-14335 29 [email protected]
NovaSensor P111 Medium Silicon Pressure Sensor Die
P111 Specifications Parameter Value Units Notes General Pressure Range 100 KPa -15 psi (-1 bar) 200 KPa -30 psi (-2 bar) 700 KPa -100 psi (-7 bar)
NovaSensor P111 Medium Silicon Pressure Sensor Die
P111 Specifications Parameter Value Units Notes General Pressure Range 100 KPa -15 psi (-1 bar) 200 KPa -30 psi (-2 bar) 700 KPa -100 psi (-7 bar)
UHF Straight Crimp Plug RG-178 RG-196 50 Ohm | 182316 - Amphenol RF
UG-111/U UHF Straight Solder Plug RG-59 RG-62 Non-Constant Impedance 083-750. UHF Straight Crimp Jack RG-8X Times LMR-240 Optimized 50 Ohm 182343. UHF Straight Crimp Plug Times LMR-400 Optimized Belden 9913 50 Ohm 182130. UHF Straight Crimp Plug RG-58 RG-141 Times LMR-195 Non-Constant Impedance 083-58FCP.
SMPM Right Angle Plug to SMPM Straight Plug Tflex 405 50 Ohm 9 inches
SMPM Right Angle Plug to SMPM Straight Plug Tflex 405 50 Ohm 9 inches (229 mm)