Search Results for 111
UHF Straight Solder Plug RG-8 RG-213 RG-225 Non-Constant Impedance
Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-8, RG-213, RG-225, Times AA-4478, Belden 8267, Belden 9251, Belden 9880, Belden 89880, Belden ...
SMA Plug to RP-SMA Plug Adapter 50 Ohm Straight | 132168RP - Amphenol RF
SMPM Straight Plug to SMPM Straight Plug 0.085 Hand Formable 50 Ohm 11 inches 095-725-111-110. SMA PCB End Launch Straight Jack 50 Ohm 901-10044-4RFX. SMPM Right Angle Plug to SMPM Straight Plug 0.085 Hand Formable 50 Ohm 36 inches 095-725-114-360.
SMA Jack to RP-SMA Jack Adapter 50 Ohm Straight | 132169RP - Amphenol RF
SMPM Straight Plug to SMPM Straight Plug 0.085 Hand Formable 50 Ohm 7 inches 095-725-111-070. SMA Plug to SMA Jack Adapter 50 Ohm Straight 901-508. You May also be Interested in. SMA Jack to RP-SMA Jack Adapter 50 Ohm Straight Bulkhead 132170RP.
Mini-SMB Straight Crimp Plug RG-179 Belden 179DT 75 Ohm
Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) RG-161, RG-179, RG-187, Belden 179DT, Belden 1520A, Belden 1521A, Belden 1522A, Belden 9221
UHF Straight Crimp Plug Times LMR-400 Optimized Belden 9913 50 Ohm
Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Times AA-5886, Times AA-6146, Times LMR-400, Times LMR-400 UltraFlex, Belden 7810A, Belden 8214, Belden 9913
F-Type Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 75 Ohm
RF Connector F-Type Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 75 Ohm
MCX Straight PCB Jack Through Hole 50 Ohm | 919-399J-51P - Amphenol RF
919-399J-51P STP 3D Model (Size: 111 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold: Contact Material: Beryllium Copper: Contact Termination: Solder: Coupling Mechanism:
ROHS COMPLIANT PRODUCT DATA DRAWING D DCN 34173 05/06 JMC - SV Microwave
d dcn 34173 05/06 jmc sma plug termination checked: approved: drawn: stw 10/26/02 stw 10/26/02 brt 10/24/02 rohs compliant third angle projection date approved revision history
SMA PCB End Launch Straight Jack 50 Ohm | 901-10019 - Amphenol RF
SMPM Straight Plug to SMPM Straight Plug 0.085 Hand Formable 50 Ohm 11 inches 095-725-111-110. You May also be Interested in. SMA PCB Through Hole Right Angle Jack Bulkhead 50 Ohm 901-10138. SMA Panel Mount Jack 2-Hole Flange Solder RG-402 .0141-inch Conformable Times Tflex 402 50 Ohm 132324.
SMA Jack to SMA Jack Adapter 50 Ohm Straight Bulkhead
SMPM Straight Plug to SMPM Straight Plug 0.085 Hand Formable 50 Ohm 12 inches 095-725-111-120. SMA PCB End Launch Jack 50 Ohm Round Flange with Flats High Frequency 0.010 Pin 901-10511-2. SMPM Straight Plug to SMPM Straight Plug Tflex 405 50 Ohm 1 M 095-725-127M100.
Amphenol-Air LB
µCom – 10Gb+ 2M – Micro38999; 711 Series; 75P Clamp; 75 OHMS HD Coaxial Contacts; 1750 Distribution modules ; 1900 – EN3545 & ABS1696; APeX Series ; ARINC 600
NovaSensor P111 Medium Silicon Pressure Sensor Die
P111 Specifications Parameter Value Units Notes General Pressure Range 100 KPa -15 psi (-1 bar) 200 KPa -30 psi (-2 bar) 700 KPa -100 psi (-7 bar)
NovaSensor P111 Medium Silicon Pressure Sensor Die
P111 Specifications Parameter Value Units Notes General Pressure Range 100 KPa -15 psi (-1 bar) 200 KPa -30 psi (-2 bar) 700 KPa -100 psi (-7 bar)
SMA Jack to SMA Jack Adapter 50 Ohm Straight Bulkhead
SMPM Straight Plug to SMPM Straight Plug 0.085 Hand Formable 50 Ohm 10 inches 095-725-111-100. SMA Straight Solder Jack 0.047-inch Conformable Bulkhead 50 Ohm 132251. SMA PCB Through Hole Straight Jack 50 Ohm 901-144-2. SMA PCB End Launch Jack 50 Ohm 132357-11.
NovaSensor P111 Medium Silicon Pressure Sensor Die
P111 Specifications Parameter Value Units Notes General Pressure Range 100 KPa -15 psi (-1 bar) 200 KPa -30 psi (-2 bar) 700 KPa -100 psi (-7 bar)
JT - E111/A 8/01/02 12:22 Page 2 JT - Amphenol
E 111/A GENERAL CHARACTERISTICS DESCRIPTION APPLICATIONS The JT connectors are in accordance with MIL-DTL-38999 series II standard. These connectors were
10155243-03111LF | Minitek ® 1.25mm Latch | Amphenol
10155244-03111LF. Minitek® 1.25mm Latch,1.25mm Crimp-to-Wire Connector Platform, Wire to Board Header, 3 Position., Top Latch, Tin (preplated)
NovaSensor P111 Medium Silicon Pressure Sensor Die
P111 Specifications Parameter Value Units Notes General Pressure Range 100 KPa -15 psi (-1 bar) 200 KPa -30 psi (-2 bar) 700 KPa -100 psi (-7 bar)
BNC Straight PCB Jack Through Hole 4-Hole Flange 50 Ohm
000-18225 PDF Customer Drawing (Size: 111 kb) 000-18225 IGS 3D Model (Size: 652 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: 18225: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish: Silver: Contact Material: Beryllium Copper: Contact Termination:
NovaSensor P111 Medium Silicon Pressure Sensor Die
P111 Specifications Parameter Value Units Notes General Pressure Range 100 KPa -15 psi (-1 bar) 200 KPa -30 psi (-2 bar) 700 KPa -100 psi (-7 bar)