Search Results for 111
Amphenol MP-6ARJ45SNNB-020 Category-6a Ethernet Cable (CAT6a FTP ...
Buy 20ft Amphenol MP-6ARJ45SNNB-020 CAT-6a Ethernet Cables Direct from the Factory at Cables on Demand. Amphenol Blue Category-6A (CAT6A) FTP Shielded Network Patch Cables offer "future-proof" network performance; optimally designed for 10-Gigabits per second (10Gbps) speeds at distances up to 100m (330'). We’ve combined our very best 650MHz Fluke DSP bandwidth tested 26 AWG F/UTP (Foil ...
Model 102A02 High resolution ICP® pressure sensor, 100 psi, 50 ... - PCB
Model 102A02 High resolution ICP® pressure sensor, 100 psi, 50 mV/psi, 3/8-24 mtg thd with Jamb Nut, accel. comp., ground isolated Installation and Operating Manual
USCM Catalog(English Version)-2023.05 - Amphenol Technical Products ...
Technical Overview Current Rating Up to 13A@16# contacts, 30A@12# contacts Operation Voltage 48V AC/DC, up to 250V AC/DC*(HV applications) Cable Range 24- 12 AWG (0.35mm² - 4. 0mm²)
Model 102M205 Pressure Sensor ICP® pressure sensor, 100 psi, 50 ... - PCB
Model 102M205 Pressure Sensor ICP® pressure sensor, 100 psi, 50 mV/psi, 3/8-24 mtg thd, accel. comp., ground isolated Installation and Operating Manual
FAHRZEUGSTECKVERBINDER CONNECTORS FOR VEHICLES
Produktblatt der FEP Fahrzeugelektrik Pirna GmbH & Co. KG 07/20121 The plug housings for 1.2-mm, 1.5-mm, 2.8-mm, 4.8-mm and 9.5-mm flat connectors are used for electrical
SMA PCB End Launch Jack 50 Ohm | 132322 - Amphenol RF
SMPM Straight Plug to SMPM Straight Plug 0.085 Hand Formable 50 Ohm 9 inches 095-725-111-090. SMP Straight Plug to SMP Straight Plug 0.047 Hand Formable 50 Ohm 100 mm 095-725-119M010. SMP Right Angle Plug to SMP Straight Plug 0.085 Hand Formable 50 Ohm 250 mm 095-725-118M025.
21-33384-51 | Amphenol Global Search | Amphenol
The Role - Amphenol Aerospace is seeking Summer Interns to work out of its state-of-the-art facility in Sidney, NY.The internship pays $18/hour, and the hours are Monday through Friday, 8:00 am – 5:00 pm (EST).The internship will run from May through August.Location - Sidney, NY 30 Minute Drive from Binghamton, NY 20 Minute Drive from Oneonta, NYThe diverse internship program features ...
SMA PCB Through Hole Straight Plug 50 Ohm | 901-9895-RFX - Amphenol RF
901-9895-RFX PDF Customer Drawing (Size: 111 kb) 901-9895-rfx IGS 3D Model (Size: 712 kb ) HFSS 3D Component File User Guide (Size: 1574 kb) 901-9895-RFX HFSS 3D Comp Model (Size: 1066 kb ) 901-9895-RFX STP 3D Model (Size: 329 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish:
21-33398-31 | Amphenol Global Search | Amphenol
21-33387-31 (PIN) 21-33388-31 (SOCKET) Contact, Pin and Socket, Differential Twinax, Type M38999 Series I & III Special, Size 8 Installation Instructions See table on reverse side for twinax cable recommended, tool selector settings, crimping tool, positioner and insertion/removal tool information.
N-Type Jack to TNC Jack Adapter 50 Ohm Straight | APH-NJ-TNCJ
APH-NJ-TNCJ PDF Customer Drawing (Size: 111 kb) Product Life Cycle. Product Life Cycle; Part Status: Obsolete - With Replacement: Replacement Part Number: 242132: Product Specifications. Adapter Configuration: N-Type Jack to TNC Jack: Adapter Type: Between-Series: Body Finish: Nickel: Body Material: Brass: Contact Finish:
Tower Mounted Amplifier - amphenol-antennas.com
Tower Mounted Amplifier TTA-DB111x 700 / 900 | Twin TMA | AISG v2.0 | Fixed Gain Ordering Options Connector Type 7/16-DIN Female Connectors 4.3/10 Female Connectors
UHF Straight Jack Solder Cup Bulkhead Non-Constant Impedance
RF Connector UHF Straight Jack Solder Cup Bulkhead Non-Constant Impedance
Thermometrics NTC Type MA Biomedical Chip Thermistors
Type MA Specifications MA100 Designed for use in catheter assemblies, these sen-sors are available with nominal resistance values of 2252, 3000, 5000, and 10,000 Ω at 77°F (25°C).
R111LM DT XIDT 38-75A& 80-130B C44 15M NC
2 kW. Having the right tool for the job makes the job easier and gives better results. The right tool for covering deep-water haunts of swordfish, tuna, and other species is a 2 kW, low to medium-frequency transducer.
21-33387-111 (PIN) 21-33388-111 (SOCKET) Contact, Pin and Socket ...
front insulator keyway inner front contacts insulator rear insulator slots rear insulator.230 crimp area crimp bushing outer contact body (pin shown for reference)
SMA Straight Plug to SMA Straight Plug 0.141 Hand Formable 50 Ohm 11 ...
SMA Straight Plug to SMA Straight Plug 0.141 Hand Formable 50 Ohm 11 inches (279 mm)
SMA PCB Through Hole Right Angle Jack 50 Ohm | 901-143-6RFX - Amphenol RF
901-143-6RFX PDF Customer Drawing (Size: 111 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold: Contact Material: Beryllium Copper: Contact Termination: Solder: Coupling Mechanism:
SMA Jack to SMA Jack Adapter 50 Ohm Straight Bulkhead
901-9209A PDF Customer Drawing (Size: 111 kb) 901-9209A STP 3D Model (Size: 2021 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Adapter Configuration: SMA Jack to SMA Jack: Adapter Type: In-Series: Body Finish: Gold: Body Material: Stainless Steel: Contact Finish:
SMA Straight Solder Plug 0.047-inch Conformable 50 Ohm
SMPM Straight Plug to SMPM Straight Plug 0.085 Hand Formable 50 Ohm 6 inches 095-725-111-060. SMA Straight Plug to SMA Straight Plug 0.085 Hand Formable 50 Ohm 12 inches 135101-R1-12.00. SMP Straight Plug to SMP Straight Plug 0.047 Hand Formable 50 Ohm 4 inches 095-725-119-004.
QSFP+ Cables (QSFP Plus) Cable for Sale | Cables on Demand - Amphenol
QSFP+ Cables (QSFP Plus Cables) by Amphenol Cables on Demand by Amphenol -- Buy Direct from the World's Largest QSFP+ Cable OEM and Save. Amphenol is pleased to expand its leadership in Quad-SFP 40G interconnects with a revolutionary line of QSFP+ Copper Cable Assemblies. Amphenol QSFP+ Cables integrate Spectra-Strip's new AWG SKEWCLEAR EXF wire, offering a flat frequency response to 20 GHz in ...