Search Results for 111
NovaSensor P111 Medium Silicon Pressure Sensor Die
P111 Specifications Parameter Value Units Notes General Pressure Range 100 KPa -15 psi (-1 bar) 200 KPa -30 psi (-2 bar) 700 KPa -100 psi (-7 bar)
SMPM Male PCB Surface Mount Connector (Glass Seal), SB
Attribute name Attribute value; RF Series SMPM : Gender Plug (Male)
132194 | Amphenol Global Search | Amphenol
132194 | Amphenol Global Search | Amphenol Description. RF Connector SMA PCB Through Hole Right Angle Jack 50 Ohm. Downloads. 132136-12 STP 3D Model (Size: 374 kb ) 132136-12 PDF Customer Drawing (Size: 71 kb) Product Life Cycle.
NovaSensor P111 Medium Silicon Pressure Sensor Die
P111 Specifications Parameter Value Units Notes General Pressure Range 100 KPa -15 psi (-1 bar) 200 KPa -30 psi (-2 bar) 700 KPa -100 psi (-7 bar)
97b-4106f-10sl-3s | Amphenol Global Search | Amphenol
Search Results for 97-3106a-22-15 SMA Connectors - RF Connectors | Amphenol RF Built in accordance with MIL-C-39012 and CECC 22110/111, SMA connectors can be mated with all connectors that meet these specification mating diameters regardless of manufacturer.
68786-102LF | Mini-Jump™ | Amphenol
Amphenol is one of the leading manufacturers of 2.54mm Board to Board/Wire Connectors. Contact us today for more details of Mini-Jump™, part number 68786-102LF.
SMA PCB Surface Mount Jack 50 Ohm | 132134-10 - Amphenol RF
RF Connector SMA PCB Surface Mount Jack 50 Ohm. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable
ZTP-135H Thermopile IR Sensor
Parameter Limits Units Condition Min Typ Max Chip Size 1.8 x 1.8 mm2 Diaphragm Size 1.4 x 1.4 mm2 Active Area 0.7 x 0.7 mm2 Internal Resistance 42 60 78 kW 25°C
6888388NG - Amphenol Antenna Solutions
Several patents pending regarding this product. Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational
NovaSensor P111 Medium Silicon Pressure Sensor Die
P111 Specifications Parameter Value Units Notes General Pressure Range 100 KPa -15 psi (-1 bar) 200 KPa -30 psi (-2 bar) 700 KPa -100 psi (-7 bar)
Circular Backshells | Amphenol LTD
M85049/109, /111, /112, /114, /115, /117 pre-shielded adaptor
NovaSensor P111 Medium Silicon Pressure Sensor Die
P111 Specifications Parameter Value Units Notes General Pressure Range 100 KPa -15 psi (-1 bar) 200 KPa -30 psi (-2 bar) 700 KPa -100 psi (-7 bar)
Operation Manual TempoGate Smart Assistant - Temposonics
Temoate ® smart assistant Operation Manual I 3 I 1. Introduction 1.1 Purpose and use of this manual 1/ The term “qualified technical personnel” characterizes persons who • are familiar with the safety concepts of automation
HS-720 Hardware Installation Kit – Un-Pressurized Applications
More Information. To inquire about HS-720 Hardware Installation Kit – Un-Pressurized Applications available from CarlisleIT, please fill out the form below, and one of our Sales Engineers will contact you. " *" indicates required fields
SILPAK Silicone grease for vibration sensor mounting, 1.5 cc
Model SILPAK Grease, silicone, 1.5 cc tube, Dow Corning [DC 111], for use w/ R6Q or R6SL/R6GSLI connectors Acid- and alkaline-resistant SILPAK offers radiation resistance and is electrically insulating, even in moist environments. Accelerometer mounting applications: Before stud mounting an accelerometer, a coupling fluid should be applied to the mating surfaces. The coupling fluid protects […]
N-Type Jack to TNC Jack Adapter 50 Ohm Straight | APH-NJ-TNCJ - Amphenol RF
APH-NJ-TNCJ PDF Customer Drawing (Size: 111 kb) Product Life Cycle. Product Life Cycle; Part Status: Obsolete - With Replacement: Replacement Part Number: 242132: Product Specifications. Adapter Configuration: N-Type Jack to TNC Jack: Adapter Type: Between-Series: Body Finish: Nickel: Body Material: Brass: Contact Finish:
rg142 | Amphenol Global Search | Amphenol
RG142 50 Ohm Coaxial Cables at Amphenol Cables on Demand -- Direct from one of the world's largest cable manufacturers and Inventor of the Popular BNC Connector - Our RG142/U Teflon insulated coaxial cable assemblies offer superior power handling, phase and temperature stability.
Low Earth Orbit (LEO) Satellites | SV Microwave
SV Microwave supplied the products for the world's most demanding programs from GPS-III to the Mars Rover. Explore how SV is helping LEO satellite manufacturers.
SMA Plug to SMA Plug Adapter 50 Ohm Straight | 132168SS - Amphenol RF
SMPM Straight Plug to SMPM Straight Plug 0.085 Hand Formable 50 Ohm 8 inches 095-725-111-080. SMP Straight Solder Plug 0.047-inch Conformable 50 Ohm SMP-FS-C06. SMA Jack to SMP Plug Adapter 50 Ohm Straight AD-SMAJSMPP-1. SMA Panel Mount Jack 2-Hole Flange Solder Cup 50 Ohm 901-9244-2.