Search Results for 112516-04-8
www.pcb.com
www.pcb.com
Application SpotlightApplication Spotlight
D 2.79 0.636 8/20 crack; 18/20 resin spalling 5 E 4.55 1.037 20/20 resin spalling 6 F 7.57 1.726 20/20 resin spalling 7 Automotive Oil, Coolant, and Water Temperature Sensors Temperature Stability @ 100°C for 1000 Hours Supplier ∆ R25% ∆ °C Performance Ranking Amphenol 0.04 0.009 1-0.15 0.034 2 B 2.86 0.652 3 C 2.89 0.659 4 D 2.91 0.663 5 ...
Product Data Sheet - Temposonics
MTS Sensors R-Series Models RP and RH Temposonics® Linear-Position Sensors - Profinet Industrial Profinet Interface Product Data Sheet, Part No.: 551451, Revision A 08/13 6 Sensor mounting Model RP profile-style sensor mounting flexible installation in any position! Temposonics Model RP profile-style sensors offer two basic mounting methods; side grooves for use with mounting feet or a bottom ...
NTC Thermistors Type RL14 - amphenol-sensors.com
Uncoated Disc With Radial Leads Description Point-matched disc thermistor with bare lead-wires. Features • Low cost solid state sensor • Resistance tolerances down to ±2%
Temposonics
3 Temposonics® RD4 Powerlink V2 Data Sheet TECHNICAL DATA 1/ The number of magnets depends on the stroke length 2/ With position magnet # 251 416-2 3/ For rod style »S« the linearity deviation can be higher in the first 30 mm (1.2 in.) of stroke length 4/ The IP rating is not part of the UL approval 5/ Measuring rod and connecting cable mounted inside metal housing
TECHNICAL FEATURES - rfstechnologies.com
Coupling Loss dB 5.0 6.0 8.0 10.0 Coupling Tolerance dB 5.0±1.15 6.0±1.2 8.0±1.2 10.0±1.25 Isolation dB 25@555-2700MHz 23@2700-3800MHz 21@3800-4900MHz 17@4900-6000MHz 26@555-2700MHz ... 04 Aug 2021 www.rfstechnologies.com All values nominal unless tolerances provided; information contained in the present datasheet is subject to confirmation ...
Level Plus L - temposonics.com
8.6 bar (125 psi) 149 °C (300 °F) Yes 0.48 Stainless steel 240 Grit / Ra 15 µin (0.375 µm) 252 228-2 Note for part no. 252 228-2 Use this float with all Sanitary transmitter wells as other floats may enter the inactive zone when the tank is emptied. 2) 0.7) 25 (0.98) 50 (1.96) 22.4 bar (325 psi) 149 °C (300 °F) No 0.74
NitrogenDioxide sensor Datasheet
Isopropanol C3H8O 1000ppm n.e Methane CH4 1%vol 0ppm Nitric Oxide NO 35ppm 0ppm Sulphur Dioxide SO2 5ppm 0ppm Note: 1) Theabove interference factors may vary due to different sensors and service life,please referto the actual testresults. 2) This tableis notcomplete forallcross gases, other gas please contact with us. C W R C S R
NTC Thermistors Type RL14 - amphenol-sensors.com
Uncoated Disc With Radial Leads Description Point-matched disc thermistor with bare lead-wires. Features • Low cost solid state sensor • Resistance tolerances down to ±2%
NTC Thermistors Type RL14 - amphenol-sensors.com
Uncoated Disc With Radial Leads Description Point-matched disc thermistor with bare lead-wires. Features • Low cost solid state sensor • Resistance tolerances down to ±2%
Application SpotlightApplication Spotlight
D 2.79 0.636 8/20 crack; 18/20 resin spalling 5 E 4.55 1.037 20/20 resin spalling 6 F 7.57 1.726 20/20 resin spalling 7 Automotive Oil, Coolant, and Water Temperature Sensors Temperature Stability @ 100°C for 1000 Hours Supplier ∆ R25% ∆ °C Performance Ranking Amphenol 0.04 0.009 1-0.15 0.034 2 B 2.86 0.652 3 C 2.89 0.659 4 D 2.91 0.663 5 ...
Certificate of Approval
Current issue date: 17 April 2022 Original approval(s): Expiry date: 23 March 2024 ISO 9001 - 6 December 2019 Certificate identity number: 10440800
NTC Thermistors Type RL14 - amphenol-sensors.com
Uncoated Disc With Radial Leads Description Point-matched disc thermistor with bare lead-wires. Features • Low cost solid state sensor • Resistance tolerances down to ±2%
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
The Council of 8 June 2011 on the restriction of the use of certain hazardous substances in the electrical and electronic equipment. RoHS 2 provides that EEE has to meet the requirements of the Directive. Since equipment consists of different components, the ...
CFRS TFA Datasheet_CFRS Datasheet - Charles Industries
CFCM-LG1108LL01 Charles Fiber CWDM Module (LGX Footprint), 8 Channel, 1471 - 1611NM, Express Port, LC/UPC Duplex Adapters, Black, Total Front Access Also Available from Charles Industries: TFA CWDM Module (LGX Footprint) Please call (847) 806-6300 for more information on the full line of Charles Fiber Rackmount Solutions and Fiber Accessories.
UNIT: mm - Amphenol Fuyang
<0.4(Inner Conductor) <0.8(Outer Conductor) Reference Standard . Electrical Performance . Mechanical Performance ; Amphenol Fuyang Tel: +86-519-86520303 www.amphenol-fuyang.com No.6 Fengqi Road, Hi-Tech, District, Wujin, Changzhou, Jiangsu, PRC 213164 ... 6/22/2020 12:57:04 PM ...
NTC Thermistors Type RL20 - amphenol-sensors.com
RL2007-40.6K-138-K 75K D13.8 4561 .160 4.06 6.5 30 RL2007-44.5K-155-K 85K D15.5 4783 .160 4.06 6.5 30 RL2010-54.1K-138-K 100K D13.8 4561 .190 4.83 7.0 35 RL2008-52.3K-155-K 100K D15.5 4783 .170 4.32 6.5 30 0.220 in max (5.6 mm) 0.156 in (4 mm) 1.5 in (38 mm) min B thickness 26 awg tinned copper refer to table AAS-920-413A-04/2014
Amphenol PCD Shenzhen
vehicle couple sockcet dc, gb, 125a, front mounted p/n: hvco01r12sf935rl0000, 125a, 1000v dc max hvco01r12sf970rl0000, 250a, 1000v dc max
Level Plus - temposonics.com
2 Level Plus ® RefineME® Fig. 1: Time-of-flight based magnetostrictive position sensing principle RefineME® The Level Plus® RefineME® liquid level transmitter satisfies the demand for an accurate and robust liquid-level sensor with unsurpassed flexibility to meet most process application conditions.
C:Usersdparks.SINECODocumentsEngineeringWORKSPACEA Series Drawings from ...
AW12S 44724 Morley Drive Clinton Township, MI 48036 Sine Systems - www.amphenol-sine.com Amphenol MATERIALS LIST SIZE PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: