Search Results for 112516-04-8
NTC Thermistors Type RL14 - amphenol-sensors.com
Uncoated Disc With Radial Leads Description Point-matched disc thermistor with bare lead-wires. Features • Low cost solid state sensor • Resistance tolerances down to ±2%
Technical features - rfstechnologies.com
Outer Diameter mm (in) 20.2 (0.8) Inner Contact Attachment Spring Finger Outer Contact Attachment 360° clamping ACCESSORIES Wrench size front mm (in) 18 (7/10) Wrench size rear mm (in) 18 (7/10) TESTING AND ENVIRONMENTAL Waterproof Level IP68 PRODUCT DATASHEET NM-LCF14-D01 N Male Connector for 1/4" Coaxial Cable, OMNI FIT™ Premium,
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
The Council of 8 June 2011 on the restriction of the use of certain hazardous substances in the electrical and electronic equipment. RoHS 2 provides that EEE has to meet the requirements of the Directive. Since equipment ... 11/18/2015 8:04:04 AM ...
Autobond Thermocouples for Autoclaves - KAYE
Autobond Thermocouples for Autoclaves - KAYE
Protimeter HygroMaster 2
Protimeter HygroMaster 2
ROHS COMPLIANT PRODUCT DATA DRAWING REV DESCRIPTION
SCALE: 8:1 SEE NOTES SEE NOTES N/A 2.4mm MALE 2 HOLE FLANGE COMPRESSION MOUNT NOTES: 1. FOR A FOOTPRINT RECOMMENDATION SPECIFIC TO YOUR PCB, PLEASE CONTACT US AT applications@svmicro.com. Title: SF1611-60021-XS.PDD Author: SV_MICROWAVE\pdm (PDMH2) Created Date: 1/23/2020 4:04:20 PM ...
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
The Council of 8 June 2011 on the restriction of the use of certain hazardous substances in the electrical and electronic equipment. RoHS 2 provides that EEE has to meet the requirements of the Directive. Since equipment consists of different components, the ...
Amphenol PCD Shenzhen
Specifications, product pictures or information stated in the website are for reference only, please double check with us. 粤A1-123456789 深圳网站建设 深圳联雅 深圳网站建设 深圳联雅
RC05-01 smd - Sheet1
8 7 6 5 4 3 2 1 8 7 654 3 2 1 the information contained in this drawing is the sole property of ardent concepts, inc. any reproduction ... 6/30/04 x.xx = .005 angles: 3x.xxx = .002 tolerances: inches unless otherwise specified. all dimensionsre are in inches projection change note noted finish noted material
ZTP-188MLThermometrics IR Module - amphenol-sensors.com
module presents the temperature compensated 8 linear array outputs via UART with optics (Silicon Lens). It can also provide compatibility with the customer’s device without the need for recalibration. The ZTP-188ML uses 4-wire connections: two signals for I2C ... 3/20/2014 10:04:23 AM ...
Amphenol PCD Shenzhen
Specifications, product pictures or information stated in the website are for reference only, please double check with us. 粤A1-123456789 深圳网站建设 深圳联雅 深圳网站建设 深圳联雅
NTC Thermistors Type RL30 - amphenol-sensors.com
Uncoated Disc With Radial Leads Description Point-matched disc thermistor with bare lead-wires. Features • Low cost solid state sensor • Resistance tolerances down to ±2%
Amphenol PCD Shenzhen
Specifications, product pictures or information stated in the website are for reference only, please double check with us. 粤A1-123456789 深圳网站建设 深圳联雅 深圳网站建设 深圳联雅
www.us-wire-harness.com
%PDF-1.7 %âãÏÓ 1 0 obj /Type /Catalog /Pages 2 0 R /PageMode /UseNone /ViewerPreferences /FitWindow true /PageLayout /SinglePage /NonFullScreenPageMode /UseNone ...
Amphenol Solar Interconnect Solutions - Amphenol Industrial Operations
7-8 15-16 21-22 25-26 23-24 9-10 11-12 27-28 29-30 31-32 17-18 1500 Tool 3 RadCrimp™ Solar Splice 20A/12AWG, 30A/10AWG 1500 IP68 IP2X II-40°C to +85°C 34-35 / / / www.amphenol-industrial.com • Guaranteed to reliably mate with Amphenol’s enre PV product line
CUSTOMER DRAWING M - Amphenol Sine
8 6 A 8 5 E 3 B 6 Weitergabe sowie Vervielfältigung dieser Unterlage, Verwertung und Mitteilung ihres Inhalts nicht gestattet, soweit nicht ... 04 01.04.2019 MTOLK ISO 2768-mH NPFEI NPFEI 2:1 201800125 31.03.2017 NPFEI 2 C 4 3 1 Copying of this document and giving it to others and the use or communication of the contents thereof, are
REVISION HISTORY DATE APPROVED PRODUCT DATA DRAWING
brt 04/04/97 product data drawing sma plug right angle solder-on g dcn 32901 03/05 brt.682 17.31.312 7.92.535 13.59.330 note 1 access cap 3.05 8.38.120 5/16 hex. insul. res.; 5000 megohms d.w.v.: 1000 vrms material body ferrule, coupling nut: stainless steel per ams-5640,
--
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
NovaSensor P330W Eval Kit - amphenol-sensors.com
NovaSensor P330W Eval Kit - amphenol-sensors.com
Amphenol
18x Ø1.8+0.10 0 see p/n chart of: sh: rev: dwg no: title: rev description date revisions eco by appr 3 3 a2 at15-18px-bmxxxx boardlock pcb mount receptacle,18pin,straight,at series materials list size process specifications: material specifications: unless otherwise specified 3 pl dec ±0.08 1) all dimensions are in metric(mm). 2) tolerances ...