Search Results for 115101-07-2400
PRODUCT DATA DRAWING REV DESCRIPTION - DCN 42145 03/16 DAL
ela 03/07/16 rohs compliant oal tol. rp rp material: connectors : smpm female vita (3221-40022) sma straight male (sf2906-6002) ... 2400 centrepark west drive, suite 100 west palm beach, fl 33409 title: proprietary the information contained in this drawing is the sole property of sv microwave, inc.
G:SharedAmphenol Customer DatasheetsEcoMate AquariusC-RTS6BS18x2SHECxx ...
A2-- JAN-07-2025 RO MNUPDATED VOLTAGE/AMPERAGE. ecomate® RM/RSSM/Aquarius™ - Contact Size 3.6mm Options (1802 & 1804 Insert Arrangements) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 01-2024 Machined, Crimp Contacts Part Number
EU RoHS Declaration - SV Microwave
2400 CentrePark West Dr. Suite 100 West Palm Beach, FL 33409 Phone: (561) 840-1800 Web: www.svmicrowave.com Certificate of Compliance GENERATED: 2/27/2023 This is to certify that the parts supplied by SV Microwave, Inc listed in the table below meet the requirements of RoHS Directives 2011/65/EU and 2015/863/EU, except on any
FAHRZEUGSTECKVERBINDER CONNECTORS FOR VEHICLES
Produktblatt der FEP Fahrzeugelektrik Pirna GmbH & Co. KG 07/20121 The plug housings for 1.2-mm, 1.5-mm, 2.8-mm, 4.8-mm and 9.5-mm flat connectors are used for electrical connections between the harness and the various components in the car. The housings are available for 1- to 14-pin connectors. All
PRODUCT DATA DRAWING - SV Microwave
2400 centrepark west drive, suite 100 west palm beach, fl 33409 title: proprietary the information contained in this drawing is the sole property of sv microwave, inc. any reproduction in part or as a whole without the written permission of sv microwave, inc is prohibited. surface area: sheet 1 of 1 dimensions are in inches tolerances:
ICA12-50JPLLR - 1/2' ClearFill®Line Aluminum Plenum-Rated Air ...
ATTENUATION @ 20°C (68°F) AND POWER RATING @ 40°C (104°F) Frequency, MHz dB per 100m dB per 100ft Power, kW 0.5 0.16 0.05 40 1 0.23 0.07 32.80
Declaration - svmicrowave.com
2400 CentrePark West Dr. Suite 100 West Palm Beach, FL 33409 Phone: (561) 840-1800 Web: www.svmicrowave.com Declaration GENERATED: 6/22/2023 This letter is to confirm that the product(s) referenced below have been evaluated against Regulation (EC) 1907/2006 of the European Parliament, ^Registration, Evaluation, and Authorization of Chemicals
STEP 2 - SV Microwave, Inc.
stw 02/07/13 stw 02/07/13 fsg 02/07/13 used on: n/a 2921-61262 configuration control level: 3 rohs compliant - nrn 37970 02/13 stw.058 .242 approved revision history ... 2400 centrepark west drive, suite 100 instructions title: is the sole property of sv microwave, inc. sheet 1 of 1
ROHS COMPLIANT PRODUCT DATA DRAWING DESCRIPTION
a dcn 41510 07/15 stw smp st. female for Ø.085 cable checked: approved: drawn: stw 09/22/08 stw 09/22/08 hlp 09/22/08 rohs compliant insertion loss: .12 x sqrt(f(f in ghz)) material: body, alignment ring & contact: beryllium copper insulator: ptfe finish: body, alignment ring & contact: gold over nickel
DETAIL A
9.0229 47.81214 96.32446 144.23663 16'-0"4877 6'-0"1829 a 1 2 3 4 5 7 8 6 7 9 detail a scale 1 : 10 8 2 5 7 4 1 6 7 9 7 6 7 component part numbers provided for ...
ABS Coaxial Cable Product Information Sheet Type: TX10540JB
ABS Coaxial Cable Product Information Sheet Type: TX10540JB regulations Document: tx10540jb_3.0ghz19.docx Revision: 2019-09-03 Page: 2 of 2
Declaration - svmicrowave.com
2400 CentrePark West Dr. Suite 100 West Palm Beach, FL 33409 Phone: (561) 840-1800 Web: www.svmicrowave.com Declaration GENERATED: 6/22/2023 This letter is to confirm that the product(s) referenced below have been evaluated against Regulation (EC) 1907/2006 of the European Parliament, ^Registration, Evaluation, and Authorization of Chemicals
Declaration - svmicrowave.com
2400 CentrePark West Dr. Suite 100 West Palm Beach, FL 33409 Phone: (561) 840-1800 Web: www.svmicrowave.com Declaration GENERATED: 6/22/2023 This letter is to confirm that the product(s) referenced below have been evaluated against Regulation (EC) 1907/2006 of the European Parliament, ^Registration, Evaluation, and Authorization of Chemicals
ROHS COMPLIANT PRODUCT DATA DRAWING - NRN 34841 07/08 STW - SV Microwave
2400 centrepark west drive, suite 100 6) dia.’s on common centers to be concentric mil-std-10. sv microwave, inc is prohibited. surface area: sheet 1 of 1 without the written permission of 5) surface roughness 63 any reproduction in part or as a whole 1) all dimensions are in inches [millimeters] is the sole property of sv microwave, inc.
1112-6025 - SV Microwave
2400 centrepark west drive, suite 100 west palm beach, fl 33409 title: proprietary the information contained in this drawing is the sole property of sv microwave, inc. any reproduction in part or as a whole without the written permission of sv microwave, inc is prohibited. surface area: sheet 1 of 1 dimensions are in inches tolerances:
PRODUCT DATA DRAWING - DCN 35971 07/08 STW - SV Microwave
- dcn 35971 07/08 stw smpm ra. male smooth bore to pcb mount checked: approved: drawn: stw 07/24/08 stw 07/24/08 pjs 07/24/08 rohs compliant 4x .088 2.24 finish: material: b size dwg. no. scale: 14:1 sv microwave, inc. per asme y14.5m - 1994 e without the written permission of mil-std-10. 2) all dimensions are after plating. any reproduction in ...
Declaration - svmicrowave.com
2400 CentrePark West Dr. Suite 100 West Palm Beach, FL 33409 Phone: (561) 840-1800 Web: www.svmicrowave.com Declaration GENERATED: 6/22/2023 This letter is to confirm that the product(s) referenced below have been evaluated against Regulation (EC) 1907/2006 of the European Parliament, ^Registration, Evaluation, and Authorization of Chemicals
ROK - Klucze USB | Amphenol Socapex
Amphenol Socapex ROK to wytrzymały owalny klucz USB zaprojektowany do pracy w trudnych warunkach, w których bezpieczeństwo danych i trwałość mają kluczowe znaczenie. Jest dostępny w różnych pojemnościach od 16 do 256 Gb i jest kompatybilny z dowolnym gniazdem portu USB. ROK ma maksymalną szybkość transferu USB3.2 Gen1 wynoszącą 5 Gb / s, co pozwala na szybki i wydajny transfer ...
L-624-1 - Amphenol
MIL-DTL-38999* SERIES I, II AND III TYPE CONNECTORS Installation Instructions L-624-6 Printed in U.S.A. (QG) October 2013 I. Crimping Tools: 1. M22520 Series is recommended.
EU RoHS Declaration - SV Microwave
2400 CentrePark West Dr. Suite 100 West Palm Beach, FL 33409 Phone: (561) 840-1800 Web: www.svmicrowave.com Certificate of Compliance GENERATED: 2/27/2023 This is to certify that the parts supplied by SV Microwave, Inc listed in the table below meet the requirements of RoHS Directives 2011/65/EU and 2015/863/EU, except on any