Search Results for 12 encapsulation sleeve
Model JM353B18 | PCB Piezotronics
8 to 12 in-lb: 90 to 135 N-cm * All specifications are at room temperature unless otherwise specified. Accessories. Supplied: 080A109: Petro Wax, one square, 1" x 1" x 0.25" 1: 080A15: Adhesive mtg base, 0.312" hex x 0.125" thk, 5-40 tapped hole, aluminum w/isolation hardcoat finish: 1: ACS-1:
Base Station Antennas | Huge range | Amphenol Procom
Amphenol Procom delivers state-of-the-art Base Station Antenna products for both RF and mechanical constructions. Our innovative approach to product development offers the highest quality and our thorough testing protocol guarantees our Base station antennas are the mos t reliable on the market. W e test all of our products performance against dust, water, wind load, temperature and lightning ...
Jumper Cable - amphenol-antennas.com
VSWR ≤ 1.12 Insertion Loss (2.6 GHz) ≤ 0.123*L +0.2 dB Intermodulation (2x43dBm) ≤ -160 dBc Insulation Resistance ≥ 5000 MΩ Work Voltage (DC) 2000 V Power Rating (at 2.6 GHz) 500 W Impedance 50Ω Environmental Characteristics Temperature Range -40° C to +85° C (-40° F to +185° F) Weatherproofi ng Standard IP68 RoHS Compliant Yes
Amphenol Network Solutions > Products | Amphenol Network Solutions ...
22425 East Appleway Ave #11 Liberty Lake, WA 99019 Phone: 509.926.6000 Email: getinfo@amphenol-ns.com
Coach ™ Magnetic Mount Multiband LTE MIMO, WiFi 6E Antennas ... - PCTEL
These magnetically mounted antennas deliver optimal LTE and dual-band WiFi coverage in a single, low-profile housing. The design incorporates PCTEL’s unique high rejection GPS/GLONASS technology for high performance and support of carrier voice and data networks.
Whip Antennas MHU 3-BZ - amphenolprocom.com
Field-tunable dual-frequency antenna which makes it possible to: - operate 160 and 450 MHz transceivers alternately on the same antenna - operate two transceivers (160 and 450 MHz) at the same time on one antenna using a diplexer (type DIPX 225/330 – must be ordered separately).
Model 1204-12A/084A101 | PCB Piezotronics
Model 1204-12A/084A101:PCB L&T load cell, low profile, 25,000 lbf rated capacity, 50% overload protection, 4.0mV/V output 1 1/4-12 UNF thread, PTO2E-10 Item added to your cart Main Menu
Model RTD602D11 | PCB Piezotronics
Model RTD602D11:Dual output, vibration & Resistance Temperature Detector (RTD), low profile, industrial, ceramic shear ICP® accel., 100 mV/g, 0.5
B175L 12 DT 12METRES CABLE NC - AIRMAR EMEA
Tilted Element ™ transducers have the ceramic element fixed at a 20°, 12°, or 0° angle within the housing. When the transducer is installed almost flush to the hull, the tilt of the element corrects for the hull deadrise, orienting the beam directly down. This ensures maximum echo returns to the transducer for more accurate depth readings.
CONNECTING SYSTEMS OF THE FUTURE - amphenol.co.jp
12 SIZE WIRE GAUGE m 22 17 24 23 26 38 20 11 22 17 24 23 16 6 18 8 20 10 12 3.35 14 4.24 shell size 2 shell size 3 shell size 4 400 lbf (1780N) max. 475 lbf (2113N) max. 1300 Vrms RATING ... Socket sleeve/hood stainless steel passivated gold over nickel silver palladium silver Seals and O-ring fluorinated silicon rubber or silicon rubber N/A ...
ROHS COMPLIANT PRODUCT DATA DRAWING REV DESCRIPTION - SV Microwave
sleeve: brass per astm b16, alloy uns no. c36000 bellows: electro-deposited gold over nickel insulators: ptfe per astm d1710, type i, grade 1, class b gaskets: silicone rubber per a-a-59588, class 2b, grade 50/60 resistor elements: alumina substrate with
Model 655A92 | PCB Piezotronics
Model 655A92:4 to 20 mA output, 0.0 to 2.0 in/sec pk, 3.5 to 2.0 kHz, top exit, 4-pin M12 connector, both standard and metric stud are included
Model 039250-51201/B | PCB Piezotronics
PT02H-12-10P: PT02H-12-10P: Maximum Speed: 2500 RPM: 2500 RPM * All specifications are at room temperature unless otherwise specified. Accessories. Optional: 080920-01000: Model 920 Portable Digital Peak Meter for torque, torque-angle or load measurement; Click-Wrench calc feature, w/battery charger, instruction manual & shoulder strap: 1:
Positronic Becomes Part of Amphenol Corporation
Positronic announced today, the company has been acquired by Amphenol Corporation. This acquisition brings together industry-leading knowledge and experience in the market and provides customers with a broad range of products and technical design support for their interconnect solutions.
General Purpose Low Profile | PCB Piezotronics
Size - Diameter: 4.12 in; Size - Diameter: 104.6 mm; Size - Height: 2.50 in; Size - Height: 63.5 mm; Electrical Connector: PT02E-10-6P; Electrical Connector: PT02E-10-6P; Add to cart for quote. Add to Cart Add this product to my product comparison. Model:1203-12A/084A100. Measurement Range: 1000 lbf;
2,3-dimethylphenol m.p | Amphenol Global Search | Amphenol
3 2 p 52.7 83.0 cable od p3.0 - p7.0mm catalogue pn shell finish contact finish backshell finish qm2p nickel nickel sleeve and tip matt black qm2pb-au matt black gold sleeve and tip matt black revision history rev description date chg no 1 first issue 30-05-17 ----o 2 updated cable clamp 24-01-18 9476 l o m h 1 c m r p r 0 2 a h
WITH TEMPER GRIP TECHNOLOGY - amphenol.co.jp
M S • fce: 1 607 6-21 • Email: msimondsamphenol-aaocom amphenol-aerospacecom • amphenolmao.com TESTING Heat Rise: The operating sleeve of the Ram-Lock connector typically runs 15-25% cooler than the conductors inside, see example below of the size 4 AWG contact. Additional sizes can be tested by request. Data set "HCP" indicates typical heat
UNLESS OTHERWISE SPECIFIED Amphenol 2 Fiveways Blvd, Keysborough, VIC ...
22/12/08 22/12/08 0.5 0.1 0.05 ax3mb1-au bulk packaging contact plating sleeve color shell finish series prefix blank = black 1 = brown 2 = red 3 = orange 4 = yellow 5 = green 6 = blue 7 = violet 8 = grey 9 = white c = clear blank = silver plate au = gold plate blank = individual bags bulk = bulk packed blank = nickel plated b = black ax4m = 4 ...
ROHS COMPLIANT REVISION HISTORY PRODUCT DATA DRAWING REV DESCRIPTION D ...
sleeve: brass per astm b16, alloy uns no. c36000 bellows: electro-deposited gold over nickel ... 2-4 ghz4-8 ghz8-12.4 ghz 1-6 db 0.3 db 1.15:1 1.20:1 1.25:1 7-9 db 0.4 db 10 db 0.3 db 11-20 db 0.5 db date approved revision history rev description third angle projection 1) all dimensions are in inches [millimeters]
SF1187-6623-6630.PDD - Sheet1 - svmicrowave.com
%PDF-1.4 %âãÏÓ 6 0 obj > endobj xref 6 20 0000000016 00000 n 0000000854 00000 n 0000000696 00000 n 0000000930 00000 n 0000001110 00000 n 0000001216 00000 n 0000001723 00000 n 0000005687 00000 n 0000008398 00000 n 0000012335 00000 n 0000016036 00000 n 0000020035 00000 n 0000022850 00000 n 0000023214 00000 n 0000023531 00000 n 0000027530 ...