Search Results for 12 point metric axle nut socket set
AT06-12SB-OMGRY 12 Position, Overmolded Plug, Socket, Keyed
AT04-12PB-SS01 12-Way Receptacle, Male Connector with B Position Key and Extended Shroud and Solid Rear Grommet and Endcap. Comparable to PN# DT04-12PB-C017 REQUEST A QUOTE
MA7CAP1200-S2-KIT 12 position straight plug connector kit, - Amphenol Sine
No. of Positions: 12; Style: P type; Cable OD Range: 7.5-11.0mm; Max Current: 10A; AWG: 18-28; Voltage: 160V; Contact type (Pin/Socket): Pin; Contact Size: 1.0mm; Temperature Range:-20°C to 130°C; Protection: IP67; Housing Body: Zinc Die Cast, Nickel Plated; RoHS: RoHS compliant; Plating: Gold; Contact Type: Machined; Extraction Tool: 50 ...
ATM06-12SA-KT01 12-Way Socket Plug, Wedge and Contacts Kit - Amphenol Sine
ATM06-12SA-SF1GY 12 Position Plug, Socket, Keyed A, Snap-Fit End Cap, Grey Body (Requires Wedgelock AWM-12S). Comparable to PN# DTM06-12SA-E003
12-Way Plugs A Key - Amphenol Sine
AT06-12SA-RDBLK 12-Way Plug, Black Female Connector with A Position Key and Reduced Diameter Seal (E-Seal). Comparable to PNs# DT06-12SA-CE02, DT06-12SA-CE10.
10164367-0090LF | FitMate | Amphenol
We may offer limited quantity of sample for this part. Click on the Check Sample (if available) button to check the allowed sample quantity in the cart. You can also purchase additional quantity in the cart or buy directly using the Buy Now button below. The information below is for reference only.
Millipacs® Backplane | Hard Metric Connectors - Amphenol CS
Millipacs ® offers both low-speed and high-speed connectors of up to 25Gbps with mating compatibility between different versions and hybrid solutions (signal & power). With thousands of configurable options, we have the product to meet your performance and quality requirements.
DESCRIPTION L I S T A m p h e n o l - Amphenol Australia
PLUG, 12 SOCKET, AT SERIES, KEYED SEE SHEET 2 44724 Morley Drive Clinton Township, MI 48036 Sine Systems - www.amphenol-sine.com Amphenol MATERIALS LIST SIZE PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: UNLESS OTHERWISE SPECIFIED 3 PL DEC ±0.08 1) All dimensions are in metric(mm). 2) Tolerances are as follows: 1 PL DEC ±0.30 2 PL DEC ±0.15
MA5CAE1200-S3-KIT 12 position straight plug connector kit, - Amphenol Sine
MA5CAE1200-S3-KIT 12 position straight plug connector kit, Checkmate™, E Type, clockwise insert, 11.0-15.0mm cord grip, male, contacts included
10157377-02111LF | FitMate | Amphenol
Click on the Check Sample (if available) button to check the allowed sample quantity in the cart. You can also purchase additional quantity in the cart or buy directly using the Buy Now button below. The information below is for reference only. For more technical details, refer to product specification and application specification.
MA7RAP1201 12 position 90° rotatable receptacle, threaded, - Amphenol Sine
MA7RAP1201S-KIT M23, 90° rotatable Receptacle Kit, threaded, P type CCW, 12 positions, female sockets, Standard flange (25.7x 25.7)
MA5CAP1200S-S1-KIT 12 position straight plug connector kit, - Amphenol Sine
MA5CAP1200S-S1-KIT 12 position straight plug connector kit, Checkmate™, P Type, counter-clockwise insert, 4.5-7.5mm cord grip, female, contacts included
AT13-12PB-BM03 12 Position Right Angle Flange Mount PCB Rec - Amphenol Sine
12 Position Right Angle Flange Mount PCB Receptacle, Black, Tin Plated Contacts Included. Keyed B. Comparable to PN# DT13-12PB
12-8 Position - Amphenol Sine
jam nut receptacles. square flange receptacles. inline receptacles
12-10 Position - amphenol-sine.com
RTS712ND10S0332 Receptacle, Jam Nut, PC Tail, 10 Position, Female, Shell Size 12, Silicone Seal with Boardlock. Comparable to PN# UTS712D10S32
RT06122SNH03 4 (2+2) Position Plug, Female, Shell Size 12 w - Amphenol Sine
Shell Size: 12; Number of Contacts: 4; Contact Size: 20, 2.5mm; Amperage: 23A, 5A (stamped) or 7.5A (machined) Wire Range: (SZ 20) 28-20 & (SZ 12) 14-12 AWG; Voltage Rating: 500; Contact Type (Pin or Socket): Socket; Gender: Female; Housing Material: Zinc Alloy, Nickel Plated; IP Rating: IP67; Temperature Range:-40°C to +125°C; Termination ...
RTS6BS14N12SHEC03 Plug, 12 Position, Female, Shell Size 14, - Amphenol Sine
Plug, 12 Position, Female, Shell Size 14, Silicone Seal, and End Cap with Individual Wire Sealing. Compatible to part # UTS6JC1412S
TOOLS & ACCESSORIES - Amphenol Sine
RTFD12B Shell Size 12 Square Flange Receptacle Gaskets, Thickness 0.8mm (±0.2). Compatible to part # UTFD13B
ILLUSTRATION: COMPLETE KIT COUPLING NUT - Amphenol Sine
8 ms16m23f contact, socket, size 16 2 illustration: complete kit 1 rt0l-12cg-ns1 cord grip assembled view 01 - release new dwg format - - materials list size process specifications: material specifications: unless otherwise specified 3 pl dec ±0.08 1) all dimensions are in metric(mm). 2) tolerances are as follows: 1 pl dec ±0.30 2 pl dec ±0. ...
RTS6BS12N10P03 Plug, 10 Position, Male, Shell Size 12, with - Amphenol Sine
RTS712N10S03 Receptacle, jam nut, 10 positions, size 12, socket contact, silicone rubber seal. Intermateable with part # UTS71210S. Comparable to PN #UTS71210S
RT06128PNHEC Plug, Male with O-ring Seal and End Cap with Individual ...
Plug, 8 Position, Male, Shell Size 12, and End Cap with Individual Wire Sealing. Compatible to part # 192993-0012