Search Results for 12*1.35
Thermometrics ZTP-115 Thermopile IR Sensor
70 1.679 1.7612 1.8458 75 1.4153 1.4871 1.5612 80 1.1984 1.261 1.3264 85 1.0193 1.0745 1.1317 90 0.8707 0.9193 0.9697 95 0.7469 0.7898 0.8344 100 0.6433 0.6812 0.7208 105 0.5562 0.5899 0.625 Specifications Thermopile Chip Parameter Limits Units Condition Min Typ Max Chip Size 1.8 x 1.8 mm2 Diaphragm Size 1.0 x 1.0 mm2 Active Area 0.5 x 0.5 mm2 ...
Technical features - rfstechnologies.com
Package Quantity 1 ELECTRICAL SPECIFICATIONS Frequency Range GHz 8.2 - 12.4 Minimum Return Loss (max. VSWR) dB (VSWR) 26.4 (1.10) Attenuation dB 0.24 Power rating W 1000 MECHANICAL SPECIFICATIONS Maximum Twist degree/m ... 4/5/2024 5:35:20 AM ...
PRODUCT DATA DRAWING - SV Microwave
1) all dimensions are in inches [millimeters] sv microwave, inc is prohibited. surface area: mil-std-10. sheet 1 of 1 6) dia.’s on common centers to be concentric e within .005 t.i.r. proprietary per asme y14.5m - 1994 n/a without the written permission of any reproduction in part or as a whole third angle projection 5) surface roughness 63
DL DuraLok - Amphenol Australia
Custoer ervice 1 800 3 3 www.amphenol-sine.com Dual-Locking, Heavy-Duty ... 35.2 8.0 Max 0.3 1. 6 36.1±0.1 48.1±0.1 25.0±0.1 45.4±0.1 13.5±0.1 27.3+0.2-0 8.0 +0.2-0 4-R7.0 4-Ø4.5±0.1 8-R1.0 Receptacle - Panel Cutout 42.4 50.9 ... 7/26/2021 9:12:44 AM ...
Pipe Clip Temperature Sensors
3 Specifications Part Number Contact tab width / mm Pipe dimension /mm Clip Type Resistance at (Tref) B (25/85) / K JS3227A 4.8 13 Front 10,000 (25)
bank pentestig | Amphenol Global Search | Amphenol
OPTIONS The 3652-35 is equipped with DIP and slide switch options that are used to condition the module for proper ap-plication and operation. Refer to Figure 4 for the location of these options while reading the following instructions. ... BANK #SOL−12 or #SOL−24 ND (continuous duty type). #14 AWG #16 AWG To EMS F2 3A fast blow Current ...
NovaSensor Filtration Air Restriction (FAR) Sensor
ranges, mating with an integrated AMPSEAL 16 (3-way) electrical connector (Drawing No.: C-776402-1-GEN) and a 1/8-27 NPT female pressure connection port. Performance Accuracy 2.5% FSO Resolution 0.12% FSO Compensated Temp Range 0°C to 80°C Proof Pressure 2X FSP Burst Pressure 3X FSP Ingress Protection IP66 Operating Temp Range -40°C to 125°C
アンフェノールジャパン株式会社
Science & Technology Connector test results and ratings in brief CN30-D020 PV - KBT 3 (configurable) PV - KB T 3 (preconfigured) Y-S013AOV-F Helios H4, H4CMC4D / PV-100508-F
6U VPX ETHERNET SWITCH - アンフェノールジャパン株式会社
ared Sibrava Pone 60 643- 1845 • Email sibravaampenol-aao.com Amphenol Aerospace has developed a new 6U VPX Ethernet Switch -- the second in a series of ruggedized Ethernet Switches that provide an unmatched level of flexibility to meet any system requirement.
Cord sets & C oNNeCtor AsseMBLIes / dIN tors Abrasion | Chemicals ...
T1C IRE CABLE C0R1 • S A 00 52 35 • CANADA 00 545 0 22 • E9IC 00 2 3 6 6 speci˜cations subject to change. For comlete speci˜cations and availability, ask our tPC sales representative or call 800-521-7935. 226 Mini Quic-Connects™ Micro Quic-Connects™ Nano Quic-Connects™ specialty Quic-Connects™ eternet Cable Assemblies
Pipe Clip Temperature Sensors
3 Specifications Part Number Contact tab width / mm Pipe dimension /mm Clip Type Resistance at (Tref) B (25/85) / K JS3227A 4.8 13 Front 10,000 (25)
Thermometrics ZTP-115 Thermopile IR Sensor
70 1.679 1.7612 1.8458 75 1.4153 1.4871 1.5612 80 1.1984 1.261 1.3264 85 1.0193 1.0745 1.1317 90 0.8707 0.9193 0.9697 95 0.7469 0.7898 0.8344 100 0.6433 0.6812 0.7208 105 0.5562 0.5899 0.625 Specifications Thermopile Chip Parameter Limits Units Condition Min Typ Max Chip Size 1.8 x 1.8 mm2 Diaphragm Size 1.0 x 1.0 mm2 Active Area 0.5 x 0.5 mm2 ...
CXL 70-5C/... - AMPHENOL PROCOM
ROE: 1.5:1350-370 MHz 360-380 MHz 380-400 MHz 406-426 MHz 420-440 MHz 440-460 MHz 470-490 MHz 490-510 MHz 590-614 MHz: ... -35 °C to +70 °C: Velocidad De Viento De Supervivencia: 200 km/h: Protección De Ingreso: IP66: ... Smedetoften 12, DK-3600 Frederikssund, VAT No.: DK87928217 ...
Thermometrics ZTP-115 Thermopile IR Sensor
70 1.679 1.7612 1.8458 75 1.4153 1.4871 1.5612 80 1.1984 1.261 1.3264 85 1.0193 1.0745 1.1317 90 0.8707 0.9193 0.9697 95 0.7469 0.7898 0.8344 100 0.6433 0.6812 0.7208 105 0.5562 0.5899 0.625 Specifications Thermopile Chip Parameter Limits Units Condition Min Typ Max Chip Size 1.8 x 1.8 mm2 Diaphragm Size 1.0 x 1.0 mm2 Active Area 0.5 x 0.5 mm2 ...
rmc74-4707 | Amphenol Global Search | Amphenol
RMC74-4707 | Amphenol Global Search | Amphenol Supports signaling rates up to PCIe5 32GT/s, 56 GT/s NRZ and 112 GT/s PAM-4 per lane, max 12 lanes. 1. Mating Force: 55.5N maximum. 2. Unmating Force: 49N maximum. 3. Rated durability cycles: 250 cycles minimum. 1. Voltage: 30VAC per contact. 2. Current: 0.5A per contact. ...
Pipe Clip Temperature Sensors
3 Specifications Part Number Contact tab width / mm Pipe dimension /mm Clip Type Resistance at (Tref) B (25/85) / K JS3227A 4.8 13 Front 10,000 (25)
ZTP-135SR Thermometrics IR Sensor - amphenol-sensors.com
Chip Size 1.8 x 1.8 mm2 Diaphragm Size 1.4 x 1.4 mm2 Active Area 0.7 x 0.7 mm2 Internal Resistance 42 60 81 kΩ 25 °C Resistance T.C. 0.12 %./ °C Responsivity 43 62 81 V/W 500K, 1Hz Responsivity T.C. -0.10 %./ °C Noise Voltage 32 nV rms R.M.S., 25 °C NEP 0.51 nW/Hz1/2 500K, 1Hz Detectivity 1.35 E08 cmHz1/2/W 500K, 1Hz Time Constant 25 ms ...
Data Sheet E-Series ET Analog 551898 - Temposonics
4 5 3 1 Measurement Cycle 1 Current pulse generates magnetic fi eld 2 Interaction with position magnet fi eld generates torsional strain pulse 3 Torsional strain pulse propagates 4 Strain pulse detected by converter 5 Time-of-fl ight converted into position Sensing element (Waveguide) Position magnet (Magnetic fi eld)
RF Factory Fit Jumper - RFS Technologies an Amphenol Company
JUMPER-S12F-FFP CELLFLEX® Factory-Fit Jumper Assembly, 1/2" Superflexible Foam, with flame retardant jacket Jacket: JFN: halogen free, non corrosive, flame retardant, low smoke, polyolefin, Test methods for fire behaviour of cable :, IEC 60754-1/-2 halogen free, non corrosive, IEC 61034 low smoke emission, IEC 60332-1 flame retardant
NTC Type HTP Series - amphenol-sensors.com
B 0.25 in (6.35 mm) standard D 0.5 in (12.7 mm) Code Material System ... Example: 0.06 in (1.5 mm) maximum diameter x 1/4 in (6.35 mm) long glass probe with a zero-power resistance at 257°F (125°C) of 510 Ω and a tolerance of ±20% would be specified as HTP60BD514M. **Special tolerances are available on request . Consult the factory for ...