Search Results for 12*1.35
Technical features - rfstechnologies.com
Elevation Beamwidth 3 dB Deg 13.2 +/- 0.5 12.4 +/- 0.5 11.6 +/- 1 10.1 +/- 0.5 9.3 +/- 0.5 Cross Polar Discrimination at Boresight dB 15 17 18 22.2 23.8 Cross Polar Discrimination over Sector dB 14 12.3 12 11.6 12 F/B at +/-30deg Total Power dB 24 24.9 24 23.2 22 ... 4/3/2024 5:15:35 AM ...
Diplex Filters DIPX 1000/1550-... - amphenolprocom.com
35 W: Insertion Loss: 0 - 1000 MHz : ≤ 0.8 dB typ. ≤ 0.6 dB ... 50 Ω: Isolation: Low to high port: ≥ 45 dB: DC pass max. current: DC pass LOW port to ANT port : 1 A (Applies only to certain models. See Ordering) DC pass HIGH port to ANT port : 200 mA (Applies only to certain models. See Ordering) ... Procom A/S, Smedetoften 12, DK-3600 ...
www.amphenol-cs.com
We would like to show you a description here but the site won’t allow us.
Marine Antennas CXL 470-870 - AMPHENOL PROCOM
Simple mounting using the 1” revolving nut system. Wide variety of accessory mounting brackets available. Large bandwidth (470 - 870 MHz) with respect to both VSWR and gain. ... Approx. 0.35 kg / 0.77 lb. Mounting: On 1" RG (G1" - 11) threaded water pipe or on optional mounting brackets (see accessories ) ... Smedetoften 12, DK-3600 ...
NovaSensor Filtration Air Restriction (FAR) Sensor
ranges, mating with an integrated AMPSEAL 16 (3-way) electrical connector (Drawing No.: C-776402-1-GEN) and a 1/8-27 NPT female pressure connection port. Performance Accuracy 2.5% FSO Resolution 0.12% FSO Compensated Temp Range 0°C to 80°C Proof Pressure 2X FSP Burst Pressure 3X FSP Ingress Protection IP66 Operating Temp Range -40°C to 125°C
Amphenol Broadband Solutions | Sine
The BoardLock™ AT13/15 and ATM13/15 series is a flanged wire-to-board environmentally-sealed thermoplastic connection system. Perfect for power or data signal applications, BoardLock™ features a unique design which is compact, low-profile, lightweight and delivers proven durability in off-road and harsh environments. • Available in 2, 3, 4, 6, 8 and 12 position
Directional Couplers ADC-xx-WBS-LP-DF-CC - AMPHENOL PROCOM
≥ 35 dB: ≥ 40 dB: ≥ 50 dB: VSWR: 1.25:1: Passive Intermodulation -153 dBc (2 x 43 dBm) Dissipative Loss: ≤ 0.2 dB: ≤ 0.15 dB: ≤ 0.1 dB: ≤ 0.1 dB: ≤ 0.1 dB: ≤ 0.1 dB: Mechanical; Plating: Silver / Trimetal: Connection(s) 7/16 DIN(f) Colour: Black: Weight: 0.88 kg / 1.94 lb: ... Smedetoften 12, DK-3600 Frederikssund, VAT No ...
HB114-U6S12-640-TH Connectors, 640 ft - rfstechnologies.com
Diameter Corrugated Armor mm (in) 35.9 (1.41) ... 1-1/4”, 6 pairs 6AWG, 12 pairs Single-Mode Fiber, DLC Connectors, 640 ft HB114-U6S12-640-TH REV : A REV DATE : 27 Jan 2023 www.rfstechnologies.com All values nominal unless tolerances provided; information contained in the present datasheet is subject to confirmation at time
Omni Antennas 7533400 - AMPHENOL PROCOM
35 N (160 km/h) Weight: Approx. 1.5 kg / 3.31 lb. Mounting: Integral mounting clamp to fit 38 - 50 mm dia. pipe or horizontal rail: Environmental; Operating temperature range-40°C to +70°C: Diagram and Mounting. ... Procom A/S, Smedetoften 12, DK-3600 Frederikssund, VAT No.: DK87928217.
1900ND09S2X00C - Amphenol Air LB
Connector 1900 Socket With grommet unsealed 12 socket contacts #16 + 25 socket contacts #20 Without polarizer, without contact
HB114-U6S12-850-LI - HYBRIFLEX® Hybrid Feeder Cabling Solution 6x12, 1 ...
Wire, 12 pairs Single-Mode Fiber, DLC Connectors, 850 ft HB114-U6S12-850-LI REV : F REV DATE : 26 Apr 2022 www.rfstechnologies.com All values nominal unless tolerances provided; information contained in the present datasheet is subject to confirmation at time ... Diameter Corrugated Armor mm (in) 35.9 (1.41)
GPS Combination Antennas GPS-C 900 - amphenolprocom.com
External antenna whip mounted on the GPS-Combi mount. Mobile antenna for the 900 MHz cellular systems. Easily removable whip for cleaning in car-washing machine.
ZTP-115 Thermopile IR Sensor - amphenol-sensors.com
Chip Size 1.8 x 1.8 mm2 Diaphragm Size 1.4 x 1.4 mm2 Active Area 0.7 x 0.7 mm2 Internal Resistance 42 60 78 kW 25°C Resistance T.C 0.12 %/°C Responsivity 42 60 78 V/W 500K, 1 Hz Responsivity T.C -0.10 %/°C Noise Voltage 32 nV rms R.M.S., 25°C NEP 0.53 nW/Hz1/2 500K, 1 Hz Detectivity 1.30 E08 cmHz1/2/W 500K, 1 Hz Time Constant 25 ms ...
Connector Group J GROMMET NUT STRAIGHT; SELF-LOCK/NON SELF-LOCK Grommet Nut
48 48 3.31 84.12 3.22 81.76 0.70 17.83 M85049 /31 - 10 W Series Slash Sheet Coupling Dash Number (Table A) Finish 31: Straight S: Self Lock (Table 2, pg. 14)-: Non Self-Lock Grommet Nut MIL Part Number. ØA -NON SELF LOCK ØB- SELF LOCK . Title: MIL-Spec Backshells Created Date: 2/6/2018 3:35:33 PM ...
www.amphenol-cs.com
We would like to show you a description here but the site won’t allow us.
hc18b-s32 | Amphenol Global Search | Amphenol
Connector Type Plug Connector S32 Polarization CPA Without CPA With CPA Seal Part Number AC-CP000383 AC-CP000382 Series 32POS Wire OD range 2.24-3.00mm 1.35-2.50mm S32 Wire gauge 16-18AWG 20-22 AVVG HC HC Signal Blank Seal Type 16#(power) 20#(signal) Terminal & Cable & Seal Plug Options 50.0 REF (mm) HC18A-S32 HC18B-S32 HC18C-S32 plug HC18A-S32-2
Band Pass Filters BPF 70/4-HX - AMPHENOL PROCOM
110.6 x 104 x 33 mm / 4.35 x 4.09 x 1.30 in. Weight: Approx. 0.43 kg / 0.95 lb. Environmental; Operating temperature range-30 °C to +60 °C: Diagram and Mounting. ... In Amphenol Procoms Low Pass Filters the spectrum of pass band are from 0-2100 MHz and stop band from 138 MHz to 12.4 GHz. View our products line here. Explore all Low Pass Filters.
Marine Antennas CXL 1800-6 - amphenolprocom.com
Approx. 720 mm / 28.35 in. Weight: ... On 1" RG (G1" - 11) threaded water pipe or on optional mounting brackets (see accessories ) Environmental; Operating temperature range-30 °C to +70 °C: Survival Wind Speed: ... Procom A/S, Smedetoften 12, DK-3600 Frederikssund, VAT No.: DK87928217.
Receiver Multicouplers HPRS-W - amphenolprocom.com
12 V operating voltage. DC supply on solder terminal. N-female connectors on input and outputs (other types available). P1dB >14 dBm. Specifications. ... (incl. conn.) x 152 (incl. flanges) x 35 mm / 5.08 (incl. conn.) x 5.98 (incl. flanges) x 1.38 in. Weight: Approx. 0.435 kg / 0.96 lb. Mounting Hole: 5 mm / 0.20 in. dia. (four holes ...
Pro/ENGINEER - C-EX402B02X
35. 33.0 24. 6±0 ex402b02 number 2 2 color 2 c-ex402b02x m 21.2 3 0±0 9 3 12 5 5 3 rev title ecn pre- description release date dec-12-22 2+2 sheet modified rev ex402b02a ex402b02b ex402b02c 4. 5±0.3 locking torque code color c & amphenol pcd shenzhen 13b ex402b02x tolerances 0.5 .xx ±0.05 angles dimensions ansi y14.5m units: mm pro/e file