Search Results for 12*1.35
800-2700 MHz - Amphenol Antenna Solutions
‡hZ nûþæ_vÍs p§ &ÕõϯÝ}4íó#dVÒìlá§ôÀ-Ñúð ÌÈ4C) û…é*SJyjŠNý ú+EͱsÔ1SjylŽNbè&*ÚŒüÏøpšc;Êv”ì ÔkûH P| ¦Hì¥ >û [ÏöRKð×>ä …¦ ×> Uö¨(î#f“ ñ"égâþ–˜tûf &⇯ÿ 9 )íåÓ1²O>;NÓD!õ·Œ’ú‰œäG>ú 6á 4l bqÁÎ ‡Ë¢¦ö2= -\ý±ëÿü°¢´d½ Ù°¡ ÕÔ®]þš ...
Cable Probe Temperature Sensors
30 9756 9055 10486 -7.19 7.47 1.80 -1.87 35 8010 7449 8592 -7.00 7.26 1.80 -1.87 40 6614 6162 7080 -6.83 7.06 1.81 -1.87 45 5489 5124 5866 -6.65 6.86 1.81 -1.87 ... 60 3233 3034 3437 -6.16 6.29 1.82 -1.86 65 2735 2571 2903 -6.00 6.12 1.82 -1.85 70 2324 2188 2462 -5.85 5.94 1.82 -1.85 75 1983 1870 2098 -5.70 5.78 1.82 -1.84 80 1699 1604 1794 -5. ...
Temposonics
I 6 I Temposonics® EP / EL Analog Data Sheet b Design 0 Without position magnet (order separately) a Sensor model L Ultra low profile P Compact profile d Connection type D 3 4 M12 (5 pin) male connector e Operating voltage 1 +24 VDC (−15 / +20 %) c Stroke length X X X X M 0050…2540 mm X X X. X U 002.0…100.0 in. ORDER CODE f Output
Amphenol PCD Shenzhen
Specifications, product pictures or information stated in the website are for reference only, please double check with us. 粤A1-123456789 深圳网站建设 深圳联雅 深圳网站建设 深圳联雅
STRAIN RELIEF CLAMP BACKSHELLS - amphenolpcd.com
TABLE A Accessory Shell Size Shell Size Code A Ø Max. B Max. C Max. (/38) D Max. E Max. F Max. J Max. K Max. Cable Entry Min. Max. inch mm inch mm inch mm inch mm inch mm inch mm inch mm inch mm inch mm inch mm
PRODUCT DATA DRAWING REV DESCRIPTION - svmicrowave.com
c dcn 48176 12/18 stw d dcn 49585 01/20 dal approved: checked: drawn: stw 08/24/09 stw 08/24/09 jmc 08/24/09 rohs compliant.3127.92 hex.625515.89 2x .250 across flats product data drawing ... 1.35:1 dc to 50.0 ghz insertion loss: .05 x √f(f in ghz) date approved revision history rev description
380-400 MHz - Amphenol Antenna Solutions
REV120915U www.amphenol-antennas.com 1 of 1 • Single band, vertically polarized, indoor/outdoor, UHF panel antenna • Designed to provide fi ll-in coverage in TETRA networks • Easy to install using the integrated wall mounting 35 30 25 20 15 10 5-90-120 -60-150 -30 180 0 150 120 90 60 30 35 30 25 20 15 10 5-90-120 -60-150 -30 180 0 150 120 ...
Chirp-ready Thru-Hull Marine Sensors - AIRMAR
Airmar Chirp thru-hull and tilted-element transducers deliver a technological advantage. We manufacture the highest quality CHIRP transducers to match your fishfinder and deliver maximum sensitivity and target resolution. Airmar’s patented Transducer ID™ makes connecting to popular brands possible including Garmin, Simrad, Raymarine, Furuno, Lowrance, Humminbird.
Amphenol PCD Shenzhen
Specifications, product pictures or information stated in the website are for reference only, please double check with us. 粤A1-123456789 深圳网站建设 深圳联雅 深圳网站建设 深圳联雅
MODELS 604M18, 604M32, 625M42 SUBMERSIBLE ACCELEROMETERS - pcb.com
30 to 300,000 cpm 12 to 630,000 cpm.5 to 5,000 Hz 0.2 to 10,500 Hz: Resonant Frequency 600 kcpm: 1500 kcpm 10 kHz: ... 1.38 in x 1.13 in 35.1 mm x 25.4 mm : 35.1 mm x 28.7 mm Weight (without cable) 4.0 oz 4.7 oz: 113.3 gm 133 gm: Mounting Thread 1/4-28 UNF: Through Hole 1/4-28 UNF: Through Hole
Amphenol PCD Shenzhen
Specifications, product pictures or information stated in the website are for reference only, please double check with us. 粤A1-123456789 深圳网站建设 深圳联雅 深圳网站建设 深圳联雅
RELEASED / Oct . 16 2014, 1:05:35 PM - amphenol-aerospace.com
RELEASED / Oct . 16 2014, 1:05:35 PM . Title \cronusplot_pdfin_work21-033448-03hf.ps Created Date: 10/9/2014 2:12:52 PM
C-AT04-08PX-P026 REV A2 - Amphenol Sine
Title: G:\Engineering\acad\Users working folder\Jim Head\AT Series Issues\AT Bussed Series\Bussed AT Series\Bussing option drawings - China Final\Bussing option drawings\2D customer drawing\Rev A2 Drawings\C-AT04-08PX-P026_REV_A2.dwg
12-Channel (3652-80) and - charlesindustries.com
made, the issue number is advanced by 1 and imprinted on subsequent units manufactured. Therefore, be sure to include both the model number and its issue number when making in- ... 10 = R1 35 = T1 6 11 = R 36 = T 12 = R1 37 = T1 7 13 = R 38 = T 14 = R1 39 = T1 8 15 = R 40 = T 16 = R1 41 = T1 9 17 = R 42 = T 18 = R1 43 = T1 10 19 = R 44 = T 20 ...
Cable Glands and Cord Grips - Amphenol Industrial Operations
EX-35 10-11 EX-40 12-13 EX-45 14-15 EE-RG 16-17 ATEX Approved Glands Featuring Elastometric Seals for Flat Cable EX-50 18-19 EX-55 20-21 ATEX Approved Barrier Glands EX-60 22-23 EX-65 24-25 EX-70 26-27 EX-75 Stopper Box 28-29 Industrial Glands CGA 30-31 CGSS 32-33 CGDS 34-35 CGU 36-37
Products - Amphenol
Our wide array of electrical and electronic connectors come in multiple form factors and are designed to meet the latest market needs, including high power requirements, higher speeds, size and weight reduction, EMI shielding, hermeticity, high pressure, and improved board retention.
STRAIN RELIEF CLAMP BACKSHELLS - Amphenol PCD
6d 0.750-20unef 1.031 26.19 1.125 28.58 1.281 32.54 0.250 6.35 0.437 11.10 8d 0.875-20unef 1.250 31.75 1.312 33.32 1.281 32.54 0.312 7.92 0.562 14.27 ... 12d 1.1875-18unef 1.437 36.50 1.531 38.89 1.312 33.32 0.500 12.70 0.750 19.05 16d 1.4375-18unef 1.688 42.88 1.750 44.45 1.406 35.71 0.625 15.88 0.937 23.80 20d 1.750-18uns 2.000 50.80 2.093 53 ...
MIL-DTL-38999 Series III - TV Connectors - Amphenol Aerospace
Amphenol® Tri-Start connectors provide EMI/EMP shielding capability which exceeds MIL-DTL-38999 Series III requirements. The TV and CTV Series III connector with standard solid metal-to-metal coupling, EMI grounding fingers and conductive finishes have proven to be the ultimate in EMI/EMP shielding effectiveness.
B A2 - Amphenol Sine
1 1 a2 ats15-26px-bm01-xx 26 pos, pcb recept w/ flange, pin, ats series, panel, straight materials list ... 30.0–0.1 24.9–0.1 35.5min internal sealing surface finish to be or better3.2 0.13 44.5min 36.0–0.1 ... greenats15-26px-bm01-gn brownats15-26px-bm01-bn ref: 6437288-6, 6473418-1 (mating interface only) 12.4 a2 -- update the product ...
Temposonics
6 Temposonics® TH Analog ATEX / IECEx / CEC / NEC / KCs / EAC Ex 인증 / 일본 / 승인 안전 SIL 2 등급 사용 설명서 2.5 보증 MTS Sensors는지정된 적합한활용방법2에 불구하고따른 발생 사용에도 하는 Temposonics® 위치센서및공급부속품의자재결함및불량과관련 하여보증기간을보장합니다.MTS Sensors의책임은해당장치의결함부