Search Results for 12*1.35
ORDERING OPTIONS Select from the different options listed below
5G ea 6585 35 mm 6878335-3 6878335G-3 ua Ban 5-Port 6585 POL Tri-ector ntenna ariale Tilt 35 mm Eeme S I REV170523A(CL) CONNECTING PEOPLE + TECHNOLOGY www.amphenol-antennas.com 1 of 7 ... Elevation Beamwidth degrees 12.1° ± 1.1° 10.5° ± 0.7° 10.3° ± 0.7° 9.6° ± 0.6° ...
Data Plus IPA1000DL-RSVF Data Plus Amplifier Series
DS-65-0227 Rev. 1.0 Description: Data Plus Amplifiers include unique design features to increase reliability and decrease installation time. ... (34.3) 1.35 (34.3) DC Current Consumption ma 12-15VDC 280 280 AC Power Consumption W 120 VAC (SM) Linear (4.4) 6.0 (4.4) 6.0 Environmental Temperature F (C) -40° to 140° (-40 to +60) -40° to 140 ...
Amphenol PCD Shenzhen
hvco dc plug, dc1000v, 125a/250a, elock, thermistor, r12 radsok contact,
7049xxx_Catalog
VSWR <1.5:1 Front-to-back ratio >15 dB Maximum power 150 W ... 900 mm 35.4 in Weight without bracket 55 MHz: 5.8 kg 12.8 lbs 240 MHz: 2.0 kg 4.4 lbs Wind load @ 160 km/hr (100 mph) 55 MHz: 385 N 86.6 lbf 240 MHz: 95 N 21.4 lbf ...
Catalog - amphenol-antennas.com
35 30 25 20 15 10 5-90-120 -60-150 -30 180 0 150 120 90 60 30 35 30 25 20 15 10 5-90-120 -60-150 -30 180 0 150 120 90 60 30 Horizontal Vertical REV0111 www.amphenol-jaybeam.com 1 Quoted performance parameters are provided to offer typical or range values only and may vary as a result of normal manufacturing and operational conditions. Extreme ...
High Power Connector Series - amphenol.co.jp
06 Inline Plug – Locking Ring Only, Crimp Termination 12 06 Inline Plug – Locking Ring Only, Threaded Post Termination 13 06 Inline Plug ... Tapped Hole Termination 35 07 Jam Nut Receptacle – Straight Backshell, Crimp Termination 36 07 Jam Nut Receptacle – 90˚ Backshell, Crimp Termination 37 Accessories Table of styles 38
PROTIMETER
Sida 12 Protimeter Aquant . 6 Specifikation Skärm (LCD) 35 X 50 mm Med bakgrundsbelysning (10 ljusnivåer) Batteri 3V(2 x AA) 2700mAh Temperatur Drift 0°C to 50°C Förvaring -40°C to 85°C ... +1 814-834-9140 Storbritannien Amphenol Thermometrics (U.K.) Ltd. Crown Industrial Estate
Dura Mate Family D - amphenol.com
6 Size 12 1 Size 8 (RADSOK®) R N N R N R N R N R N R N R R R R T R R 24-35 32 Size 20 3 Size 16 24-47 42 Size 20 5 Size 16 24-18 14 Size 16 3 Size 12 1 Size 8 ... (2.0-0.5mm²) 2.54-3.40mm (0.100-0.134") 2.23-2.69mm (0.088-.106”) 1.35-3.05mm(0.053-0.120") 1.35-2.62mm (0.053-0.103") 12 10-14AWG (6.0 2.0mm²) 3.43-4.32mm (0.1350-.170") - 2.46 ...
Microwave Tools & Accessories - Twistflex - RFS Technologies
900 - 35.4 (8) 914 - 36 (5) 39 results found ... Frequency Range, GHz: 8.2 - 12.4; Close quick view Add to my e-catalog Download PDF datasheet View related documents. See related products. Compare. TF070-DV1-120M TwistFlex PDR/UDR70, 1.2m Compare. Quick view ...
C-AT04-6P-BMXX REV A7 - Amphenol Sine
Title: C:\Users\jhead\Desktop\BoardLock Deutsch Crosses\AT04\C-AT04-6P-BMXX_REV_A7.dwg Author: JHead Created Date: 8/4/2020 7:12:58 AM
Kadmium- & Chrom(VI)-freie Steckverbinder Cadmium & Chrom(VI) free ...
(10Gbit/s nach DIN EN 50173-1, bis 500 MHz). Eigenschaften • Temperatureinsatzbereich: von -65°C bis +175°C • Anschlussart: Crimp, 22 x AWG28 bis AWG22 • Genormtes Polbild 12-35 nach VG96912 für Datenübertra-gung bis CAT6 A • Getestet bis zu 2 x USB 3.0 / HDMI 1.4 / DVI-D / 2 x CAT6 VG-Zulassung: VG96912 Ausführung J
PRO-PDI 2G-3R-.. dB-10W-N
Dimensions 129 (incl. conn.) x 256 (incl. flanges) x 35 mm 5.08 x 10.08 x 1.38 in. Weight Approx. 0.36 kg / 0.79 lb. Environmental Operating temperature range -30 °C to +60 °C ORDERING Model Product No. PRO-PDI 2G-3R-10 dB-10W-N 200001095 PRO-PDI 2G-3R-20 dB-10W-N 200001818 PRO-PDI 2G-3R-.. dB-10W-N Page: 1 of 2 Last edited: 2022/12/08 ...
Amphenol PCD Shenzhen
right angle plug, 2 pin, 350a max, alternate position a/b/c, with hvil, 70mm2 / 95mm2 cable rated current: 250a@70 mm 2 cable size 350a@95mm 2 cable size
Amphenol PCD Shenzhen
Specifications, product pictures or information stated in the website are for reference only, please double check with us. 粤A1-123456789 深圳网站建设 深圳联雅 深圳网站建设 深圳联雅
Amphenol PCD Shenzhen
600a max, nacs vehicle inlet, crimping version without led, cable assembly
ETV38999 - Amphenol Aerospace
15-35 M 37 37 15-97 I 12 8 4 15-AC M 26 24 2 17-2 M 39 38 1 17-6 I 6 6 17-8H II 8 8 17-22H Coax 4 2 17-26 I 26 26 17-35 M 55 55 17-99 I 23 21 2 19-11H II 11 19-31 M 15 12 1 2 19-32 I 32 32 ETV38999 Insert Availability and Identification Chart * Two size 16 contacts dedicated to fiber optics. Consult Sidney, NY. † For RG180/U and RG195/U ...
Amphenol PCD Shenzhen
Specifications, product pictures or information stated in the website are for reference only, please double check with us. 粤A1-123456789 深圳网站建设 深圳联雅 深圳网站建设 深圳联雅
696-896 / 1695-2180 MHz - amphenol-antennas.com
Electrical Downtilt 0-12° 0-8° Impedance 50Ω 50Ω VSWR < 1.5:1 < 1.5:1 Upper Sidelobe Suppression 15 dB Typical 16 dB Front-to-Back Ratio > 30 dB > 30 dB ... 35 30 25 20 15 10 5-90-120 -60-150 -30 180 0 150 120 90 60 30 35 30 25 20 15 10 5-90-120 -60-150 -30 180 0 150 120 90 60 30 35 30 25 20 15 10 5-90-120 -60-150 -30 180 0 150 120 90 60 30
AT04-4P-PM16 4 Position Receptacle, Pin, Panel Mount, Self-T
Seal Diameter: 1.35 mm (.053 in) - 3.05 mm (.120 in) IP Rating: IP67 (in mated condition) Operating Temperature:-55°C to +125°C; Dielectric Value: Dielectric withstanding voltage: less than 2 mlliamps current leakage @ 1500 volts AC; Insulation Resistance: 1000 megaohms min. @ 25°C; Mating Cycle Durability: >100; Housing Material: Thermoplastic
PRODUCT DATA DRAWING REV DESCRIPTION REVISION HISTORY - SV Microwave
1-72 screws rp.3759.53.2506.35 a 2x 1/16" allen key.0280.71 body i.d..01220.31 internal pin.0080.20 board pin detail a scale 12 : 1 material: body: stainless steel per ams-5640, alloy uns s30300, type 1; or astm a582 type 303, cond. a contact: beryllium copper per astm b196, alloy no. uns c17300, td04 bead: ultem 1000 per astm d5205 ...