Search Results for 120 plug
Item # TP-120-7, Threaded Telephone Plug - Amphenol NEXUS Technologies
Browse Item # TP-120-7, Threaded Telephone Plug in the Amphenol NEXUS Technologies catalog including Item #,Item Name,Description,Application,Conductors,Overall Diameter,Overall Length,Contact Diameter,Contact Length,Shell Material,Contact Material,B
Model 6917B/120 | PCB Piezotronics
Low noise, twisted pair, PTFE cable, 120-in, 2-socket 7/16-27 UNS-2B plug to pigtails. Designed to mate with differential type piezoelectric accelerometers which utilize a two pin receptacle with 7/16-27 UNS-2A threads. This cable assembly is typically used in turbofan environments up to 500°F. It features a specially designed plug assembly ...
surlok-plus-series-catalog-amphenol-industrial
SLPPA25BSO: 5.7mm SurLok Plus™ Right Angle Plug without shielding and no HVIL, orange, 25mm² cable, waterproof: sealed, keyway: NO KEYWAY SLPIPA25BSO3: 5.7mm SurLok Plus™ Straight Plug without shielding and no HVIL, orange, 25mm² cable crimp, waterproof: sealed, keyway: 120° Note: All dimensions for reference only
Item # TJS-120, Flanged Rear-Mounted Jack with Switches
Browse Item # TJS-120, Flanged Rear-Mounted Jack with Switches in the Amphenol NEXUS Technologies catalog including Item #,Item Name,Description,Conductors,Application,Overall Width,Overall Height,Overall Length,Contact Diameter,Contact Length,Shell
Model 3024M1/120 | PCB Piezotronics
Model 3024M1/120:2-conductor, twisted pair, shielded, FEP jacket cable, xxx-in, 10-32 coax plug to pigtails
All Categories On Amphenol NEXUS Technologies
Amphenol Nexus Technologies manufactures the complete line of qualified MIL-DTL-55116 five and six pin audio connectors. This encompasses waterproof, polarized plugs and receptacles for use in audio frequency circuits at 60 volts maximum potential and 0.5 amperes maximum current.
AT06-3s | Amphenol Global Search | Amphenol
at06-3s-rj120xx plug, 3 way, j1939, 120 ohm a3 - release new dwg format 08jan14 jarry see chart notes: unless otherwise specified 1. material: housing: thermoplastic seal: silicone rubber 2. modifications: n/a 3. specifications: 3.1 current rating: 13 amps 3.2 operating temperature: -55°c to +125°c 3.3 dielectric withstanding voltage: less than 2
5 pin | Amphenol Global Search | Amphenol
Item # TP-120-5, Threaded Telephone Plug - Amphenol NEXUS Technologies No Plastic Housing and Strain Relief Clip; for Custom Molding Directly to Cable. ... Electrical connection Connection type 1 × M16 male connector (6 pin), 1 × M12 male connector (5 pin) or cable outlet Operating voltage 12…30 VDC ±20 % (9.6…36 VDC) Power consumption 3 ...
AT06-2S | 2-Way Plug, Female Connector - Amphenol Sine
AT04-2P-SR02BLK 2-Way Receptacle Male Connector with Strain Relief End Cap and .053-.120 Reduced Seal, Black. Comparable to PNs# DT04-2P-CE09, DT04-2P-TE82, 934441501 REQUEST A QUOTE
Model 3053VM1/120 | PCB Piezotronics
Model 3053VM1/120:Low noise, coaxial, lightweight, flexible, PFA cable, 120-in, hex/knurled M3 plug to BNC plug
SMPM to SMPM Cable Assemblies - Amphenol RF
SMPM Right Angle Plug to SMPM Straight Plug 0.085 Hand Formable 50 Ohm 3 inches 095-725-114-030. View Details. ... SMPM to SMPM Cable Assemblies 120 items; Cable Type. Hand Formable 0.047 Inch 40 items; Hand Formable 0.085 Inch 40 items; Times TFlex 405 40 items; Cable Assembly Configuration.
2.92 Straight Plug to 2.92 Straight Plug 0.085 Hand Formable 50 Ohm 1 M
2.92 Straight Plug to 2.92 Straight Plug 0.085 Hand Formable 50 Ohm 24 inches 095-825-120-024 2.92 Straight Plug to 2.92 Straight Plug 0.085 Hand Formable 50 Ohm 36 inches 095-825-120-036 2.92 Straight Plug to 2.92 Straight Plug 0.085 Hand Formable 50 Ohm 12 inches 095-825-120-012
AT06-3S | 3-Way Plug, Female Connector - Amphenol Sine
AT06-3S-SR01BLK 3-Way Plug Female Connector with Strain Relief Endcap with Standard Seal, Black. Comparable to PNs# DT06-3S-EP11, DT06-3S-P032, 934452601 REQUEST A QUOTE
FLS6BS14N8P03 8 Position Plug, Pin, Shell Size 14,with Back - Amphenol Sine
Plug, 8 Position, Male, Shell Size 14, Silicone Seal, Back Shell, Cable OD Range 6.0~14.0mm, Auto-Lock Related Items. FLS014N8S03 8 Position Square Flange Receptacle, Socket, Shell Size 14, Fast Lock Coupling. REQUEST A QUOTE. FLS014N8S03-PM 8 Position Square Flange Receptacle, Socket, Shell Size 14, with Seal Gasket, Fast Lock Coupling ...
AT06-12SB-MM01 12-Way Plug, Female Connector with B Position
AT06-12SB-MM01 12-Way Plug, Female Connector with B Position Key and Reduced Diameter Seal (E-Seal) and End Cap. Comparable to PNs# DT06-12SB-CE01, DT06-12SB-CE05, 934456121. ... AT04-12PA-SR2GY 12-Way Receptacle Male Connector with Strain Relief .053-.120 Reduced Seal, A Position Key. Comparable to PNs# DT04-12PA-CE04, 934446512.
SMPM Right Angle Solder Plug 0.047-inch Conformable 50 Ohm
RF Connector SMPM Right Angle Solder Plug 0.047-inch Conformable 50 Ohm. Downloads. SMPM Connector Series Data Sheet (Size: 149 kb) 925-120C-51R PDF Customer Drawing (Size: 108 kb) 925-120C-51R STP 3D Model (Size: 150 kb ) SMPM Product Series Solutions Guide (Size: 3711 kb) Product Life Cycle. Product Life Cycle;
Model 3091F/120 | PCB Piezotronics
Low noise, coax, PTFE cable, 120-in, 6-40 UNF-2B plug to 10-32 plug. Specification Notes. English: SI: General: Cable type: Low Noise : Low Noise : Sensor Connector: 6-40 UNF-2B : 6-40 UNF-2B : Terminating Connector: 10-32 : 10-32 : Cable length: 120 in : 3 m * All specifications are at room temperature unless otherwise specified. Product ...
Item # TJG-120, Flanged Rear-Mounted Jack with Switches
Browse Item # TJG-120, Flanged Rear-Mounted Jack with Switches in the Amphenol NEXUS Technologies catalog including Item #,Item Name,Description,Conductors,Application,Overall Width,Overall Height,Overall Length,Contact Diameter,Contact Length,Shell ... -Mounted Jack; with an Extra Contact Added in a Normally Open Circuit with the #1 Contact ...
ATM06-2S-R120BLU 2-Way Plug, 120 OHM, 1/2W, Blue, endcap. C
Contacts & Wedgelock included-2-Way Plug, 120 OHM, 1/2W, Blue, endcap. Contacts & Wedgel. Call Us 1-800-394-7732; My Account; Home; Contact Us; Sign in or Create an Account Shopping Cart (0 Items) $0 0 Items Toggle navigation. Our Product Lines. Custom Solutions. Distributors. Newsletter. Virtual Handshake Request. Home; Our Product Lines ...
AT06-2S-SS01 2-Way Plug, Female Connector with Solid Rear Gr
AT06-2S-SS01 2-Way Plug, Female Connector with Solid Rear Grommet and Endcap, Wedgelock included. Comparable to PN# DT06-2S-C017-AT06-2S-SS01 2-Way Pl. Call Us 1-800-394-7732; My Account ... AT04-2P-SR02BLK 2-Way Receptacle Male Connector with Strain Relief End Cap and .053-.120 Reduced Seal, Black. Comparable to PNs# DT04-2P-CE09, DT04-2P-TE82 ...