Search Results for 120 plug
AM-N05P-M5 M12 Single ended Cable Assembly, 5 Positions, NME
AM-N05P-M5 M12 Single ended Cable Assembly, 5 Positions, NMEA 2000 Plug, Male Pin, 5 Meters length-M12 Single ended Cable Assembly, 5 Positions, NMEA Call Us 1-800-394-7732 My Account
RP-N-Type Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 ...
RF Connector RP-N-Type Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm. Downloads. 172128RP PDF Customer Drawing (Size: 74 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: RN1121G1-AT30GA-316U-50: Body Finish: White Bronze: Body Material:
N-Type Straight Clamp Plug LMR400 Belden 9913 50 Ohm
N-Type Straight Clamp Plug LMR400 Belden 9913 50 Ohm; N-Type Straight Clamp Plug LMR400 Belden 9913 50 Ohm. In stock. 082-202-1006. Find In Stock & Buy Now. N-Type Straight Clamp Plug LMR400 Belden 9913 50 Ohm. Add to Parts List Add to Compare. View Compare. Product Compliance. RoHS (EU).
BNC Straight Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm
BNC Right Angle Crimp Plug Times LMR-200 Belden 7807A 50 Ohm 112599 BNC Straight PCB Jack Through Hole Bulkhead Rear Mount Isolated 75 Ohm 12G Optimized 031-70577-12G BNC Straight Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm 031-350
SMC Right Angle Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
RF Connector SMC Right Angle Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm. Downloads. 152106 PDF Customer Drawing (Size: 40 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Assembly Instructions Right Angle Crimp Solder (Size: 143 kb) Product Life Cycle. Product Life Cycle; Part Status: Active:
BNC Plug to TNC Jack Adapter 50 Ohm Straight | 242148 - Amphenol RF
BNC Plug to TNC Jack Adapter 50 Ohm Straight; BNC Plug to TNC Jack Adapter 50 Ohm Straight. In stock. 242148. Find In Stock & Buy Now. BNC Plug to TNC Jack Adapter 50 Ohm Straight. Add to Parts List Add to Compare. View Compare. Product Compliance. RoHS (EU). Under Review - Please Contact Us; ...
Sealing plugs - Products Amphenol Air LB
SIM - EN4165 series 3 connectors (monomodule) - Plugs; 1900SIM connectors. 1900SIM connectors - Plugs; 1900SIM connectors - Receptacles; 3559 - ABS1152 push-pull connectors. 3559 - ABS1152 push-pull connectors - Plugs; 3559 - ABS1152 push-pull connectors - Receptacles; Shielding. Rectangular connectors.
C14610E0249551M 24+PE Plug Kit, Single Latch, Side Entry Hi
C14610E0249551M 24+PE Plug Kit, Single Latch, Side Entry High, M40-24+PE - Plug Kit, Male, 20/12AWG. Single side entry high profile hood Call Us 1-800-394-7732
FCI Basics | Wire-to-Board, Board-to-Board | Input/Output, FFC/FPC ...
Our solutions include Signal & Mid Power Wire-to-Board, Board-to-Board, Input/Output, FFC/FPC and Backplane. We offer interconnection systems from 2.54mm pitch down to 0.40mm pitch, supporting speeds up to 25Gb/s.
Cable Configurator | PCB Piezotronics
Add or remove components to create custom cables. *** If you don't see what you are looking for, give us a call at (800) 959-4464 or email us (by clicking here) and one of our team members will help you find the product you need.
Model 012A30 Low-cost, black coaxial cable (RG58/U), 30-ft, BNC plug to ...
Low-cost, black coaxial cable (RG58/U), 30-ft, BNC plug to BNC plug Installation and Operating Manual For assistance with the operation of this product, contact the PCB Piezotronics, Inc. Toll-free: 716-684-0001 24-hour SensorLine: 716-684-0001 Fax: 716-684-0987 E-mail: info@pcb.com Web: www.pcb.com
quelarc-plugs-receptacles-catalog-amphenol-industrial
reverse service plug prefixes jwpd and jwpld jrebø cap jzc aza.m_ v. cord can strain mechanical weave for su weave e". example - solder contacts pyle-national division 1334 n chicago. il 60651 rel.: (3121 342-6300 2525' 34241872 . pyle-national 2560 way l5j . title:
SMA Straight Plug to Unterminated RG-316 50 Ohm 24 inches
SMA Straight Plug to Unterminated RG-316 50 Ohm 24 inches (610 mm) Downloads. 135100-01-XX.XX PDF Customer Drawing (Size: 95 kb) 135100-01-24.00 STP 3D Model (Size: 489 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Armor Option: Without Armor: Cable Assembly Type: Between-Series:
BNC Straight Crimp Plug Belden 8213 Belden 8238 75 Ohm
RF Connector BNC Straight Crimp Plug Belden 8213 Belden 8238 75 Ohm. Downloads. 112576 PDF Customer Drawing (Size: 71 kb) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle. Product Life Cycle; Part Status: Active - Not Recommended for New Design: Replacement Part Number: 112606: Product Specifications.
BNC Straight Crimp Plug AT&T 735 AT&T 735A Belden 735A1 75 Ohm
RF Connector BNC Straight Crimp Plug AT&T 735 AT&T 735A Belden 735A1 75 Ohm. Downloads. 112950 PDF Customer Drawing (Size: 43 kb) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: B1121A9-NT15G-735A-75: Body Finish: Nickel:
BTFW Floating | FCI Basics | Board to Board Connectors | Automotive ...
Wide floating allowance absorbs mating shift between plug and receptacle; Highly reliable mechanical performance; Flat top surfaces of SMT housings allow pickup with vacuum nozzle; More cost-effectiveness during mounting processing; Mounting plates on both sides of the plug and receptacle;
3.8I KVA International INSTALLATION INSTRUCTIONS Universal ...
The 3.8I KVA International Universal IsoTransformer is designed for 120 or 240 volt input, 120, 120/240 (3 wire) or 240 volt output and 50 or 60 Hz operation in order to provide maximum flexibility in a multitude of applications. Both the primary (input) and secondary (output) windings may be reconnected for various voltages as shown be-low.
Multiplexers PRO-TRI 60/80-100/120-... - AMPHENOL PROCOM
50 W Triplexer for the 0-60 MHz / 80-100 MHz and 120-960 MHz Tanges . Download . Product PDF; Add to quote. Description. Triplexer for combining or splitting the three ranges 0 – 60 MHz, 80 – 100 MHz and 120 – 960 MHz. Chebychev design ensures very high isolation across the whole pass ranges. High power handling capability. ...
ZMA Male (130°|100°|130°) to SMA Female Adapter
The ZMA Male (130°|100°|130°) to SMA Female Adapter SF1122-6033 with Keyed Coupling. Here, you can meet the product's real technical data.
DL DuraLok - Amphenol Sine
DuraLok™ Plug Dimensions (in mm) & Keying Options (A, B and C) DuraLok™ Receptacle Dimensions (in mm) & Keying Options (A, B and C) DuraLok™ Receptacle Panel Cutout Dimensions (in mm) Updated 06-2024. www.amphenol-sine.com www.amphenol-sine.com Updated 06-2024 3 of 6