Search Results for 120 plug
181422060·4 | Amphenol Global Search | Amphenol
4. specifications: 4.1 current rating: 13 amps 4.2 operating temperature: -55°c to +125°c. 4.3 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac. 4.4 insulation resistance: 1000 megohms min @ 25°c. 4.5 moisture resistance: ip68 ( mated condition ) 4.6 mating cycle durability: 100 cycles 4.7 rohs compliant 5.
UHF Jack to UHF Plug Adapter 50 Ohm Right Angle | 182134
UHF Jack to UHF Plug Adapter 50 Ohm Right Angle; UHF Jack to UHF Plug Adapter 50 Ohm Right Angle. In stock. 182134. Find In Stock & Buy Now. UHF Jack to UHF Plug Adapter 50 Ohm Right Angle. Add to Parts List Add to Compare. View Compare. Product Compliance. RoHS (EU). Under Review - Please Contact Us; ...
Molded Cable Assemblies - US Wire
We produce high- or low-voltage cable harness assemblies and wire harnesses using the highest-quality materials, and highly trained assembly technicians. The custom cable assemblies or wire harnesses produced by our assembly teams will meet or exceed your demanding specifications. Whether you are looking for a light-gauge custom telecom cable assembly, or a heavy-gauge custom cable […]
MCX Straight PCB Plug Surface Mount 50 Ohm | 252153-11 - Amphenol RF
MCX Straight PCB Plug Surface Mount 50 Ohm; MCX Straight PCB Plug Surface Mount 50 Ohm. In stock. 252153-11. Find In Stock & Buy Now. MCX Straight PCB Plug Surface Mount 50 Ohm. Add to Parts List Add to Compare. View Compare. Product Compliance. RoHS (EU). Compliant with Exemption 6C - View Certificate;
RP-TNC Right Angle Crimp Plug RG-8X Times LMR-240 50 Ohm
RF Connector RP-TNC Right Angle Crimp Plug RG-8X Times LMR-240 50 Ohm. Downloads. 122414RP PDF Customer Drawing (Size: 70 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Assembly Instructions Right Angle Crimp Solder (Size: 143 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications.
BARGUIDE CONNECTOR - Amphenol CS
CBS 6.0mm vertical plug* 10132094-001LF CBS 6.0mm vertical receptacle* 10132093-001LF *UL Recognized PART NUMBERS. Created Date: 7/7/2016 6:13:20 PM ...
UG-260B/U BNC Straight Clamp Plug RG-59 RG-62 50 Ohm
BNC Straight Crimp Plug Belden 1505A AT&T 734 75 Ohm 031-70008-1000 BNC Straight PCB Jack End Launch Bulkhead Rear Mount 75 Ohm 12G Optimized 031-70526-23 Contact Us
N-Type Straight Solder Jack RG-402 0.141-inch Conformable ... - Amphenol RF
TNC Straight Plug IP67 to TNC Straight Plug IP67 RG-58 50 Ohm 1.5 M (59.05 Inches) 095-850-294M150. N-Type Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A Rear Bulkhead 50 Ohm IP68 172129-10. TNC Straight Clamp Jack 0.047-inch Conformable Bulkhead Rear Mount 50 Ohm IP68 031-6395.
PCIe Gen 6 Mini Cool Edge IO Connector - Amphenol
Amphenol introduces the next-generation OverPass solution - Mini Cool Edge IO. The 0.60mm pitch connector comes with a slim form factor design, capable of transmitting high-speed signals up to 64G PAM4/PCIe Gen 6 and allowing much greater signal path leng
PwrMAX G2 Power Connector | Power Solutions | Amphenol
Amphenol's PwrMAX ® G2 connectors offer high-current density, customizable, and reliable power solutions for data centers, networking, and industrial use.
BNC Right Angle Clamp Plug RG-58 RG-141 Times LMR-195 50 Ohm
RF Connector BNC Right Angle Clamp Plug RG-58 RG-141 Times LMR-195 50 Ohm. Downloads. 112356 PDF Customer Drawing (Size: 64 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: B1142E1-ND3G-58U-50: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to)
SMPM Right Angle Plug to SMPM Straight Plug Tflex 405 50 Ohm 24 inches
SMPM Right Angle Plug to SMPM Straight Plug Tflex 405 50 Ohm 24 inches (610 mm) Downloads. SMPM Plug to Plug Cable Assembly Datasheet (Size: 192 kb) 095-725-128-XXX PDF Customer Drawing (Size: 234 kb) SMPM Product Series Solutions Guide (Size: 3711 kb) Product Life Cycle. Product Life Cycle; Part Status:
Amphenol AD-CONNPBNCJK-000 N Plug to BNC Jack Adapter - Amphenol Connex ...
N plug to BNC jack RF adapter by Amphenol Connex (P/N 242121) Low VSWR and insertion loss charactertistics for transparent operation; N Male to BNC Female adapter body joins two dissimilar coax connectors; Corrosion-proof 24K Gold plated center contacts for increased continuity; High temp Teflon insulator - perfect for the lab or field
AC 18 AWG Super-Trex SJOO Micro Quick-Connects Receptacles
Vale Plug DIN Connectors Extension Cords M23 Connector Asseblies Military Connectors Rectangular Connectors CORD SETS & CONNECTOR ASSEMBLIES / MICRO QUICK-CONNECTS™ AC 18 AWG Super-Trex® SJOO Micro Quick-Connects™ Receptacles AC 18 AWG Female receptacles are available as back mount or panel mount.
N-Type Jack to SMA Plug Adapter 50 Ohm Straight | 242112 - Amphenol RF
N-Type Jack to SMA Plug Adapter 50 Ohm Straight; N-Type Jack to SMA Plug Adapter 50 Ohm Straight. In stock. 242112. Find In Stock & Buy Now. N-Type Jack to SMA Plug Adapter 50 Ohm Straight. Add to Parts List Add to Compare. View Compare. Product Compliance. RoHS (EU). Under Review - Please Contact Us; ...
UHF Straight Solder Cup Plug 50 Ohm | 182124 - Amphenol RF
UHF Straight Solder Plug RG-8 RG-213 RG-225 Non-Constant Impedance 083-1SP UHF Straight Jack Solder Cup Bulkhead 50 Ohm 182320 UHF Straight Crimp Jack RG-58 RG-141 Times LMR-195 Non-Constant Impedance 182128
TNC Straight Clamp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
RF Connector TNC Straight Clamp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm. Downloads. 122402 PDF Customer Drawing (Size: 243 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: T1141C1-ND3G-316U-50: Body Finish: Nickel: Body Material: Brass:
TNC Straight Crimp Plug RG-58 Plenum RG-122 50 Ohm
TNC Right Angle Solder Plug 0.141-inch Conformable RG-402 Times Tflex 402 50 Ohm 122422 TNC Straight Solder Jack 0.085-inch Conformable 0.086-inch Conformable RG-405 4-Hole Flange 50 Ohm 122513 TNC Right Angle Receptacle Jack Solder Cup Bulkhead Front Mount 50 Ohm 122368
radsok-power-connectors-catalog-amphenol-industrial
35~120+A Configured to customer applications Thru Board 3 (Press-Fit) ST_3.6mm HD: Configured to customer applications 35~70+A Configured to customer applications Technical Information Accessory plastic lead-in cap available Eye-of-the-needle compliant pin Tube or tray packaging Contact plating available in gold and silver
Clincher Flex Connectors | FCI Basics - Amphenol CS
Clincher from FCI Basics 2.54mm pitch connector family includes single-row pin-and-receptacle connectors designed for termination to flat flexible circuitry with options to add keying and active latching.