Search Results for 1221-4004 amphenol sv microwave connector
ConvergeRF Cable Assemblies | SV Microwave
SV Microwave offers a completely customizable solution to optimize cable assembly flexibility in applications with tight routing requirements while minimizing insertion loss. Our proprietary ConvergeRF capability introduces a direct solder connection that transitions from Ø.047" cable to Ø.085" cable without additional interfaces.
SMA Female Bulkhead Connector for .047 Cable - SV Microwave
SV Microwave introduced the SMA Female Bulkhead Connector for .047 Cable 2944-6001 with threaded coupling. Check out the cable builder attributes! Check Inventory. Register. Log in. Compare Products List ... Mating Connector 2906-6002, 2911-40023 : Electrical ...
Solderless PCB Connectors - SV Microwave
SV Microwave offers solderless Surface Mount Connectors in two styles: Standard Compression Mount Connectors and our proprietary LiteTouch PCB Connectors. Our Compression Mount Connectors feature a robust, mechanical design and strong RF performance. As such, these connectors are a cost-effective solution for a variety of PCB applications,
Cable Assemblies | Products - Amphenol
SV Microwave's conformable RF cable assemblies can be easily formed by hand. The braided outer shield of the standard flexible cable is replaced with a tin-plated outer braid that is durable but flexible. Conformable or hand-formable cable assemblies are ideal when the cable bends must be determined during the installation of the assembly.
2.92mm Female Field Replaceable Flange Mount Connector, 2 Hole (Accepts ...
SV Microwave offers 2.92mm Female Field Replaceable Flange Mount Connector, 2 Hole (Accepts Ø.012 Pin) 1521-60193 with the perfect features. Check Inventory ... 2.92mm Female Field Replaceable Flange Mount Connector, 2 Hole (Accepts Ø.012 Pin) Previous 2.92mm Feed-Thru Hermetic S... Next 2.92mm Female Field Replace... 5. Share on Facebook;
2.92mm Female Connector for .141 Cable - SV Microwave
A 2.92mm Female Connector for .141 Cable SF1521-60042 was designed and manufactured by SV engineers. Access the resources CAD Model and Datasheet now! US Dollar Euro
1.85mm Female Bulkhead Connector for .047 Cable - SV Microwave
A 1.85mm Female Bulkhead Connector for .047 Cable SF3321-60004 was designed and developed by SV engineers. Elevate your RF connections with SV Microwave. US Dollar Euro
SMP Male Thread-In Connector (.018"), SB - SV Microwave
SV Microwave introduced the SMP Male Thread-In Connector (.018"), SB" SF1211-66114 with higher ranking features and applications. Explore the product now! US Dollar Euro
SMP Male PCB Surface Mount Connector (Reflow Stable), FD
SV Microwave proudly presents the SMP Male PCB Surface Mount Connector (Reflow Stable), FD P/N: 1211-40162. The product is now available in stock, check out now! Check Inventory. Register. Log in. Compare Products List. Check Inventory. Register. Log in.
SMA Female Solderless Non-Magnetic LiteTouch PCB ... - SV Microwave
SV Microwave offers the SMA Female Solderless Non-Magnetic LiteTouch PCB Connector, 2 Hole, with 4.76mm Screws (CPW/Microstrip) 2921-40050-1S. US Dollar Euro Check Inventory
2.4mm Female Field Replaceable Flange Mount Connector, 2 Hole | SV ...
Check out the 2.4mm Female Field Replaceable Flange Mount Connector, 2 Hole (Accepts Ø.012 Pin) 1621-60071 and place your order today! US Dollar Euro Check Inventory
1221-40051.PDD - amphenol.co.jp
95077 1221-40051 cage code 2400 centrepark west drive, suite 100 west palm beach, fl 33409 title: proprietary the information contained in this drawing is the sole property of sv microwave, inc. any reproduction in part or as a whole without the written permission of sv microwave, inc is prohibited. surface area: sheet 1 of 1 dimensions are in ...
SMPS Straight Female Connector for .047 Cable - SV Microwave
The SMPS Straight Female Connector for .047 Cable P/N: 3821-40029 is offered by SV engineers. Here, you can explore the CAD Model and Dasheet of the product.
Cable Assemblies | Products - Amphenol
Our mold library supports most Amphenol and Mil-Spec connectors. With vast adhesion studies made on new plating materials, superior over-molding is achieved. ... Amphenol SV Microwave offers high-frequency BMA and SMPM D38999 cabled RF contacts (size 8, 12 & 16) to SMA male connectors on Ø.085 and Ø.141 cable types that populate standard ...
THE NEXT-GENERATION INTEROPERABILITY STANDARD - SV Microwave
CONNECTORS Amphenol’s new R-VPX is a ruggedized high speed, board-to-board ... • Unique SV connector retention mechanism offers significant ease of assembly/disassembly. Contact Information: SV Microwave Domenic LoPresti dlopresti@svmicro.com (561) 840-1800 x173. VIPER: HIGH SPEED,HIGH DENSITY MODULAR INTERCONNECTS
2.92mm Female Solderless PCB Compression Mount Connector, 2 Hole ...
2.92mm Female Solderless PCB Compression Mount Connector, 2 Hole (Stripline) SF1521-60013. Ideal for 2-hole stripline applications.
LiteTouch Interface Connector | LTI | SV Microwave
SV Microwave has developed a new RF series that re-imagines the design of our proprietary LiteTouch product line to create an easy-to-clean exposed interface in a familiar SMA-sized form factor. Our LTI (LiteTouch Interface) product line includes cable connectors for both Ø.047” and Ø.085” cable types and panel mount adapters that are ...
Space Qualified RF Components - SV Microwave
SV has a wide breadth of PCB connectors that are well suited to the shock, vibration, and other stress factors that can damage a board-to-board interconnect system. SV’s Pre-tinned PCB Connectors have been pre-treated to a special finishing process that completely removes gold from the solder joints. After this finishing process, these ...
SMA Male Connector, Lockwire Holes, R/A for M17/152-00001 Cable
Discover the SMA Male Connector, Lockwire Holes, R/A for M17/152-00001 Cable M39012/56-3030 at SV Microwave. Get your quality filled connector here!
2.92mm Female PCB Edge Launch Connector, .062" PCB Thickness - SV Microwave
Check out the 2.92mm Female PCB Edge Launch Connector, .062" PCB Thickness" 1521-60051 product technical specifications here!