Search Results for 13 6006u işlemci
C-AT13-6PX-BMXX REV A2 - Amphenol Sine
3.1 CURRENT RATING: 13 AMPS. 3.2 OPERATING TEMPERATURE: -55°C TO +125°C. 3.3 DIELECTRIC WITHSTANDING VOLTAGE: LESS THAN 2 MILLIAMPS CURRENT LEAKAGE @ 1500 VOLTS AC. 3.4 INSULATION RESISTANCE: 1000 MEGOHMS MIN @ 25°C. 3.5 MOISTURE RESISTANCE: IP67 ( MATED CONDITION ) 3.6 MATING CYCLE DURABILITY: 100 CYCLES. 3.7 RoHS COMPLIANT.
$PSKHQRO - Amphenol Sine
5(9'(6&5,37,21 '$7(5(9,6,216 (&2%<$335 . ; $ 5(/($6( -81 -$+ 0$7(5,$/6 /,67 6,=(352&(66 63(&,),&$7,216 0$7(5,$/ 63(&,),&$7,216 81/(66 27+(5:,6( 63(&,),('
$PSKHQRO - Amphenol Sine
5(&200(1'(' 3&% /$<287 9,(: )520 &20321(176 6,'( 2) 3&% )/$1*( 6($/ 5(9'(6&5,37,21 '$7(5(9,6,216 (&2%<$335 6 ; 0$7(5,$/6 /,67
D25S13A6GX00LF | D-Subminiature | Amphenol
D-Sub Standard Board Mount Connector, Input Output Connectors, Signal 25 way Socket Right Angle Solder Europe standard, 500 cycles, Harpoons + Threaded Insert UNC 4 - 40 + Elec cont., 1.6mm PCB thickness. We may offer limited quantity of sample for this part.
45.6 - Amphenol Sine
4.1 current rating: 13 amps 4.2 operating temperature: -55°c to +125°c 4.3 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac. 4.4 insulation resistance: 1000 megohms min @ 25°c. 4.5 moisture resistance: ip67 ( mated condition ) 4.6 mating cycle durability: 100 cycles 4.7 rohs compliant 5.
B A6 - Amphenol Sine
7<3 &$55,(5 675,3 ,' 6(&7,21 $ $ 6&$/( 6(&7,21 % % 6&$/( 5(9'(6&5,37,21 '$7(5(9,6,216 (&2%<$335
Mini Cool Edge IO - Amphenol CS
Mini Cool Edge IO not only provides a SI performance ready signal transmission but also a new way of system design that is cost-effective, highly modular, scalable, and extremely easy to repair. NEXT-GENERATION HIGH SPEED INTERCONNECT SOLUTION - UP TO 64G PAM4/PCIe® Gen 4/PCIe® Gen 5/PCIe® Gen 6.
REV DESCRIPTION DATE ECO BY APPR A3 A5 ADD COLOR OPTION 23NOV20 LOUIE TOMMY
3.1 current rating: 13 amps 3.2 operating temperature: -55°c to +125°c 3.3 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac. 3.4 insulation resistance: 1000 megohms min @ 25°c. 3.5 moisture resistance: ip68(1m of water for a period of 24 hours, mated condition) ip69k(mated condition)
Products - Amphenol
Our connector and connector system solutions include fiber optic interconnect, harsh environment interconnect, high-speed interconnect, power interconnect, power distribution and busbars and radio frequency (RF) interconnect products.
ICD15S13E6GL00LF | D-Subminiature High Density | Amphenol
Amphenol is one of the leading manufacturers of Input Output connectors. Contact us today for more details of D-Subminiature High Density, part number ICD15S13E6GL00LF.
REQUIRES CONTACT RETENTION WEDGE AW12S - Amphenol Sine
4.1 current rating: 13 amps 4.2 operating temperature: -55°c to +125°c 4.3 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac. 4.4 insulation resistance: 1000 megohms min @ 25°c. 4.5 moisture resistance: ip67 ( mated condition ) 4.6 mating cycle durability: 100 cycles 4.7 rohs compliant 5.
SIZE B C- - Amphenol Sine
tommy 13/oct/21 potting none of: sh: rev: dwg no: title: rev description date revisions eco by appr 1 1 a2 atp04-6p-bm1x 6 pos,pcb recept,pins,boardlock,atp,strt,screw boss a1 - release drawing 27/sep/21 ian tommy notes: unless otherwise specified 1. material: housing: thermoplastic, black interface seal: silicone rubber, red seal retainer ...
A-A B-B - Amphenol Sine
a3 -- release new dwg format 21/oct/13 drp - notes: unless otherwise specified 1. material: copper alloy 2. plating: see part number chart 3. contact size: 12 4. specifications: 4.1 current rating: 25 amps 4.2 contact millivolt drop: 100 millivolt drop @ 25 amp test current. 4.3 rohs compliant 5. recommended wire range: 12 - 14 awg (4.0- 2.0mm²)
Characteristics - Amphenol Sine
09.02.2016 C146 10B004 100 13 M-C146 10B004 100 13 Rev01 201500911 02 Buchseneinsatz 4-Pol Bagatelle change: 05 14.12.2017 PWÖLF ISO 2768-m JHÖNN JHÖNN 1:1 201700257 07.01.2016 PWÖLF General Characteristics Standard Value number of contacts 4 + PE termination technique screw wire gauge (wire sleeves recommended) 1,5 mm²-16 mm² AWG 16-AWG ...
Characteristics - Amphenol Sine
02.03.2016 C146 10A004 100 13 M-C146 10A004 100 13 Rev01 201500909 02 Stifteinsatz 4-Pol Bagatelle change: 05 14.12.2017 PWÖLF ISO 2768-m JHÖNN JHÖNN 1:1 201700257 07.01.2016 PWÖLF Characteristics Alle technischen Daten wurden unter Laborbedingungen ermittelt und können im Praxisbetrieb abweichen.
REVISIONS - amphenol-sine.com
2.00 10.00 82.55 4.00 3.00 101.60 6.35 2x 4.41 2x 9.00 12.00 keep clear bottom side only 2x 12.00 30.00 12x Ø1.2+0.2 0 hole for Ø1.04 pin 2x Ø3.00+0.2 0 for #4 [m3] screw
%$7 6; - Amphenol Sine
SEE SHEET 2 FOR KEY ARRANGEMENTS AND COLORS. MATERIAL: HOUSING: THERMOPLASTIC SEAL: SILICONE RUBBER. MODIFICATIONS: STANDARD WIRE SEAL. SPECIFICATIONS: 4.1 CURRENT RATING: 13 AMPS. 4.2 OPERATING TEMPERATURE: -55癈 TO +125癈. 4.3 DIELECTRIC WITHSTANDING VOLTAGE: LESS THAN 2 MILLIAMPS CURRENT LEAKAGE @ 1500 VOLTS AC.
KEYED (3) PLACES - Amphenol Sine
A3 RELEASE NEW DWG FORMAT 18/JUN/13 DRP OF: SH: REV: DWG NO: TITLE: REV DESCRIPTION DATE REVISIONS ECO BY APPR 2 1 A3 ATM06-08SX-XXX PLUG, KEYED, 8 SOCKET, ATM SERIES 44724 Morley Drive Clinton Township, MI 48036 Sine Systems - www.amphenol-sine.com Amphenol MATERIALS LIST SIZE PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: UNLESS OTHERWISE ...
AT06-12SA-OMBLK 12 Position Overmolded Plug, Socket, Keyed
AT04-12PA-P030 12-way receptacle, (4) 3 pin busbar=13 amps, nickel plating, keyed A, grey. Comparable to PN# DT04-12PA-P030