Search Results for 13 inch quad rail
Temposonics
13,0 mm Temposonics® MB Analog 2. Dimensions and mechanical Installation 9,9 51 12 N XXX 27,5 D 11 M14x 1,5 DIN ISO 6149-2 401032, magnet SW27 3. Installation a. Standard Application: Differential Cylinder (Magnet installation in piston) Position magnet (M) and magnet assembly with spacer (S) in piston N = Null zone (typ.) 12 mm D = Damping ...
Top Drive/rig 286 ApplicATion in oil Drilling
In this application, the customer saved $1,086.40 in material costs, $112 in labor costs and 13 hours in increased production. Currently, this product is still in use after 6 months. If they hadn’t changed to TPC cable, they would have changed this cable out twice in this amount of time. TPC ProduCT: Trex-onics® VFd Shielded Power Cable
18.0 ± 0 - svmicrowave.com
r o h s c o m p l i a n t p r o d u c t d ata d r aw i n g 18.0 ± 0.2 m at e r i a l c o n n e c t o r s : 2.4mm straight male ( sf1611-60001 )
Item # NX301AB1B, Push-Button Switches with Contact 1
Browse Item # NX301AB1B, Push-Button Switches with Contact 1 in the Amphenol NEXUS Technologies catalog including Item #,Item Name,Button Color,AC Rating,DC Rating,Type 7 Contact Arrangement,Mechanical Life,Plunger,Plunger Travel,Action,Operating For
PRODUCT DATA DRAWING REV DESCRIPTION - NRN 47568 07/23 SEE PDM
- nrn 47568 07/23 approved: checked: drawn: see pdm see pdm krr 07/13/23.085±.0032.15±0.08.085±.0032.16±0.08 4x .0190.48.012±.0010.30±0.03.1654.19
PCTEL Reports Second Quarter Financial Results - PCTEL
Second quarter 2023 revenues were $20.6 million, a decrease of 17.6% from the year ago period.Second quarter 2023 antennas and Industrial IoT device revenue was $14.4 million, a decrease of 18.2% year-over-year, primarily due to customers’ supply chain challenges which continued to delay previously planned projects.Second quarter 2023 test & measurement revenue was $6.2 million, a decrease ...
PRODUCT DATA DRAWING DATE APPROVED - DCN 40314 01/14 STW
stw 12/10/13 stw 12/10/13 jmc 12/09/13 rohs compliant disengagement: 2 in-lbs material: bodies, inserts, & coupling nut: stainless steel per ams-5640, alloy uns s30300, type 1 lock ring & contacts: beryllium copper per astm b196, alloy no. uns c17300, td04 sleeve: brass per astm b16, alloy uns no. c36000 ...
「耐環境型光コネクタ & ケーブルアセンブリ」カタログ変更情報
B 13(Max.24芯) C 15(Max. 96芯) F 23(Max. 192芯) 3.インサート配列 2 2芯 MTフェルール(シェルサイズ 13) 4 4芯 MTフェルール(シェルサイズ 15) 8 8芯 MTフェルール(シェルサイズ 23) 4.サービスクラス C カドミウムめっき(アルミニウムシェル)
GPS-C 4/2/TETRA-FM-S BBMU/...
Frequency: 4 m : 74.2 - 87.5 MHz 2 m : 167.5 - 174 MHz 70 cm : 380 - 400 MHz FM band : 93 - 108 MHz (Limited in 88 - 93 MHz)
698-960 | 1695-2690 | 1695-2690 MHz 6876400N 6876400G 6876400NG StreamL
ARRAY LAYOUT ARRAY FREQUENCY CONNECTOR CONNECTOR TYPE R1 698-960 1-2 7/16-DIN Female Long Neck or 4.3-10 Female 1695-2690 3-4Y1 7/16-DIN Female Long Neck or 4.3-10 Female
C UPDATED TO INCLUDE INSTALL DETAILS 53772 - pcb.com
x x ± 0.13 angles ` 2 degrees dimensions in inches decimals xx ±.01 angles ` 2 degrees fillets and radii .003 - .005 decimals x ± 0.3 fillets and radii 0.07 - 0.13 installation drawing 57568 1.75x 1 of 1 high temperature pressure sensor ±. 05 jf 09 /14 23dm l 3425 wal d e nv . p , y1 0 (716) 684-0001 e-mail: sales@pcb.com
B A1 - Amphenol Sine
3.1 current rating: 13 amps 3.2 operating temperature: -55°c to +125°c 3.3 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac. 3.4 insulation resistance: 1000 megohms min @ 25°c. 3.5 moisture resistance: ip68(1m of water for a period of 24 hours , mated condition) ip69k(mated condition)
spe m8 | Amphenol Global Search | Amphenol
SPE supports 1000BASE-T1 up to 40m and 10BASE-T1 up to 1km. With up to 4A current capacity, PoDL (Power over Data Line) performance is available, and 360 ̊shielding assures signal integrity. ... mating with M8 and M12 plug coupling mechanisms coming later in 2020.
Model 340A15 Miniature (2 gm), high frequency, ceramic shear ICP ... - PCB
Model 340A15 Miniature (2 gm), high frequency, ceramic shear ICP® accel., 1 to 10k Hz, M3 side conn., M3 stud mount Installation and Operating Manual
Utilize Waterproof Reverse Polarity SMA Bulkheads in ... - Amphenol RF
Utilize Waterproof Reverse Polarity SMA Bulkheads in Demanding Environments. Amphenol RF is pleased to expand our versatile SMA product portfolio with additional reverse polarity bulkhead jacks.The bulkhead jacks are engineered to accommodate a variety of micro coax cable types including 0.081 mm, 1.32 mm, 1.37 mm and RG-178 and are IP67 rated.
AMC Right Angle Plug to TNC Straight Rear Mount Bulkhead Jack IP67 1.13 ...
AMC Right Angle Plug to TNC Straight Rear Mount Bulkhead Jack IP67 1.13 mm 50 Ohm 250 mm (9.84 Inches) Downloads Amphenol RF IP67 TNC and RP-TNC Product Series Datasheet (Size: 86 kb)
ORDERING OPTIONS - Amphenol Antenna Solutions
Upper Sidelobe Suppression, Peak to 20° dB > 13.4 Cross Polar Ratio Main Direction (0°) dB > 15.6 Sector Edges (±60°) dB > 6.8 Maximum Effective Power Per Port Watts 200 W Inter/Intra Band Isolation dB > 25 Standard values based on NGMN-P-BASTA version 10.0 recommendation.