Search Results for 13 inch quad rail
6131128F0 171 - amphenol-antennas.com
Single Band | Spot Light Antenna | X-Pol | 35° | 13.5 dBi | Fixed Tilt Electrical Characteristics 1710-2690 MHz Frequency Bands 1710-2170 MHz 2300-2690 MHz Polarization ±45º Horizontal Beamwidth 43°-54° 30°-45° Vertical Beamwidth 42°-30° 25°-33° Gain 12.0 ± 0.5 dBi 13.5 ± 0.5 dBi Electrical Downtilt 0° Impedance 50Ω
B A2 - Amphenol Sine
13 AMPS CURRENT RATING. Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 01-2025 Contacts - Machined Part Number Type Style Contact Size Amp Wire Range (AWG) Wire Range (mm²) Insulation OD (mm) Plating Reel Size Packaging
Thermo-Trex 200-HD Single Conductor Cable - TPC Wire
441018blk 441018wht 441018red 18 7/26 27 0.14 13 441016blk 441016wht 441016red 16 7/24 37 0.15 16 441014blk 441014wht 441014red 14 7/22 51 0.162 21 441012blk 441012wht 441012red 12 19/25 66 0.182 31 441010blk 441010wht 441010red 10 19/23 90 0.238 52 441008blk 441008wht 441008red 8 54/25 125 0.294 85
SW084-BW-1-B-010M - Straight Se - RFS Technologies an Amphenol Company
Rectangular Waveguide R 84 Straight Section,flanges PBR/UBR 84, f= 6.57-9.99 GHz,VSWR max 1.03, A=10
B A5 - Amphenol Sine
3.1 current rating: 13 amps 3.2 operating temperature: -55°c to +125°c 3.3 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac. 3.4 insulation resistance: 1000 megohms min @ 25°c. 3.5 moisture resistance: ip68(1m of water for a period of 24 hours, mated condition) ip69k(mated condition)
Miniature Receiver Multicoupler series for the VHF and low UHF band 30 ...
Power Supply 10.2 to 13.8 V / max. 450 mA No. of channels 2 or 4 Mechanical Connection(s) N(f), (BNC(f) or TNC(f) Dimensions Approx. 129 x 152 x 35 mm / 5.08 x 5.98 x 1.38 in. (incl. connectors and flanges) Weight Approx. 0.36 kg / 0.79 lb. Mounting 5 mm / 0.20 in. dia. (four holes) Environmental Operating temperature range -30 °C to +50 °C
Model HTJ356B01/NC Triaxial, lightweight miniature, ceramic shear ... - PCB
Model HTJ356B01/NC Triaxial, lightweight miniature, ceramic shear ICP® accel., 5 mV/g, to +356 F (+180 C), ground isolated Installation and Operating Manual
Temposonics
13,0 mm Temposonics® MB Analog 2. Dimensions and mechanical Installation 9,9 51 12 N XXX 27,5 D 11 M14x 1,5 DIN ISO 6149-2 401032, magnet SW27 3. Installation a. Standard Application: Differential Cylinder (Magnet installation in piston) Position magnet (M) and magnet assembly with spacer (S) in piston N = Null zone (typ.) 12 mm D = Damping ...
SS75 High Chirp, 600W, 0° Tilt, M&M Transducer, DT - AIRMAR EMEA
Hole Size: Fiberglass or wood hull—70 mm or 2-13/16", Metal hull—79 mm or 3-1/8" Documents. Acoustic Data H: 130-210D. Brochure Tilted Element Chirp Transducers. Dimensions D-19055. Installation D-19070. Installation D-17-280-03. Installation D-17-364-01. Installation D-17-573-01.
Model 356M98 Low Outgassing, Triaxial, 1000 mV/g, titanium ... - PCB
xx 3 ± 0 .13 angles ` 2 degrees dimensions in inches decimals xx ±.01 angles ` 2 degrees fillets and radii .003 - .005 decimals x ± 0.3 fillets and radii 0.07 - 0.13 installation drawing 9137 2.5x 1 of 1.8 cube w/ 1/4-28 4-pin connector triaxial accelerometer x ±. 5 ame 12/30/24 jdm 12/30/24 sds 12/30/24 425 wal d e nv . p , y 1 0 3
Utilize Waterproof Reverse Polarity SMA Bulkheads in ... - Amphenol RF
Utilize Waterproof Reverse Polarity SMA Bulkheads in Demanding Environments. Amphenol RF is pleased to expand our versatile SMA product portfolio with additional reverse polarity bulkhead jacks.The bulkhead jacks are engineered to accommodate a variety of micro coax cable types including 0.081 mm, 1.32 mm, 1.37 mm and RG-178 and are IP67 rated.
Trex-Onics DeviceNet Flex-Net Cable Micro Assemblies - TPC Wire
CT15A43M004 4.0 13.1 Male CT15A43M006 6.0 19.7 Male CT15A43M012 12.0 39.3 Male CT15A43M018 18.0 59.0 Male CT15A43M024 24.0 78.7 Male CT15A43M030 30.0 98.4 Male CT15C43M001 1.0 3.3 Female CT15C43M002 2.0 6.6 Female CT15C43M003 3.0 9.8 Female CT15C43M004 4.0 13.1 Female CT15C43M006 6.0 19.7 Female CT15C43M012 12.0 39.3 Female CT15C43M018 18.0 59. ...
1900ND04S2X00D - Amphenol Air LB
Connector 1900 Socket With grommet unsealed 21 socket contacts #16 Without polarizer, with contacts (version 1)
43F-RA114-P02 - 4.3-10 Female C - RFS Technologies an Amphenol Company
-25 to 60 (-13 to 140) Storage Temperature °C (°F)-70 to 85 (-94 to 185) Operation Temperature °C(°F)-40 to 85 (-40 to 185) 43F-RA114-P02 sketch. External Document Links. Installation of Heat Shrink Sleeves. Installation Instruction. Notes. In order to achieve the PIM specs. the use of the trimming tool is mandatory.
Simulator switch, magnetic operation 9510-
J screw terminals with inch thread 6-32UNC-2B, silver plated bent 45° inwards1 3 6-32UNC-2B, silver plated, with socket, bent 45° inwards P blade terminals 1 A6.3x0.8 DIN 46244, silver plated W wire wrap terminal 4 pin size 1.2x1.2 EN 60352-1, gold plated, with socket Rated voltage F0 DC 24 V F1 DC 28 V Accessories (terminal screws)
ORDERING OPTIONS - Amphenol Antenna Solutions
Upper Sidelobe Suppression, Peak to 20° dB > 13.4 Cross Polar Ratio Main Direction (0°) dB > 15.6 Sector Edges (±60°) dB > 6.8 Maximum Effective Power Per Port Watts 200 W Inter/Intra Band Isolation dB > 25 Standard values based on NGMN-P-BASTA version 10.0 recommendation.
695-870 MHz - amphenol-antennas.com
Mounting Section Al. Tube 63.5 mm (2.5 in) Diameter x 350 mm (13.8 in) Length Dimensions (Length x Diameter) 4160 x 53 mm (163.8 x 2.1 in) Weight 9 kg (20 lbs) Wind Loading (@ 45ms-1) 333 N (69.0 lbf) Survival Wind Speed 300 km/h (186 mph) IP Rating IP56 Mounting Options Part Number Fits Pipe Diameter
ANYTEK terminal block screw Machined Pins IC sockets spring Pins and ...
Product description: HC3.5: 3.5: 2P-24P: HCxx00800000G: Please refer to the pdf file. The website drawing is for reference only. For details, please contact sales.
Battery Master Switch BMS01 - el-cab.com.pl
inch. Battery Master Switch BMS01 ... Ø 21 Ø 16 Ø 13 IP54 Ø .827 Ø .63 Ø .512 All dimensions without tolerances are for reference only. In the interest of improved design, performance and cost effectiveness the right to make changes in these specifications without notice is reserved. Product markings may not be exactly as the ordering codes.