Search Results for 13 x 1700
XPOL panel antenna 120°, 11 dBi, 380 - 470 MHz - AMPHENOL PROCOM
Max. Input Power 2 x 400 W Polarisation ±45° 3 dB Beamwidth, E-Plane 18° ± 2° 3 dB Beamwidth, H-Plane 115° ± 5° Impedance 50 Ω Gain 8.9 dBd (11 dBi) Port-Port Isolation ≥ 27dB VSWR < 1.5:1 Front-To-Back Ratio > 20 dB Cross Polar Discrimination 30 dB Passive Intermodulation -153 dBc (3rd Order, 2 x Tx @ 43 dBm)
is a registered trademark of PCB Piezotronics, Inc.
Frequency Range(± 3 dB) 0.02 to 1,700 Hz 0.02 to 1,700 Hz Resonant Frequency ≥ 2,500 Hz ≥ 2,500 Hz Broadband Resolution(1 to 10,000 Hz) 0.000003 g rms 0.00003 m/s² rms [1] Non-Linearity ≤ 1 % ≤ 1 % [2] ... Output Bias Voltage 7.5 to 13 VDC 7.5 to 13 VDC W - Water Resistant Cable Electrical Connection Position Top Top Electrical ...
Model 393B04 Civil Engineering Laboratory Kit - PCB
Frequency Range(± 3 dB) 0.02 to 1,700 Hz 0.02 to 1,700 Hz Resonant Frequency ≥ 2,500 Hz ≥ 2,500 Hz Broadband Resolution(1 to 10,000 Hz) 0.000003 g rms 0.00003 m/s² rms [1] Non-Linearity ≤ 1 % ≤ 1 % [2] ... Output Bias Voltage 7.5 to 13 VDC 7.5 to 13 VDC W - Water Resistant Cable Electrical Connection Position Top Top Electrical ...
LTE Ready - Amphenol Antenna Solutions
Gain Over all Tilts dBi 13.2 ± 0.3 13.7 ± 0.3 13.9 ± 0.2 14.0 ± 0.3 ... Shipping Shipping Dimensions (Length x Width x Depth) mm (in) 1700 x 400 x 280 (66.9 x 15.7 x 11.0) Shipping Weight kg (lbs) 29 (63.9) Shipping Volume m 3 (ft ) 0.19 (6.7) 6-Port Antenna 698-960 | 1710-2690 | 1710-2690 MHz 6876300
amphe-pd-radsok-catalog-amphenol-industrial
APD XXX X X XXXX XXXX X X Product Line RADSOK® Plug/Receptacle Mating direction Terminal Spec Pitch Color Keyway Amphe-PD 057=5.7mm P: Plug R: Receptacle R: Right Angle V: Vertical Receptacle: Press fit or soldering Mini PD: 1700:17mm Gen2 PD: 1906: 19.06mm R: Red B: Black Omit: No keyway SXXX: Solder + length of solder pin PXXX: Press fit ...
Model M357B11 | PCB Piezotronics
Model M357B11:High temp., miniature (2 gm), ceramic shear, charge output accel., 3 pC/g, 12k Hz, 5-44 side conn.(-95F to +500F), M3 x 0.50 integral stud
SERIES 339 ACCELEROMETERS WITH EXCELLENT THERMAL STABILITY - PCB
SPECIFICATIONS Model Number 320C52 320C53 339A30 339C31 339B32 TLD339A34 [1] TLD339A36 [1] TLD339A37 [1] Single Axis Single Axis Triaxial Triaxial Triaxial Triaxial Triaxial Triaxial
6208712ENGv TwinBeam - Amphenol Antenna Solutions
Dimensions 2100 x 360 x 159 mm Twin Beam ORDERING OPTIONS Select from the different options listed below SELECT ELECTRICAL DOWNTILT CONTROL & AISG PROTOCOL SELECT ACTUATOR SELECT CONNECTOR TYPE ANTENNA MODEL NUMBER Manual Electrical Tilt (MET) ---7/16 DIN Female 6208712Ev 4.3-10 Female 6208712ENv Remote Electrical Tilt (RET) AISG v2.0 / 3GPP
FAKRA CONNECTOR SERIES
13 15 11 03 06 Overview Technical Specifications Solder Reflow Process Cable Mount Construction Mating & Unmating Connectors PCB Connector Guide Pin and Paste Process ... D S R C / V 2 X C O MMU N IC A T IO N Wireless data sharing protocols between vehicles and external objects facilitate safety systems, autonomous navigation, and intelligent ...
amphe-pd-radsok-catalog-amphenol-industrial
APD XXX X X XXXX XXXX X X Product Line RADSOK® Plug/Receptacle Mating direction Terminal Spec Pitch Color Keyway Amphe-PD 057=5.7mm P: Plug R: Receptacle R: Right Angle V: Vertical Receptacle: Press fit or soldering Mini PD: 1700:17mm Gen2 PD: 1906: 19.06mm R: Red B: Black Omit: No keyway SXXX: Solder + length of solder pin PXXX: Press fit ...
TFC Coaxial Cable Product Information Sheet Type: T59SCSQ95/95-V (CATV ...
TFC Coaxial Cable Product Information Sheet Type: T59SCSQ95/95-V (CATV) XXXX- / HE Document: t59scsq9595-v (catv) xxxx- he_1.8ghz19.docx Revision: 1.08.2019
Practices & Installation Guidelines - Charles Industries, LLC
PPP Bridge Configuration Script File for a 1700 Series Cisco Router. PPP Bridge Cisco v1.0. PPP Bridge Configuration Script File (as a client end) ... 3634-02/04/35 56/64KB X N SYNC-DP (Dataport) Channel Unit - Manufacture Discontinued. ... 8548-13 48-Volt, 2.5-Amp Power Supply - Manufacture Discontinued.
ÖLDRUCKSCHALTER OIL PRESSURE SWITCHES - fepz.de
13 07/2012 Produktblatt der FEP Fahrzeugelektrik Pirna GmbH Best.-Nr. Order no. Original-Nr. Genuine part no. Schaltdruckbereich/Farbe Working pressure range/ ... 1300 hPa – 1700 hPa M10 x 1 10033200 DAIMLER A 005 153 78 28 200 hPa – 500 hPa schwarz/black M12 x 1,5 10221900 RICARDO 00082079 0,4 – 0,6 bar grau/grey M10 x 1
Model 339A30 | PCB Piezotronics
4-conductor, low noise, shielded FEP cable, 10-ft, mini 4-socket plug to (3) BNC plugs (labeled X, Y, Z) 1: 080A109: Petro Wax, one square, 1" x 1" x 0.25" 1: 080A90: Quick bond Gel (for use with accel adhesive mtg bases to fill gaps on rough surfaces) 1: ACS-1T: Triaxial amplitude response calibration, from 10 Hz to upper 5% frequency, NIST ...
Model 393B05 Seismic, miniature (50 gm), ceramic flexural ICP ... - PCB
Frequency Range(± 3 dB) 0.2 to 1,700 Hz 0.2 to 1,700 Hz Resonant Frequency ≥ 2,500 Hz ≥ 2,500 Hz Broadband Resolution(1 to 10,000 Hz) 0.000004 g rms 0.00004 m/s² rms [1] Non-Linearity ≤ 1 % ≤ 1 % [2] ... Output Bias Voltage 7.5 to 13 VDC 7.5 to 13 VDC W - Water Resistant Cable Electrical Connection Position Top Top Electrical ...
Model 393M89 Seismic, Miniature (50gm), ceramic shear ICP® accel., 10V ...
X: Indicates that said hazardous substance contained in at least one of the homogeneous materials for this part is above the limit requirement of GB/T 26572. Lead is present due to allowed exemption in Annex III or Annex IV of the European RoHS Directive 2011/65/EU.
Amphenol Aerospace
%PDF-1.4 %âãÏÓ 11615 0 obj > endobj xref 11615 47 0000000016 00000 n 0000002710 00000 n 0000002874 00000 n 0000006130 00000 n 0000006837 00000 n 0000007231 00000 n 0000007397 00000 n 0000007513 00000 n 0000007601 00000 n 0000008139 00000 n 0000008769 00000 n 0000009856 00000 n 0000010855 00000 n 0000011515 00000 n 0000012255 00000 n 0000012341 00000 n 0000012440 00000 n 0000013089 00000 n ...
Amphenol
APD XXX X X XXXX XXXX X X Product Line RADSOK® Plug/Receptacle Mating direction Terminal Spec Pitch Color Keyway Amphe-PD 057=5.7mm P: Plug R: Receptacle R: Right Angle V: Vertical Receptacle: Press fit or soldering Mini PD: 1700:17mm Gen2 PD: 1906: 19.06mm R: Red B: Black Omit: No keyway SXXX: Solder + length of solder pin PXXX: Press fit ...
Amphenol
Amphenol® 97 Series Connectors are UL recognized and CSA recognized. AMPHENOL CORPORATION Amphenol Industrial Phone: 888-364-9011 191 Delaware Avenue
Mil-Spec Contacts | Products | Amphenol Aerospace
MIL-DTL-38999 Series III, II, I Contacts 38999 Application Tools 38999 Assembly Instructions 26482 Contact Information 26482 Assembly Tools 83723 Contact Information 83723 Assembly Tools MIL-DTL-83723 (Pyle) Contacts and Tools Class L Contact Information Class L Installation Instructions