Search Results for 1300
ABS Coaxial Cable Product Information Sheet Type: T10625JB
ABS Coaxial Cable Product Information Sheet Type: T10625JB regulations Document: t10625jb_3.0ghz19.docx Revision: 2019-09-03 Page: 2 of 2 uncontrolled copy
FSP 1300/...-FME - AMPHENOL PROCOM
End-Fed ½ λ Dipole Antenna with Universal FME-Connection System for Portable Equipment in the 1300 MHz
BOARD MOUNT TRANSCEIVER - Amphenol Aerospace
Jar S OfΩce: +1 (607) 643- 1845 • Email: jsibravaamphenol-aao.com amphenol-aerospace.com amphenolmaocom VOLTAGE TESTING Temperature Channel Output Voltage Register Value Output Voltage (Vpp)-40°C 1 0x00 (350 mVpp) 298
Whip Antennas ML 2-XR - AMPHENOL PROCOM
Model Product No. Description; ML 2-XR: 130000632: X-mount (oblong) with FME-system: Add to quote: ML 2-CXR: 130000633: CX-mount with FME-system (circular) Add to quote
SS175 Medium Ultra-Wide Chirp, 1kW, 0° Tilt, Garmin 12-Pin, DT - Gemeco
Features. Depth and fast-response water-temperature sensor; 1 kW with depth tracking down to 400 m (1,300#39;) Medium frequency: 60-100 kHz. 57° to 73° beamwidth (port/starboard)
ARES (Amphenol Reel Enhanced System)
To order or to obtain a price quote on our AFSI Fiber Optic Reels, call toll free (US only) at 800.472.4225, international calls please use 1-214-547-2400 or
Duplex Filters DPF 23/6 - amphenolprocom.com
The DPF 23/6 is a 6-cavity duplex filter for the 23 cm amateur band. The DPF 23/6 can be tuned within the 1240 - 1300 MHz amateur band with a nominal duplex separation of 35 MHz.
ABS Coaxial Cable Product Type: T6TSFx77-LTV Black - 051M
ABS Coaxial Cable Product Type: T6TSFx77-LTV Black - 051M Document: t6tsfx77-ltv black -051m_1.8ghz18.docx Revision: 12.12.2018
880-960 / 1920-2170 MHz
5064002 E˘ec˜˛ ca˘ C a˛ac˜e˛ ˚˜ c˚ Frequency band 880-960 MHz 1920-2170 Mhz Polarization ±45° Horizontal beamwidth 83° ± 2°, -3 dB points 74° ± 6°, -3 dB points
B175 Medium Ultra-Wide Chirp, 1kW, 20° Tilt, Garmin 12-Pin, DT - Gemeco
Features. Depth and fast-response water-temperature sensor; 1 kW with depth tracking down to 400 m (1,300') Medium frequency: 60-100 kHz. 57° to 73° beamwidth (port/starboard)
SS175 Medium Ultra-Wide Chirp, 1kW, 20° Tilt, Humminbird #9, DT
Features. Depth and fast-response water-temperature sensor; 1 kW with depth tracking down to 400 m (1,300#39;) Medium frequency: 60-100 kHz. 57° to 73° beamwidth (port/starboard)
BNC Straight Receptacle Jack Solder Cup Bulkhead Front Mount 50 Ohm ...
031-10-RFX STP 3D Model (Size: 1300 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: 31-10 B6651B1-NNYL3G-50: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish: Silver: Contact Material: Phosphor Bronze: Contact Termination:
Piezoresistive pressure transducer
Key features n 1, 2, 5, 200, 500 and 2000 psig ranges n High sensitivity n Rugged, miniature n Gage Description Model 8510B is a rugged, miniature, high sensitivity piezoresistive pressure transducer. It has a 10-32 mounting thread, 0.15 inch (3.8 mm) face diameter and is available in ranges from 1
T R S INSTALLATION - temposonics.com
T EMPOSONICS® R SERIES SPECIFICATIONS 550574 D PARAMETER SPECIFICATION Measured variable: Displacement Resolution: Up to 0.002 mm (0.00008 in.) Non-linearity: < ± 0.01% of full stroke or ± 0.04 mm (0.0016 in.), whichever is greater* Repeatability: < ± 0.001% of full scale or ± 0.0025 mm (0.0001 in.), whichever is greater
Amphenol RigLinQ hy TFOCA-II rid Fiber 12-Channel Optic Fiber Systems ...
TFOCA-II® 12-Channel Fiber Optic Connectors Fiber Optic Solutions www.fibersystems.com Amphenol Fiber Systems International Parameter Typical Maximum Insertion loss (multimode) 0.30dB 0.75dB Insertion loss (single mode) 0.40dB 0.75dB Back reflection (single mode-UPC polish)-50dB -40dB Operating temperature-46° C to + 71° C Storage temperature-52° C to + 85° C
AZIMUTH TILT TABLE INDICATOR TILT (DEG) A 0° B 5° C 10° B D 15° E 20° F ...
THIRD ANGLE PROJECTION AMPHENOL ANTENNA SOLUTIONS 1300 Capital Drive Rockford, Illinois, 61109 WWW.AMPHENOL-ANTENNAS.COM (815)399-0001 CAD D C B A A B C D 8 7 6 5 4 3 ...
ABS Coaxial Cable Product Information Sheet Type: T10750J
ABS Coaxial Cable Product Information Sheet Type: T10750J regulations Document: t10750j_3.0ghz19.docx Revision: 2019-09-03 Page: 2 of 2 uncontrolled copy
36413001 Amphenol Antel, Inc. 1300 Capital Drive Rockford, IL 61109 Tel ...
36413001. Amphenol Antel, Inc. 1300 Capital Drive Rockford, IL 61109 Tel. (815) $ ºôY±]û
Secure-Locking Interconnects - SV Microwave
Features & Benefits Applications Figure 1: An SMP Female QB Cable Assembly (7012-1300) is shown with an SMP Male PCB QB Edge Launch Connector, SB in both the unmated and mated positions. Secure-Locking Interconnects • Quarter turn bayonet locking feature on standard SMP/SMPM interface
Handportable Antennas ELF 1300/...-TNC - AMPHENOL PROCOM
Model Product No. Frequency; ELF 1300/1230-TNC(m) 140000215: 1200 - 1260 MHz: Add to quote: ELF 1300/1270-TNC(m) 140000216: 1240 - 1300 MHz: Add to quote