Search Results for 1313*1.2
IMI Sensors: A PCB Piezotronics Division
2 / 2 0 1 5 6 0 7 0 0. PCB Piezotronics Inc. claims proprietary rights in the information disclosed hereon. Neither it nor any reproduction thereof will be disclosed to others without the written consent of PCB Piezotronics Inc. REVISIONS. REV DESCRIPTION DIN A ADDED 357C72 & 73 44200.57 [14.5]
Model 138A10 Tourmaline ICP® underwater blast sensor, 7.6 length ... - PCB
2.1 MOUNTING OR SUSPENDING THE SENSOR thecable/connector assembly is sealed, sensor can be suspended in theliquid where measurement is to take place. For low dynamic featuring a small hole in the conical end piece of the tube allow attachment of a light weight (~two lb.) to suspend the sensor in a vertical position.
G:SharedAmphenol Customer DatasheetsVersaBOSS DatasheetsMCC-P30552-A1
1) All dimensions are in metric(mm). 2) Tolerances are as follows: 1 PL DEC ±0.30 2 PL DEC ±0.15 QUANTITY SIGNATURES Fractions ±1/64 Angles ±1° APPROVAL: ENGINEER: CHECKED: DRAWN: SCALE: DATE PART NUMBER TYPE DWG NO: REVISION SHEET OF DESCRIPTION ITEM THIS DRAWING IS SUPPLIED FOR INFORMATION ONLY. DESIGN FEATURES, SPECIFICATIONS AND ...
Amphenol-Antenna-Image-BA1012-1 - Amphenol Antenna Solutions
Amphenol-Antenna-Image-BA1012-1 - Amphenol Antenna Solutions
SMA Panel Mount Plug 2-Hole Flange Round Post 50 Ohm
SMA Panel Mount Plug 2-Hole Flange Round Post 50 Ohm
PROFESSIONAL, INDUSTRIAL AND MILITARY QUALITY C D ombo- THREE ...
*1 2WK2 connectors have 1 male and 1 female contacts. Female connec - tor should be loaded with female contact in A2 position. *2 3WK3 male variant contains 2 male contacts and 1 female contact. Female variant contains 2 female contacts and 1 male contact 46W4 SHELL SIZE 6 *1 2WK2 5W1 5W5 9W4 13W3 17W2 21WA4 24W7 36W4 43W2 47W1 25W3 27W2 8W8 ...
Model 3713B1250G/-0005 Triaxial DC Response Accelerometer Installation ...
Nd ò=ŽÃg´Ãb¤Ù—Mj ô6Ù % ¾î ðÊg3ˆpCd‘˜ ͺ x‚äE ±0‹Ãý-«Z˜º èÆ2A;™Ä9s× s ‰šœ0]æþR¹ u_¿L.¿ §äýÛ† È™Có1Ü= Ù ¡ñ¥¸O J&‚U7 U€ JyÁ ?#Âi²î¸½'¥ IÆQje @¥ª ýt¬ê» × ÚáYÙe ² Æ !¾´®•…4 ÷Ò y†wÆÍU Š—B£² “ÊEÚ:‹\õyÙ÷Ñ ¢8rä$×1?Ë BáJ‹x È ...
AMC Right Angle Plug to SMA Straight Bulkhead Jack 1.13 mm 50 Ohm 300 ...
AMC Right Angle Plug to SMA Straight Bulkhead Jack 1.13 mm 50 Ohm 300 mm (11.8 Inches)
Millipacs® Hardmetric Connectors for Industrial Applications
Amphenol offers most reliable 2mm Hardmetric series Millipacs ® Backplane connectors.. With high-reliability features, stacking, standard length modules, EMI top & bottom shielding, hot swapping capability, density, and durability Amphenol’s Millipacs ® is one of the best solutions available in the industry for rugged and reliable applications in multiple industrial segments.
Model 1403-05ADB/LCS-2B Dual bridge load cell, fatigue rated low ...
2 1.0 INTRODUCTION Dual bridge fatigue-rated load cells manufactured by PCB Load and Torque, Inc. are guaranteed to last 100 million fully reversed cycles (full tension through full compression). These load cells feature high accuracy with resistance to off-center loading, extraneous bending and side-loading forces. ...
Load Coils and Load Coil Cases - Charles Industries
The U-shaped design (a 2/3 enclosed ABS plastic tube) allows technicians to mount the tubes easily with provided bolting hardware, then add only the amount of load coils needed. Order cases and coils separately. Kwik Kase/Charles Part # Single Load Coils/Charles Part # 6 Pair #010091 88 mH #010053 12 Pair #010088 66 mH #010054 18 Pair #010089 ...
61082-101400LF | Bergstak® | Amphenol
Amphenol is one of the leading manufacturers of 0.80mm Board to Board/Wire Connectors. Contact us today for more details of BergStak ® , part number 61082-101400LF.
20021323-00010T1LF | Minitek127® | Amphenol
20021111-00010T1LF. Minitek127®, Board to Board connector, Unshrouded Vertical Header, Through Hole, Double Row, 10 Positions, 1.27mm (0.050in) pitch.
First Quarter 2013 Results Reported by Amphenol Corporation
Such tax provisions were reinstated on January 2, 2013 with retroactive effect to 2012. Under U.S. GAAP, the related benefit to the Company of $11 million or $.07 per share relating to the 2012 tax year was recorded as a one-time benefit in the first quarter of 2013 at the date of reinstatement. Sales for the first quarter 2013 were $1.080 ...
Amphenol Aerospace
%PDF-1.4 %âãÏÓ 203 0 obj > endobj xref 203 31 0000000016 00000 n 0000001364 00000 n 0000001523 00000 n 0000003281 00000 n 0000003395 00000 n 0000004094 00000 n 0000005030 00000 n 0000005587 00000 n 0000006093 00000 n 0000006563 00000 n 0000007201 00000 n 0000007313 00000 n 0000007774 00000 n 0000008228 00000 n 0000008763 00000 n 0000008850 00000 n 0000009434 00000 n 0000010089 00000 n ...
Amphenol's rectangular connector soars to meet higher expectations.
1.000 (20.83).820 (64.90) 2.555 (3.81) ( 2.57) R39R39 R39 Rectangular 38999 Rugged Blind Mate Available with EMI filtering R39 Rectangular 38999 Connector Series Shell Style R - receptacle, P - plug Insert Pattern 127, 098, 056, 031, 017 (represents the total # of contacts in the insert) Filtered R39 configurations available. Consult factory ...
Amphenol
1. Clean the Speedy vessel: Prior to using the Speedy tester, ensure that th e inside of the Speedy cap and vessel are empty and clean. Use the bristle brush to remove any residues from previous tests. 2. Select and prepare the sample: Ensure that the sample to be weighed and placed in the Speedy is representative of the
UNIT: mm Installation instructions - amphenol-antennas.com
Connector for 1/2” Normal or Air Plenum Cable Date: 2019.01.31 Part NO. AFDF125-1 Ver. 1 UNIT: mm Installation instructions IEC61169-54 Nominal Impedance (Ω) 50 Frequency Range DC~6GHz ...
SMP Male PCB Edge Launch Connector, FD - SV Microwave
These products contain one or more EU REACH Substances of Very High Concern (SVHC) > 0.1% by weight (1000 ppm). Details related to the SVHC are displayed. REACH SVHC: LEAD, CAS #: 7439-92-1, PPM: 4000 . Use personal protective equipment as required. Do not eat, drink or smoke when using this product. Wash thoroughly after handling.
Amphenol
Rating 1 Sea Level 300mb at 20 C 8.500m (27,800 ft) 44 mb at 20oC 20,000 m (66,000 ft) Rating 2 Sea Level 300mb at 20oC 8.500m (27,800 ft) 44 mb at 20oC 20,000 m (66,000 ft) dc Working Voltage 700 375 200 1250 3250 550 1750 300 ac Working Voltage r.m.s. 500 265 140 900 390 210 500 265 140 775 FLASHOVER VOLTAGE kW 4 3 2 1 0 20 (6) 40 (12) 60 (18 ...