Search Results for 13900kf vs 14900f
10034475-101LF | AirMax VS | Amphenol
10056098-1050011LF. AirMax VS®, Backplane Connectors, 5-Pair, 150 -position, 2mm pitch, 10 column, Vertical Header.
Super-Trex® Multi-Conductor P&R Cable - TPC Wire
Super-Trex® Multi-Conductor P&R Cable is designed specifically for payout and retractile (P&R) reeling applications. This P&R cable features our live-flex conductor insulation for increased flexibility and high dielectric, tensile and mechanical properties.
Flex to Board | FPC-to-Board Connectors - Amphenol CS
Flex-to-board connectors are compatible with flex and rigid-flex PCBs, offering various termination options to suit different requirements. They can easily accommodate traditional thru-hole and surface-mount (SMT) connectors, Zero Insertion Force (ZIF) connectors, pin and socket connectors, and point-to-point or multi-branch connectorized jumpers.
Optical Transceivers - Amphenol Aerospace | Products
An optical transceiver is the vital intermediary that bridges the gap between electronic devices and fiber optic cables. It transforms electrical signals into optical signals, sending them seamlessly through fiber optic cables, and performs the reverse conversion—turning received optical signals back into electrical ones.
Temper-Grip | Products | Amphenol Aerospace
High-Temperature Capability: For use in high-temperature (392 °F/200 °C+) applications, the Temper-grip socket has been tested to maintain current capability in high-temperature situations where standard mil-spec socket contacts can begin to relax
Military to Commercial Shell Style Conversion Table - Amphenol Aerospace
Contact Us: 800-678-0141 • www.amphenol-aerospace.com 38999 III 38999 II 38999 I SJT Aquacon 2M 83723 26482 26500 Shell Size Insert Shell KK KK Commercial JT02
Paladin® HD Backplane Interconnect System - Amphenol
Datasheet - Paladin HD2-224G; Datasheet - Paladin HD-112G; High Speed Backplane Overview; TB-2360 Paladin HD Routing Guidelines; TB-2371 Paladin HD/HD2 Design Guidelines
Autoclave Temperature Mapping | Temperature Validation System - KAYE
Advanced Validation Technology. The Kaye Validator AVS (Advanced Validation System) is an all-in-one temperature mapping and thermal validation system that combines precise sensor measurements with all GxP requirements for calibration and traceability to national standards, while generating compliant reports and managing the validated assets and validation equipment.
ARINC 801 Fiber Optic Connectors - Amphenol Aerospace
Amphenol offers a multi-channel circular connector that complies with the ARINC specification. This connector, available in straight plug and wall mount receptacle, uses the ARINC 801 ceramic termini.
Gen Z – The Next Gen Computing Architecture - Amphenol CS
The world is demanding higher levels of computing performances. It is the need of the day to develop a system that meets the massive data requirements without compromising on the security.
TFOCA Connectors | Tactical Fiber Optic Cable Assembly
TFOCA (Tactical Fiber Optic Cable Assembly) Connector is a hermaphroditic design use for deployable communications systems
VIBRATION FUNDAMENTALS - PCB
VIBRATION FUNDAMENTALS - PCB
Divisions of PCB | PCB Piezotronics
Toll-free: 800-828-8840 Outside the US: +716-684-0001 Fax: +716-684-0987
PV ® Wire-to-Board and Wire-to-Wire Connector System
Amphenol PV® is a versatile modular system that supports high-density board-to-board, board-to-wire, and wire-to-wire applications with excellent performance.
Coaxial Contacts | Products | Amphenol Aerospace
Coaxial Contact Performance Specifications Coax, Twinax, Triax PC Tail Contact Information Coax, Twinax, Triax D38999 Insert Arrangements
CF38999 Multi-Channel Fiber Optic Connector - Amphenol Aerospace
The Industry Standard for Fiber Optics. Meets or exceeds MIL-DTL-38999 Series III requirements; EMI Shielding-solid metal-to-metal coupling, grounding fingers, electroless nickel plating, and thicker wall sections provide superior EMI shielding capability of 65dB min. at 10 GHz.
MIL-DTL-5015, Matrix - Amphenol Aerospace
MIL-DTL-5015, Matrix CRIMP REAR RELEASE SERIES AMPHENOL CORPORATION 40-60 Delaware Avenue, Sidney, NY 13838-1395 • 800-678-0141 www.amphenol-aerospace.com • www.amphenolmao.com
TFOCA III | 6 & 24 Channel Fiber Optic Connectors
The TFOCA III utilizes the latest technology in fiber optics. It can be used for broadcast, mining, disaster recovery, oil and gas industries.
D38999 Series I - LJT Filter Connectors - Amphenol Aerospace
Environmental. Temperature Range:-55°C to 125°C Physical Shock: Typical to EIA-364-27 test condition C Vibration: Typical to EIA-364-28 Fluid Immersion: Typically tested to EIA-364-10 Salt Spray: Typically based on EIA/ECA-364-26 Humidity: Typically EIA-364-31 test method IV Durability: 1500 couplings minimum (in reference to connector couplings, not contacts)
D38999 Connectors with Quadrax, Differential Twinax Contacts
Environmental Sealing: IAW connector specification Corrosion Resistance: 500 hours salt spray EMI Shielding: 360 degree shielding on each pair Mating Cycles: 500 cycles Voltage Rating: 500 Vrms max @ sea level Dielectric Withstanding Voltage: 500 VAC RMS sea level Temperature Range:-65C to 175C Bandwidth: Up to 1.25 GHz Data Rate: Exceeding 2.5 Gbps. Voltage Rating: 500 Vrms max. @ sea level