Search Results for 14 to 14 mm coupling with key
G:SharedAmphenol Customer DatasheetsRT(0W)(HP) NewC-RTHP6201SxH-70PSx ...
b1 - release new dwg format 08/14/14 drack see part number chart materials list size process specifications: ... 1.2 coupling nut: al alloy, nickel plated 1.3 insulation insert: pa66,ul94 v0 ... 20.5~22.5 mm key pos part no. rthp6201swh-70ps2 rthp6201sxh-70ps2 rthp6201syh-70ps2 rthp6201szh-70ps2 x y z.
G:SharedAmphenol Customer DatasheetsRT(0W)(HP) NewC-RTHP6201SxH-95PSx ...
b1 - release new dwg format 08/14/14 drack see part number chart materials list size process specifications: ... 1.2 coupling nut: al alloy, nickel plated 1.3 insulation insert: pa66,ul94 v0 ... 20.5~22.5 mm key pos part no. rthp6201swh-95ps2 rthp6201sxh-95ps2 rthp6201syh-95ps2 rthp6201szh-95ps2 x y z.
G:SharedAmphenol Customer DatasheetsRT(0W)(HP) NewC-RTHP6141SxH-25Sx REV B1
B1 - RELEASE NEW DWG FORMAT 08/14/14 DRACK SEE PART NUMBER CHART MATERIALS LIST SIZE PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: UNLESS OTHERWISE SPECIFIED 3 PL DEC ±0.08 1) All dimensions are in metric(mm). 2) Tolerances are as follows: 1 PL DEC ±0.30 2 PL DEC ±0.15 QUANTITY SIGNATURES Fractions ±1/64 Angles ±1° APPROVAL: ENGINEER ...
A1 - TECHNICAL DATA SHEET RELEASE 02/06/14 KMM RFC - Amphenol Sine
a1 - technical data sheet release 02/06/14 kmm rfc technical data: 1) materials: housing body: zinc die cast, nickel plated insulation insert: thermoplastic, ul 94/v-0 contact: gold flash plating over copper alloy seal and o-ring: nbr (nitrile butadiene rubber) mating cycles: >500 temperature range: -40°c to 105°c protection: ip67 (mated ...
amphe-lite-subminiature-connectors-catalog-amphenol-industrial
Quick Coupling Coupling Nut Thread Plug Shell Spring Fingers (EMI) Anti-Decoupling Device Ratchet Amphe-Lite Shell Styles wall mount receptacle straight plug jam nut receptacle ... 15-15 I 15 14 1 15-18 I 18 18 15-19 I 19 19 15-35 M 37 37 15-97 I 12 8 4 15-AC M 26 24 2 17-2 M 39 38 1 17-6 I 6 6
FLS6BS14N12P03 12 Position Plug, Pin, Shell Size 14, with B - Amphenol Sine
FLS6BS14N12P03 12 Position Plug, Pin, Shell Size 14, with Backshell, Cable OD Range 6.0-12.0mm, Fast Lock Coupling-Plug, 12 Position, Male, Shell Size. ... FLS714N12S03 12 Position Jam Nut Receptacle, Socket, Shell Size 14, Fast Lock Coupling. REQUEST A QUOTE. MFX-3954 Hand Tool, Stamped & Formed Contact, Size 16, 20-14AWG. REQUEST A QUOTE. MFX ...
A1 - TECHNICAL DATA SHEET RELEASE 02/06/14 KMM RFC - Amphenol Sine
KEY "N", HI-FLEX, TC-ER ONLY P30165-M A1 C-P30165 11 KMM 02/06/14 MRF 02/06/14 KMM RFC 02/06/14 NONE C-FEMALE FACE VIEW MALE FACE VIEW WARNING Risk of Electrical Shock Do Not Disconnect Under Load. Risque de chocs electriques Ne pas debrancher sous tension. H L F G & FOIL 14AWG E D C B A P1 18AWG SHIELD WHITE 18AWG 18AWG 18AWG 13AWG 13AWG 13AWG ...
83723-2 MIL-DTL-83723, Series III - Amphenol Aerospace
coupling • Five key/keyway design eliminates mismating • Shell sizes 8 – 24 • Intermateable with most MIL-DTL-26500 bayonet ... 1814 I 14 14 1831 I 31 31 2016 I 16 16 2025 I 25 6 19 2028 I 28 4 24 2039 I 39 2 37 2041 I 41 41 2212 I 12 12 2219 I 19 19 2232 I 32 6 26 2239* I 39 12 27 2255 I 55 55
Amphenol GT Series Reverse Bayonet Coupling Connectors
Amphenol® GT Reverse Bayonet Coupling Connectors Features: • Quick positive coupling • Audible, tactile and visual indication of full coupling • Waterproof • No lockwiring required • High shock and vibration capabilities • Inserts are made from low smoke/flame retardant or Neoprene • Operating temperature range: –55°C to +125°C
Amphenol MIL-DTL-26500, Pyle - Amphenol Aerospace
Contact Amphenol Aerospace for more information at 800-678-0141 • www.amphenol-aerospace.com 395 Amphenol MIL-DTL-26500, Pyle ® MIL-DTL-26500, Pyle ® Typical Markets: • Military & Commercial Aviation
L-1102-8.fm - Amphenol Aerospace
14S, 14, 16S, 16, 18 20, 22, 24, 28, 32, 36, 40, 44, 48 “S” designates short shell and short contacts ... • MIL-DTL-5015 threaded coupling - 1 key/keyway shell polarization MIL-DTL-5015 Shell Styles 3100 Wall Mount Receptacle 3101 Cable Connecting Receptacle* 3102 Box Mount Receptacle 3106 Straight Plug
N 10 252 4600 C | Amphenol Global Search | Amphenol
Amphenol RF’s N-Type connector features a threaded coupling mechanism and is fully interchangeable with N-Type connectors made to the MIL-C-39012 specification. These connectors are used in all systems where excellent RF and mechanical performance is critical. ... 0.809 Inches (20.55 mm) 1 item; 0.831 Inches (21.11 mm) 1 item; 0.941 Inches ...
Amphe-Lite M3 & S1 - Amphenol Industrial Operations
Features and Benefits For Amphe-Lite M3 Ÿ Acme threads provide coupling durability and quick-mating. Ÿ High Vibration Resistance. Ÿ High-density connectors suitable for small footprint designs. Ÿ Uses removable crimp contacts. Ÿ 100% scoop-proof shells. Ÿ Self-Locking Threaded Coupling. Ÿ 9 shell sizes and 5 Keyway options are available to eliminate mismating.
A1 - TECHNICAL DATA SHEET RELEASE 02/06/14 KMM RFC LENGTH (Exxx = FEET ...
RECEPTACLE ASSY., KEY "X" P30545- A1 C-P30545 11 KMM 02/06/14 MRF 02/06/14 KMM RFC 02/06/14 NONE C-WARNING DO NOT SCALE DRAWING Risk of Electrical Shock Do Not Disconnect Under Load. Risque de chocs electriques Ne pas debrancher sous tension. LABELS LABELS BLACK 12AWG BLACK 12AWG BLACK 12AWG BLACK 16AWG BLACK 16AWG GREEN 16AWG GRN/YEL 12AWG ...
High Power Connector Series - amphenol.co.jp
Coupling ring Insulator IP 2X finger protection Backshell insulator Right angle backshell ... A key feature of the Rhino 38999 connectors is the flexibility to select the exit angle of the 90˚backshell at the time of ... 23 14.0 mm 0.05 500A 90 25 18.0 mm 0.02 1000A 130
TIE WRAP BACKSHELLS - Amphenol PCD
Visit amphenolpcd.com ion TIE WRAP STRAIGHT; 90° & 45°; SELF-LOCK/SPIN Connector Group K D38999 Series I & II M85049 /56 - 10 W SERIES SLASH # COUPLING DASH # FINISH 56: Straight 57: 45°
Amphenol GT Series Reverse Bayonet Coupling Connectors
Reverse Bayonet Coupling Connectors ... 18-14 A 2 1 1 18-15 A 4 4 18-16 C 1 1 18-17 Inst. 7 2 5 18-19 A 10 10 18-20 A 5 5 18-22 D 3 3 18-24 A/Inst. 10 10 18-29 A 5 5 18-30 A 5 5 18-31 A 5 5 †10SL-4 arrangement available only with pin contacts in receptacle and socket contacts in plug
iT150 Series Vibration Transmitters Installation and Operating Manual
Wilcoxon Sensing Technologies Tel: +1 800 WIL OXON an Amphenol Company Fax: +1 (301) 330 Frederick, MD 21701 USA Page 1 of 23 Tel: +1 (301) 330-8811 -8873 www.wilcoxon.com
TVPS00RF-15-4P | Amphenol Global Search | Amphenol
Shells size 8 to 24. Contact sizes 20, 16, and 12. Recommended operating voltage to 1,000 VAC (RMS) at sea level; Quick positive coupling assured by 3-point bayonet coupling system; Eliminates mismating by the use of five key/keyway design.
Two conductor, shielded low noise cable assembly - PCB
Coupling nut, shell and clamp Nickel plated aluminum alloy Retaining ring and clamp hardware Stainless steel O ring and grommet High temperature silicone elastomer Weight gms 22 Torque lb-in (Nm) 60 (9.04) Safety wire holes Yes Connector 2 Pigtails Cable Color (3) Red Jacket PTFE Cable diameter in (mm) 0.210 (5.105) Type Twisted pair, shielded