Search Results for 14 to 14 mm coupling with key
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
Carrière - kayeinstruments.com
Kaye ValProbe RT {Vue d'ensemble} Kaye ValProbe RT {Station d'acquisition RF} Kaye ValProbe RT {Sondes température flexible} Kaye ValProbe RT {Sonde de température semi-rigide}
Declaration - svmicrowave.com
updated by ECHA on June 14, 2023. The product(s) and/or articles* contained within the product(s) CONTAIN the following SVHCs in amounts more than 1,000 ppm. SV Microwave, Inc. 2400 CentrePark West Dr. Suite 100 West Palm Beach, FL 33409 Phone: (561) 840-1800 Web: www.svmicrowave.com
IECEx Quality Assessment Report Summary
IECEx Quality Assessment Report Summary QAR Ref. No.: GB/FME/QAR14.0005/09 Page 2 of 2 This Quality Assessment Report remains valid only if Temposonics GmbH & Co. KG hold a valid Quality Assessment
M9538 Series - amphenol-aerospace.com
16 to 55VDC steady state. Compliant with MIL-STD-704A-F, DO-160G, EN2282. Surges and Spikes; IAW MIL-STD-704F and DO-160G, section 16.0 cat Z. Input clamp at 80V for device and loads.
HY-TREX PROFIBUS CABLE - tpcwire.com
TPC WIRE CABLE USA 00-521-793 CANADA 00-545-012 MEXICO 01-877-283-1696 Speci˜cations ubject o hange. For omplete peci˜cations nd vailability, k our TPC Sles Representative r all 00-521-7935.
B164 50/200kHz, 1kW, 0° Tilt, Furuno 8-Pin, DT - AIRMAR EMEA
1 kW. Step up to a 1 kW—without a fairing! The 1 kW, flush-mount, Tilted Element ™ transducer is perfect for fast, trailered vessels that cannot accommodate a High-performance Fairing. The flush-mounted, bronze housing extends less than 6.35 mm (1/4") below the hull, so it can sit on trailer rollers and bunks.
Switzerland2 - KAYE
Kaye offers industry-leading thermal validation system for accurate monitoring and compliance in pharmaceutical and biotech industries. Discover advanced wired and wireless solutions for temperature validation.
Handportable Antennas FLX 2412/...-FME - amphenolprocom.com
Approx. 100 mm / 3.94 in. Weight: Approx. 0.022 kg / 0.05 lb. Ordering Designations. Model Product No. Frequency; FLX 2412/2350-FME(f) 140000766: 2300-2400 MHz: Add to quote: FLX 2412/2400-FME(f) 140000767: 2350-2450 MHz: Add to quote: FLX 2412/2450-FME(f) 140000768: 2400-2500 MHz: Add to quote: Typical VSWR curve.
NTC Type NDM - amphenol-sensors.com
(2.4maximum mm) max 0.095 in (2.4 mm) max 0.195 in (5 mm) max 0.117 in (3 mm) max Ø 0.00787 in (0.2 mm) 2.5 in (65 mm) min Type NDM Specifications Epoxy-coated chip thermistor NTC Type NDM Dimensions Options • Other resistance values within the ranges shown; e.g.,codeNDM152C2R1for1500W±1%at 77°F (25ºC) in the range of 32°F (0ºC) up to the
KAYE - Thermal Validation System & Environmental Monitoring
Kaye products are designed to meet the most demanding requirements for process measurement, thermal validation systems, and environmental monitoring.
Kaye Feedthru Fitting for Thermocouples
Kaye Feedthru provides an easy way to seal autoclave port when introducing thermocouples into pressure vessel penetrations.
Point of Entry (POE) Filter LPF-1002-70-SS - Amphenol Broadband Solutions
Return Loss (861 - 1002 MHz) 14 16 dB Stop Band 1125 - 1675 MHz Rejection (1125 - 1675 MHz) 70 >70 dB Operating Temperature -40 ~60 ˚C Humidity 0% to 95% relative humidity Withstanding Tightening Torque Female *F* Port 60 65 Inch.lbs Withstanding Tightening Torque Male *F* Port 60 >130 Inch.lbs
EBY Electro - EB3402 Series - 5.00mm Spacing - SCREWLESS BLOCKS ...
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
B75 Medium Chirp, 600W, 20° Tilt, Garmin 12-Pin, DT
B75 Medium Chirp, 600W, 20° Tilt, Garmin 12-Pin, DT. Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W
Design Engineering | Amphenol Borisch
The ABT engineering team has a wealth of design expertise and process tools. Whether you’re looking for a supplier to design-to-spec a turn-key LRU or to create an innovative harness solution, ABT is the right partner for you. Our Engineering Expertise Includes: Electronics Design (schematic creations, EMI, etc)
CaraCTerÍSTICaS Y BenefICIoS - offers.tpcwire.com
898213 14/24 19 x 27 11 0,120 1,135 833 898214 12/12 19 x 25 15 0,120 1,040 725 898215 12/24 19 x 25 13 0,120 1,278 1158 898216 10/12 37 x 26 20 0,120 1,120 970 898217 10/24 37 x 26 18 0,120 1,395 1596 4 1 2 3 5 NOTAS: 1) Se basa en una temperatura ambiente de 30 °C con una temperatura del conductor de 90 °C, según la tabla 3.10.15(B)(16) de ...
17 Channel Rugged Ethernet Switch | Ethernet Switches | Integrated ...
This switch features 16 channels of 1GBase-LX and 1 channel of 100Base-FX. In Amphenol’s state of the art communications testing center, the switchbox is aggressively tested at line rates to RFC 2889 for switch and RFC 2544 for L2/L3 performance, latency, packet forwarding and other key items.
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
Kaye ValProbe ® RT System
Das ValProbe® RT ist Kayes drahtloses Echtzeit-Validierungs- und Überwachungssystem, das speziell für die thermischen Validierungs- und regulatorischen Anforderungen der pharmazeutischen und biotechnologischen Industrie entwickelt wurde. Mit einer Vielzahl unterschiedlicher Sensoren und Messgrößen ist der Einsatz in nahezu jeder Applikation im GxP-Umfeld möglich.