Search Results for 14 to 14 mm coupling with key
Telaire T3000 Series CO2 Sensors for Harsh Environments
accuracy specifications with ABC Logic enabled, given that it is at least three times in 14 days exposed to the reference value and this reference value is the lowest concentration to which the sensor is exposed. Note: Applies when used in typical indoor ambient air. Consult Telaire if other gases or corrosive agents are
よくあるご質問|アンフェノール ソカペックス
The « IP » defines the resistance of the product against solids (first number) and liquids (second number).
When mated, the Powersafe is defined as IP68.
SIMMD0145EPS - amphenol-airlb.fr
Mechanical; Shell material: Thermoplastic: Shell plating: Bright nickel: Insert retention in shell (> to) 25.4 daN: Endurance (nbr of cycles) 500: Vibrations - Type: Sinusoide: Vi
Grounded module Pin With peripheral sealing 1 contact #8 quadrax anti ...
Grounded module Pin With peripheral sealing 1 contact #8 quadrax anti rotate on polarizer side Polarization A Fluorinated silicone
SIM3N42VFF - Amphenol Air LB
Receptacle SIM serie3 Standard 2 modules Metallic Standard Olive drab cadmium Polarization FF Not mounted (with rack/reversed rack plug)
Module With straight PCB contacts Socket With peripheral sealing ...
Module fitted with PCB contacts for EN4165 / SIM connectors. EN4165 / SIM connector is modular, multifunctional and rectangular. It consists of shells and modules, which together
Acu-Trac RS-485 Mode Messaging - ssi-sensors.com
143 254 177 14 190 12 1 Byte 8 Byte 9 Byte 10 Byte 11 Byte 12 Byte 13 Byte 14 64 1 224 48 48 48 51 Byte 15 Byte 16 Byte 17 Byte 18 Byte 19 51 50 55 53 52 The 1st received byte, Message Transmitter Identification, value 143, is the originator of the broadcast, meaning that the message was transmitted by an Acu-Trac® ultrasonic level sensor.
CO2-based Ventilation Control Where Required and Recommended
2 CO 2-Based Ventilation Control is Recommended or Recognized ASHRAE Advanced Energy Design Guides CO 2 ventilation control is recommended when designing a building do reduce energy usage by
Module With straight PCB contacts Socket With peripheral sealing 5 ...
Module With straight PCB contacts Socket With peripheral sealing 5 contacts #22 + 6 contacts #16 Tin-plated without Lead (RoHS) Polarization D
SIME1220PB - amphenol-airlb.fr
Module for EN4165 / SIM connectors. EN4165 / SIM connector is modular, multifunctional and rectangular. It consists of shells and modules, which together create an integrated solu
618EIA-HCA550-019 - 6-1/8' EIA Connector for 5-1/2' Coaxial Cable, Gas ...
Length mm (in) 277.9 (10.941) Outer Diameter mm (in) 212 (8.346) Weight kg (lb) 19 (41.888) Body Material copper alloy / nickel plated Inner Contact Material copper alloy / silver plated TESTING AND ENVIRONMENTAL Waterproof Level IP68 STORAGETEMPERATURECF °C (°F) -70 to 85 (-94 to 185) OPERATIONTEMPERATURECF °C(°F) -40 to 85 (-40 to 185)
RAMPS AND LIFTS - el-cab.com.pl
Platform size: L 1230 × W 830 mm Designed according to EC 2001/85, DIN EN 1756-2, 49 CFR ADA, 49 CFR 571.403 (FMVSS 403), ECE R107 Operating temperature: - 25 °C to +80 °C *Can vary according to model type Weight: 55 kg Weight-bearing capacity: 350 kg Assembly size: L 1075 mm × W 861 mm × H 96 mm
Module With straight PCB contacts Pin Without peripheral sealing ...
Module fitted with PCB contacts for EN4165 / SIM connectors. EN4165 / SIM connector is modular, multifunctional and rectangular. It consists of shells and modules, which together
News | Amphenol Ionix
Defence News - Ionix Supports Force Protection UK / Ricardo for Light Protected Patrol Vehicle (Ocelot Vehicle)
00131190938 - Amphenol Air LB
Pillar bolt cover 9 terminals
Module With angled PCB contacts (SIM monomodule) Socket With peripheral ...
"Module With angled PCD contacts (SIM monomodule) Socket With peripheral sealing 5 contacts #22 + 6 contacts #16 Tin-plated without Lead (RoHS) Polarization N"
PROTIMETER Timbermaster - amphenol-sensors.com
nal 2 mm diameter, make a hole in the wood to be tested. Remove the Ham-mer Electrode or nail and push the Temperature Probe into the hole until the tip is at the required depth. Con-nect the Temperature Probe to the Timbermaster via the 2.5 mm socket. 3 To obtain the automatically tempera-
SIM3EK0108SCG - Amphenol Air LB
Module With straight PCB contacts Socket With peripheral sealing Contacts #8 Gold-plated (RoHS) Polarization C Serie3 Fluorinated silicone
www.kayeinstruments.com
%PDF-1.7 4 0 obj /Filter /FlateDecode /Length 55332 >> stream xœŒ}I²%¹nå x Ï A´ ÏŸ5 úï×óçyò?~ÿ [§Ú?ÿóß þÏ?40ÊûÓÿà =ZÞ~¯ÿð¡5ÖüÓ×9ûùUŸ9ËŸóí ~þùþü ÿ¯ êú3Ê¡ÿ~ý.OùSøßã׿HŸÏŸ2å÷ ÿ K òAžóÏiô_Wò Ì_«ýÙ“þ+D¤ ZÕýk?‡'ØD ø‡ôÏ_ÿùϦբ÷?ÃùS+=W í.smúñê Z'b7"ý ßûùsd ™!~¼ m‡| MË/V ½ =ÆkÅ3œö ...
ASRN7A22P - Amphenol Air LB
Plug ASR Metallized 2 pin contacts size 20 + 6 pin contacts size 22 (A2) Polarizing 2