Search Results for 14 to 14 mm coupling with key
SMA Right Angle Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead ...
2.92 mm to SMP Cable Assemblies. AMC Cable Assemblies. Back; AMC Cable Assemblies ... Coupling Mechanism: Threaded: Export Control Classification Number: EAR99: Frequency (Max GHz) 12.4: ... FAKRA GEN 3 Straight Crimp Jack RG-58 RG-141 Times LMR-195 50 Ohm Low Profile IP67 K Key Code 3FA1ENKSJ-C04ES. BNC Straight Plug IP67 to BNC Straight Plug ...
62IN Series Miniature Circular Bayonet-Coupled Connectors AC6201 0313
point bayonet coupling and five-key polarisation. Designed to meet the requirements of MIL-C-26482, Series I solder type, these ... 12, 14, 1, 18, 20, 22 and 24. Positive shell-to-shell keying is provided with keys and keyways in a choice of either normal (N) or any ... MM NN PP 12-3 3 16 B C A 16-8 II 8 16 A G B H F E D C 16-26 I 26 20 R S T B ...
at04-08pb-pmr7g | Amphenol Global Search | Amphenol
Search Results for at04-08pb-pmr7g-red AT06-6S-RED 6-Way Plug, Female Connector, Red - Amphenol Sine Gender: Female. Wire Range: 14-20 AWG. Amperage: 13A. Housing Material: Thermoplastic. Operating Temperature: -55°C to +125°C. Color: Red. IP Rating: IP67 (in mated condition) Dielectric Value: Dielectric withstanding voltage less than 2 ...
OF: Amphenol
coupling nut:thermoplastic,ul94 v-0. o-ring:nbr or sr. ... key rts6bs12n8s03 part number-40°c ~ +105°c -40°c ~ +125°c master keyway 6.0~9.0mm 8.5~12.0mm dimension ∅a 9.5 mm cable od rarge ... mp14m23f ms14m23f 14 2.0-2.5 gold flash sp14m2f ss14m2f 14 2.0-2.5 gold flash
Amphenol
eco-mate,plug,end cap,size 14,8pos,socket materials list size process specifications: material specifications: ... coupling nut thermoplastic ul94 v-0. o-ring nbr or silicone rubber. washer . ... 16# Ø2.0mm Ø3.2mm 14 - 24awg key n rts6bs14n8shec rts6bs14n8shec03 a2 -- update technical parameters jun-22-2017 nick tommy ...
LMR-600 | Amphenol Global Search | Amphenol
RG-8X, Times LMR-240, Times LMR-240 UltraFlex, Belden 9258: Contact Finish: Gold: Contact Material: Phosphor Bronze: Contact Termination: Crimp: Coupling Mechanism: Threaded: ... TNC Straight Crimp Plug Times LMR-600 Optimized 50 Ohm 031-6141. TNC Straight Crimp Plug RG-178 RG-196 50 Ohm 122429. TNC Right Angle Crimp Plug Belden 1694A 75 Ohm ...
A T E - Amphenol Sine
MP14M23F MS14M23F 14 2.0-2.5 Gold Flash SP14M2F SS14M2F 14 2.0-2.5 Gold Flash MP14M23G5 MS14M23G5 14 2.0-2.5 Gold 5µ” SP14M2G5 SS14M2G5 14 2.0-2.5 Gold 5µ” MP14M23G10 MS14M23G10 14 2.0-2.5 Gold 10µ” SP14M2G10 SS14M2G10 14 2.0-2.5 Gold 10µ”
Amphenol B RT06104S*HEC* B1
MP14M23F MS14M23F 14 2.0-2.5 Gold Flash SP14M2F SS14M2F 14 2.0-2.5 Gold Flash MP14M23G5 MS14M23G5 14 2.0-2.5 Gold 5µ” SP14M2G5 SS14M2G5 14 2.0-2.5 Gold 5µ” MP14M23G10 MS14M23G10 14 2.0-2.5 Gold 10µ” SP14M2G10 SS14M2G10 14 2.0-2.5 Gold 10µ”
Amphenol
MP14M23F MS14M23F 14 2.0-2.5 Gold Flash SP14M2F SS14M2F 14 2.0-2.5 Gold Flash MP14M23G5 MS14M23G5 14 2.0-2.5 Gold 5µ” SP14M2G5 SS14M2G5 14 2.0-2.5 Gold 5µ” MP14M23G10 MS14M23G10 14 2.0-2.5 Gold 10µ” SP14M2G10 SS14M2G10 14 2.0-2.5 Gold 10µ”
M28840
28840/11 In-Line Receptacle Connector Military Shell Size Shell Size A Thread Class 2A V Thread Class 2A R S Diameter A 11 .750-.1P-.2L-D.S. .750-20 UNEF
amph-b | Amphenol Global Search | Amphenol
b b1 none 2 3 of: sh: rev: dwg no: title: rev description date revisions eco by appr b1 release 28jun2020 zenin tommy ℄ ℄ 9.53 4.765 key-a configuration part number strain relief color at16-18sa-k004 no black at16-18sa-ek02 no gray at16-18sa-sr02 yes black at16-18sa-eksr02 yes gray key-b configuration part number strain relief color at16 ...
pt02a-8-4p 025 | Amphenol Global Search | Amphenol
Shells size 8 to 24. Contact sizes 20, 16, and 12. Quick positive coupling assured by a 3-point bayonet coupling system; Eliminates mismating by the use of five key/keyway design; 34 insert patterns available from 3 to 55 circuits
Scoop Proof Junior Trilock Type 1 - amphenol-socapex.com
mm Min. Well Depth mm 22D 0,88 ±.0,03 3,58 20 1,20 ± 0,03 5,31 ... A dependable 5-key/keyway shell polarization with bayonet-lock coupling is incorporated to aid and assure positive mating. ... 14 95 74 61 129 116 16 95 77 65 125 113 18 95 77 65 125 113 20 95 77 65 125 113 22 95 80 69 121 110
B RT0W61626S*H B1 - Amphenol Sine
COUPLING NUT:AL ALLOY,NICKEL PLATED. ... KEY POS PART NUMBER. Amphenol Sine Systems 44724 Morle Drive, Clinton Tonship, M 48036 USA amphenolsinecom 092021 Crimp Contacts, Machined Crimp Contacts, Stamped & Formed ... MP24W23F MS24W23F 26-24 0.13-0.25 Gold Flash SP24W2F SS24W2F 26-24 0.14-0.25 Gold Flash
list of connectors pdf | Amphenol Global Search | Amphenol
Micro USB Amphenol® Mobile Consumer Products www.amphenol-mcp.com PART #: 101-C3410-00539 KEY FEATURES! 6.20L x 10.00W x 4.25H mm! Waterproof level: IPX8! Normal, Top mount
Twinax Connectors - Amphenol RF
2.92 mm to 2.92 mm Cable Assemblies; 2.92 mm to SMPM Cable Assemblies; 2.92 mm to SMP Cable Assemblies. AMC Cable Assemblies. ... Polarized key and keyway construction guarantees correct dual contact mate; ... Two Stud bayonet design allows quick and easy coupling; Applications. Broadband; Military; Instrumentation; Related Products. Twinax ...
High Power Connector Series - アンフェノールジャパン株式会社
Normal key Pin contact Reduced crimp contact, see page 10 Part numbering WPTV 38999 part numbering ... Coupling Method Anti-vibration Tri-start thread Mating Force As Per MIL-DTL-38999L Table IV ... 23 14.0 mm 0.05 500A 90 25 18.0 mm 0.02 1000A 130
E-FLIGHT SOLUTIONS
on the coupling ring, ensure a reliable connection even under high vibration. With superior EMC performance ... Key position Size 15 Size 17-25 AP BP CP DP AP BP CP DP N 105 151 218 246 90 152 206 303 ... 14 REFERENCE DIMENSIONS, INCH (mm) ALL DIMENSIONS ARE COMMON FOR PIN AND SOCKET VERSIONS
B Ø32.4 C D - Amphenol Sine
MP14M23F MS14M23F 14 2.0-2.5 Gold Flash SP14M2F SS14M2F 14 2.0-2.5 Gold Flash MP14M23G5 MS14M23G5 14 2.0-2.5 Gold 5µ” SP14M2G5 SS14M2G5 14 2.0-2.5 Gold 5µ” MP14M23G10 MS14M23G10 14 2.0-2.5 Gold 10µ” SP14M2G10 SS14M2G10 14 2.0-2.5 Gold 10µ”
B RTS6BS12*8Sxx A5 - Amphenol Sine
coupling nutÿˆthermoplasticÿ ul94 v-0. o-ringÿˆnbr or silicone rubber. ... key rts6bs12n8s03 part number-40°c ~ +105°c -40°c ~ +125°c master keyway 6.0~9.0mm 8.5~12.0mm dimension 9.5 mm ... mp14m23f ms14m23f 14 2.0-2.5 gold flash sp14m2f ss14m2f 14 2.0-2.5 gold flash