Search Results for 14 to 14 mm coupling with key
D38999 Series III Hermetic Connectors - Amphenol Aerospace
EMI Shielding: Solid metal-to-metal coupling, grounding fingers, electroless nickel plating, and thicker wall sections provide superior EMI shielding capability of 65dB minimum at 10 GHz; Contact Protection: Recessed pins in this 100% scoop-proof connector minimize potential contact damage
602 GB Series CE19 - Amphenol
(Standard Coupling Ring) Page 11 PLUG SINGLE HOLE MOUNTING (Ribbed Coupling Ring) HERMETIC Page 11 GROUNDED PLUG (Standard Coupling Ring) Page 11 FLANGE MOUNTING HERMETIC RECEPTACLE Page 16 RECEPTACLE Page 15 SOLDER MOUNTING HERMETIC RECEPTACLE Page 15 PAN 6432-1 F & 4F PAN 6432-1 T PAN 6432-1 U PAN 6432-1 E
MASTER KEYWAY A3 -- UPDATE DRAWING Jan-24-2018 Nick Tommy - Amphenol Sine
coupling nutÿˆthermoplasticÿ ul94 v-0. o-ringÿˆnbr/silicone rubber. washer: silicone rubber. ... key-40°c ~ +105°c part number-40°c ~ +125°c rts6bs16n09prts6bs16n09p03--dimension cable od range 14.5 mm 17.5 mm 10.0-14.0 mm 13.5-17.0 mm Øa master keyway 32.5 31.8 82.0 max rts6bs16*09p* xxxx a2 -- update notes jul-04-2017 nick tommy a3 ...
B Ø32.4 C D - Amphenol Sine
MP14M23F MS14M23F 14 2.0-2.5 Gold Flash SP14M2F SS14M2F 14 2.0-2.5 Gold Flash MP14M23G5 MS14M23G5 14 2.0-2.5 Gold 5µ” SP14M2G5 SS14M2G5 14 2.0-2.5 Gold 5µ” MP14M23G10 MS14M23G10 14 2.0-2.5 Gold 10µ” SP14M2G10 SS14M2G10 14 2.0-2.5 Gold 10µ”
n 20 252 4175 c | Amphenol Global Search | Amphenol
Search Results for N 20 252 4175 C - Amphenol Contact sizes 20, 16, and 12. Recommended operating voltage to 1,000 VAC (RMS) at sea level. Quick positive coupling assured by 3-point bayonet coupling system. Eliminates mismating by the use of five key/keyway design. Amphenol RF offers a full range of N-Type Adapters designed for radio frequency ...
RJFTVX, USBFTVX, RJ11FTVX
series (see page 14) 3+'579 t 3VHHFE BOE TFBMFE 3+ DPOOFDUPS CHARACTERISTICS Ex marking II3G ExnAIIT6 X Operating temperature range -40°C / +60°C Voltage 60 Veff max Power 20 W max Outside cable diameter 6mm to 12mm Sealing IP68 Data transmission 10 BaseT, 100 BaseTX & 1000 BaseT networks. Cat. 5e per TIA/EIA 568B & Class D per ISO/IEC 11801 ...
www.amphenol-sine
Coupling System Circular Bayonet Circular Bayonet Auto-Locking Circular Bayonet Circular Bayonet Circular Bayonet Rapid Threading Circular Bayonet ... (0.14 - 2.5mm²) 28 - 10AWG (0.09 - 6.0 mm²) Contact Termination Crimp, Solder Crimp, Solder Crimp, Solder Crimp, Solder Crimp, Solder Crimp, Flat Tail, Screw Tail ... Key Features • IP67/69K ...
Amphenol
eco-mate,plug,end cap,size 14,8pos,socket materials list size process specifications: material specifications: ... coupling nut thermoplastic ul94 v-0. o-ring nbr or silicone rubber. washer . ... 16# Ø2.0mm Ø3.2mm 14 - 24awg key n rts6bs14n8shec rts6bs14n8shec03 a2 -- update technical parameters jun-22-2017 nick tommy ...
RJF TV Cat5e, Cat6, Cat6A - Amphenol Socapex
Tri Start Thread coupling mechanism (MIL-DTL-38999 series III type) with anti-decoupling device - Shell size 19; Robust metallic shells; RJ45 cordset retention in the plug: 100 N in the axis; Mating cycles: 500 min; Compatible with cable diameter from 6 mm [0.236 in] to 13 mm [0.512 in], for smaller diameters please consult us; Data transmission:
STINGRAY 7 Body-worn Magnetic Connector - Amphenol-Air LB
Please note that the maximum diameter of the cable bundle with jacket removed and screen/shield folded back shall not exceed 4.0 mm / 0.160” Wiring Schedule: For dimensions please request Amphenol drawings WMFXXX-XXXX27-CPD and WMMXXX-XXXX27-CPD Example: WMM002-06RD27: Male Free connector, 26 awg USB 2.0, Desert Sand finish.
Amphenol 97 Series Standard Cylindrical Connector
• Single key/keyway polarization • Threaded coupling, hard dielectric inserts • Non-rotating contacts • Operating temperatures from –55°C to +125°C • Cost effective • Intermateable and intermountable with existing 97 Series and MIL-5015 connectors • Underwriters Laboratories approved recogni-tion File E115497
Amphenol QWL Series Cylindrical Connectors - Amphenol Aerospace
ability are key requirements. The QWL Series are a versatile, economical alternative to military ... double stub coupling threads, left hand accessory threads and sim-ple single keyway mating. ... 10-107015 14 .8750-0.1P-0.2L-DS .625 .891 .750 .906 1.188 .150 .750-20UNEF .588 .700
TIE WRAP AE - amphenolpcd.com
Contact backshellsamphenolpcd.com TIE WRAP STRAIGHT; 90° & 45°; SELF-LOCK/SPIN Connector Group J MIL-DTL-26482 Series II; MIL-DTL-83723 Series III; AS50151; AS81703 M85049 /53 - 10 W SERIES
Scoop Proof Junior Trilock Type 1 - amphenol-socapex.com
mm Min. Well Depth mm 22D 0,88 ±.0,03 3,58 20 1,20 ± 0,03 5,31 ... A dependable 5-key/keyway shell polarization with bayonet-lock coupling is incorporated to aid and assure positive mating. ... 14 95 74 61 129 116 16 95 77 65 125 113 18 95 77 65 125 113 20 95 77 65 125 113 22 95 80 69 121 110
Fundamentals of Torque- tension and Coefficient of Friction Testing - PCB
Fundamentals of Torque- tension and Coefficient of Friction Testing - PCB
B RTS6BS12*8Pxx A4 - Amphenol Sine
coupling nutÿˆthermoplasticÿ ul94 v-0. o-ringÿˆnbr or silicone rubber. ... key rts6bs12n8p03 part number-40°c ~ +105°c -40°c ~ +125°c master keyway 6.0~9.0mm 8.5~12.0mm dimension 9.5 mm ... mp14m23f ms14m23f 14 2.0-2.5 gold flash sp14m2f ss14m2f 14 2.0-2.5 gold flash
C 16-L - Amphenol Sine
One of our key stra-tegic areas of focus has been and is the Industrial market. Our organization works with ... Upon request the coupling ring of the plugs and the housing of the receptacles can be delivered in the colour red, green, blue, ... 0.14-2.5 mm2 26 - 14 0.5-4.0 mm 20 - 12 1.5-6.0 mm 2 16 - 10 0.09-1.0 mm2 28 - 18
amphenol coupling nut | Amphenol Global Search | Amphenol
assemble coupling nut as shown. Amphenol Connector Cable Stripping Dims., inches (mm) Number Type RG-/U ac 901-9201-1A SMA Plug .141 RG-402 .091(2.3) — 901-9201-1ASF SMA Plug .141 RG-402 .091(2.3) — body snap ring gasket coupling nut 90° c a remove burrs center conductor coupling nut solder here cable jacket flush body Assembly ...
HM2R01PA5100N9LF | Amphenol Global Search | Amphenol
Key features n 2K, 6K, 20K and 60K g full scale ranges n High resonance frequency n Rugged to 3X full scale range n No damping for fast response time n Improved cable to minimize shock induced noise Description The Endevco® Model 7274A series is a family of rugged, undamped, piezoresistive triaxial accelerometers designed for high-acceleration ...