Search Results for 15 pin parallel connector
CRYO-SEAL HERMETIC - Amphenol Aerospace
fce +1 (607) 563-5119 • Email pkapogiannamphenol-aao.com amphenol-aerospace.com amphenolmaocom CRYO-SEAL HERMETIC Air-Tight Glass Sealed Connector Series for Cryogenic Temperatures
B60 50/200kHz, 600W, 20° Tilt, Navico 9-Pin, DT - Gemeco
Fixed 12° tilted version for 8 to 15° hull deadrise angles; Features. Depth and fast-response water temperature sensing; 600 W of power; Dual-frequency element: 50 kHz with a wide 45° beamwidth for depth performance to 353 m (1200') ... Connector: Simrad 9-Pin, Lowrance 9-Pin, Navico 9-Pin.
MASTER Connector Catalog - Audio Jack.qxp Layout 1
Amphenol® Mobile Consumer Products www.amphenol-mcp.com Card reader PART #: SCR-Z070B-A00 KEY FEATURES Nano SIM & Micro SD or dual 17.25Lx24.05Wx1.35H mm Nano SIM Pin push tray type Good pin push feeling Stable tray retention force
Low- frequency vector sensor VS-301 - Wilcoxon Sensing Technologies
• Connector • Cable length Note: Due to continuous process improvement, specifications are subject to change without notice. This document is cleared for public release. Output sensitivity: Accelerometer Hydrophone 10 V/g-162 dB re 1.0 V/uPa Full scale input range: Accelerometer Hydrophone 0.5 g pk 600 Pa pk
Rectangular, Thermoplastic Connectors for Harsh Environment Applications
harsh environmental applications with superior seals and seal retention capabilities. The connector design incorporates an integral latching system that ensures a definitive electrical and mechanical connection. Receptacles are available in both 90° right angle and 180° straight pin PCB options, as well as traditional in-line options, and have
Backshells Archives - Amphenol PCDAmphenol PCD
Strain relief, environmental protection and EMI/RFI shielding at the termination area of any connector. Support most applications with a full line of Military (MIL) specification, commercial, and custom solutions options. AlumaLite . 100% Aluminum up to 50% weight saving. Offers superior EMI performance vs other light weight backshells.
B60 50/200kHz, 600W, 12° Tilt, Si-Tex 8-Pin, DT
Fixed 12° tilted version for 8 to 15° hull deadrise angles; Features. Depth and fast-response water temperature sensing; 600 W of power; Dual-frequency element: 50 kHz with a wide 45° beamwidth for depth performance to 353 m (1200') ... Connector: Standard Horizon 9-Pin, ...
Amphenol® /Matrix® MIL-C-26482, Series 2 Connectors
hermetics and connectors with printed circuit board contacts, as well as other shell styles, alternative connector finishes and additional contact options • Additional miniature cylindricals that have double stub threaded coupling rather than bayonet coupling See page 15 for more information on these additional miniature cylindrical connector ...
Maximizing Network Efficiency with our High-Performing OSFP Connectors
Finally, the connectors have a 15-watt single port dissipative heat capacity, making them suitable for high-power applications. Benefits of OSFP. The OSFP connector offers a range of benefits for high-speed data center applications. It boasts impressive aggregate bandwidth capacity options, with choices of 200G, 400G, or 800G,1.6T, and supports ...
FCE17A15PM290 | Filter Connector | Amphenol
Contact us today for more details of Filter D-Sub Connectors , part number FCE17A15PM290. Toggle Nav. Search. Search. Advanced Search . Search ... Input Output Connectors, FCE17 series, 15pin, Pin, 5600pF. Environmental Compliance. Click to download Certificate of Compliance Report.
Wire to Wire connectors | Amphenol
This ensures that the connectors can withstand up to 1,000 mating cycles without compromising performance. Wire-to-wire connectors are a versatile and essential component in modern electrical systems, offering a reliable means of establishing connections in a wide range of industries and applications.
Model 638A06 Cryogenic, industrial, quartz shear ICP accel, 25 mV ... - PCB
Cryogenic, industrial, quartz shear ICP accel, 25 mV/g, 4 to 1.5kHz side exit, 2-pin conn. Installation and Operating Manual For assistance with the operation of this product, contact the PCB Piezotronics, Inc. Toll-free: 800-959-4464 24-hour SensorLine: 716-684-0001 Fax: 716-684-3823 E-mail: imi@pcb.com Web: www.imi-sensors.com
main | B75 High Chirp, 600W, 12° Tilt, Navico 9-Pin, DT
B75 High Chirp, 600W, 12° Tilt, Navico 9-Pin, DT. Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W
L-1107-N - Amphenol Aerospace
INNER PIN CONTACT OUTER SOCKET CONTACT RETAINER MUST BOTTOM FRONT INSULATOR REAR INSULATOR EXPANDER ... M22520/10-15 B A 2.50.750.079 +.003 –.000 DIA. PUSH ROD.187 DIA. 7 MAX..015 R ... grommet seal). Position Amphenol removal tool part number 11-9170 or Daniels DRK-264-8 around cable and slide tool toward connector until tool tips enter rear ...
REVISION HISTORY REV DATE APPROVED PRODUCT DATA DRAWING - DCN 50993 08/ ...
1. size 16 pin designed to mate to size 16 socket contact (9351-40040) on 7093-0275, or similar. 2. size 16 pin will not mate to standard size 16 socket contact or smps connector. size 16 pin contact rg-179/u cable mcx straight crimp plug 12.000±.250 304.80±6.35 proprietary the information contained in this drawing.005 assembly date approved
SS175 High Chirp, 1kW, 12° Tilt, Humminbird 14-Pin, DT
Fixed 12° tilted version for 8 to 15° hull deadrise angles; Fixed 0° tilted version for 0 to 7° hull deadrise angles; Features. Depth and fast-response water-temperature sensing; 1 kW of power with a maximum depth of 304 m (1000') High frequency: 130 to 210 kHz; ... Connector: Humminbird 14-Pin.
Standard Medical Cable Connector | Pulse-Lok Connector 341308
The Pulse-Lok® series of products offer field-proven interconnect & cable assembly design solutions for your needs. Shop our Medical Connector 341308
Amphenol CS-DSLSZH25MF-005 25-Pin (DB25) LSZH Low Smoke D-Sub Cable ...
Buy 5ft Amphenol CS-DSLSZH25MF-005 Cables Direct from the Factory at Cables on Demand. Amphenol 25-pin (DB25) Low Smoke Zero Halogen D-Sub cables protect your personnel and equipment from the harmful environmental effects of wire combustion, such as toxic and corrosive PVC based fumes. Double shielded LSZH cable design features 24 AWG data-grade wire, pre-terminated to DB25 male and female d ...
Dual Band | Twin Beam | 8-Port | Panel Antenna | (2x) X-Pol | 35° | 2200 m
dB > 15 > 15 > 15 Cross Polar Discrimination @ Main Direction (0°) dB > 15 > 15 > 15 Maximum Effective Power Per Port Watts 200 W Port to Port Isolation dB ≥ 25 ... 2 x 8 Pin Circle Connector According To IEC 60130-9 And AISG. Daisy Chain In : Male, Daisy Chain Out : Female
atm04-4p | Amphenol Global Search | Amphenol
ATM04-4P-SR01XX RECEPTACLE, 4 PIN, STRAIN RELIEF, ATM SERIES 01 - PERLIMINARY DESIGN 25/OCT/14 ORION - 44724 Morley Drive Clinton Township, MI 48036 Sine Systems - www.amphenol-sine.com Amphenol MATERIALS LIST SIZE PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: UNLESS OTHERWISE SPECIFIED 3 PL DEC ±0.08 1) All dimensions are in metric(mm). ...